産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2126630011 | Sliver Cable Assembly, Straight-to-Straight, PCIe 5.0, 85 Ohm, 1C, 56 Circuits, 30 AWG, 150.00mm Length | No | 150.00mm | 56 | 56 | Black | Plug/Plug | Yes | Copper Alloy | Gold | Liquid Crystal Polymer (LCP) | Bag | 0.60mm | 0.762µm | 2.540µm | No | Twinax | 30 |
| 2126630013 | Sliver Cable Assembly, Straight-to-Straight, PCIe 5.0, 85 Ohm, 1C, 56 Circuits, 30 AWG, 1000.00mm Length | No | 1000.00mm | 56 | 56 | Black | Plug/Plug | Yes | Copper Alloy | Gold | Liquid Crystal Polymer (LCP) | Bag | 0.60mm | 0.762µm | 2.540µm | No | Twinax | 30 |
| 2126630016 | Sliver Cable Assembly, Straight-to-Straight, PCIe 4.0, 85 Ohm, 1C, 56 Circuits, 30 AWG, 150.00mm Length | No | 150.00mm | 56 | 56 | Black | Plug/Plug | Yes | Copper Alloy | Gold | Liquid Crystal Polymer (LCP) | Bag | 0.60mm | 0.762µm | 2.540µm | No | Twinax | 30 |
| 2126630018 | Sliver Cable Assembly, Straight-to-Straight, PCIe 4.0, 85 Ohm, 1C, 56 Circuits, 30 AWG, 1000.00mm Length | No | 1000.00mm | 56 | 56 | Black | Plug/Plug | Yes | Copper Alloy | Gold | Liquid Crystal Polymer (LCP) | Bag | 0.60mm | 0.762µm | 2.540µm | No | Twinax | 30 |
| 2126630026 | Sliver Cable Assembly, Straight-to-Right-Angle, PCIe 4.0, 85 Ohm, 1C, 56 Circuits, 30 AWG, 150.00mm Length | No | 150.00mm | 56 | 56 | Black | Plug/Plug | Yes | Copper Alloy | Gold | Liquid Crystal Polymer (LCP) | Bag | 0.60mm | 0.762µm | 2.540µm | No | Twinax | 30 |
| 2126630028 | Sliver Cable Assembly, Straight-to-Right-Angle, PCIe 4.0, 85 Ohm, 1C, 56 Circuits, 30 AWG, 1000.00mm Length | No | 1000.00mm | 56 | 56 | Black | Plug/Plug | Yes | Copper Alloy | Gold | Liquid Crystal Polymer (LCP) | Bag | 0.60mm | 0.762µm | 2.540µm | No | Twinax | 30 |
| 2126630031 | Sliver Cable Assembly, Right-Angle-to-Right-Angle, PCIe 5.0, 85 Ohm, 1C, 56 Circuits, 30 AWG, 150.00mm Length | No | 150.00mm | 56 | 56 | Black | Plug/Plug | Yes | Copper Alloy | Gold | Liquid Crystal Polymer (LCP) | Bag | 0.60mm | 0.762µm | 2.540µm | No | Twinax | 30 |
| 2126630033 | Sliver Cable Assembly, Right-Angle-to-Right-Angle, PCIe 5.0, 85 Ohm, 1C, 56 Circuits, 30 AWG, 1000.00mm Length | No | 1000.00mm | 56 | 56 | Black | Plug/Plug | Yes | Copper Alloy | Gold | Liquid Crystal Polymer (LCP) | Bag | 0.60mm | 0.762µm | 2.540µm | No | Twinax | 30 |