産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2086591040 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Right-Angle, Through Hole, 0.10µm Gold (Au) Plating, Positive Lock, 10 Circuits, Tray, 3.20mm PC Tail Length, Natural | No | 10 | 10 | Natural | 30 | No | No | Yes | Yes | Brass | Gold | Tin | Polyamide (PA) | 965.000/mg | 2 | Right Angle | Tray | 3.20mm | Yes | No | 1.20mm, 1.60mm | 2.00mm | 0.102µm | 1.000µm | Yes | Yes | No | -40° to +105°C | Through Hole | |
| 2086591041 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Right-Angle, Through Hole, 0.10µm Gold (Au) Plating, Positive Lock, 10 Circuits, Tray, 3.20mm PC Tail Length, Black | No | No | 10 | 10 | Black | 30 | No | No | Yes | Yes | Brass | Gold | Tin | Polyamide (PA) | 965.000/mg | 2 | Right Angle | Tray | 3.20mm | Yes | No | 1.20mm, 1.60mm | 2.00mm | 0.102µm | 1.000µm | Yes | Yes | No | -40° to +105°C | Through Hole |
| 2086591240 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Right-Angle, Through Hole, 0.10µm Gold (Au) Plating, Positive Lock, 12 Circuits, Tray, 3.20mm PC Tail Length, Natural | No | 12 | 12 | Natural | 30 | No | No | Yes | Yes | Brass | Gold | Tin | Polyamide (PA) | 2 | Right Angle | Tray | 3.20mm | Yes | No | 1.20mm, 1.60mm | 2.00mm | 0.102µm | 1.000µm | Yes | Yes | No | -40° to +105°C | Through Hole | ||
| 2086591241 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Right-Angle, Through Hole, 0.10µm Gold (Au) Plating, Positive Lock, 12 Circuits, Tray, 3.20mm PC Tail Length, Black | No | No | 12 | 12 | Black | 30 | No | No | Yes | Yes | Brass | Gold | Tin | Polyamide (PA) | 2 | Right Angle | Tray | 3.20mm | Yes | No | 1.20mm, 1.60mm | 2.00mm | 0.102µm | 1.000µm | Yes | Yes | No | -40° to +105°C | Through Hole | |
| 2086591440 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Right-Angle, Through Hole, 0.10µm Gold (Au) Plating, Positive Lock, 14 Circuits, Tray, 3.20mm PC Tail Length, Natural | No | 14 | 14 | Natural | 30 | No | No | Yes | Yes | Brass | Gold | Tin | Polyamide (PA) | 1235.000/mg | 2 | Right Angle | Tray | 3.20mm | Yes | No | 1.20mm, 1.60mm | 2.00mm | 0.102µm | 1.000µm | Yes | Yes | No | -40° to +105°C | Through Hole | |
| 2086591441 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Right-Angle, Through Hole, 0.10µm Gold (Au) Plating, Positive Lock, 14 Circuits, Tray, 3.20mm PC Tail Length, Black | No | No | 14 | 14 | Black | 30 | No | No | Yes | Yes | Brass | Gold | Tin | Polyamide (PA) | 1235.000/mg | 2 | Right Angle | Tray | 3.20mm | Yes | No | 1.20mm, 1.60mm | 2.00mm | 0.102µm | 1.000µm | Yes | Yes | No | -40° to +105°C | Through Hole |
| 2086591640 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Right-Angle, Through Hole, 0.10µm Gold (Au) Plating, Positive Lock, 16 Circuits, Tray, 3.20mm PC Tail Length, Natural | No | 16 | 16 | Natural | 30 | No | No | Yes | Yes | Brass | Gold | Tin | Polyamide (PA) | 2 | Right Angle | Tray | 3.20mm | Yes | No | 1.20mm, 1.60mm | 2.00mm | 0.102µm | 1.000µm | Yes | Yes | No | -40° to +105°C | Through Hole | ||
| 2086591641 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Right-Angle, Through Hole, 0.10µm Gold (Au) Plating, Positive Lock, 16 Circuits, Tray, 3.20mm PC Tail Length, Black | No | No | 16 | 16 | Black | 30 | No | No | Yes | Yes | Brass | Gold | Tin | Polyamide (PA) | 2 | Right Angle | Tray | 3.20mm | Yes | No | 1.20mm, 1.60mm | 2.00mm | 0.102µm | 1.000µm | Yes | Yes | No | -40° to +105°C | Through Hole | |
| 2086591840 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Right-Angle, Through Hole, 0.10µm Gold (Au) Plating, Positive Lock, 18 Circuits, Tray, 3.20mm PC Tail Length, Natural | No | 18 | 18 | Natural | 30 | No | No | Yes | Yes | Brass | Gold | Tin | Polyamide (PA) | 1505.000/mg | 2 | Right Angle | Tray | 3.20mm | Yes | No | 1.20mm, 1.60mm | 2.00mm | 0.102µm | 1.000µm | Yes | Yes | No | -40° to +105°C | Through Hole | |
| 2086591841 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Right-Angle, Through Hole, 0.10µm Gold (Au) Plating, Positive Lock, 18 Circuits, Tray, 3.20mm PC Tail Length, Black | No | No | 18 | 18 | Black | 30 | No | No | Yes | Yes | Brass | Gold | Tin | Polyamide (PA) | 1505.000/mg | 2 | Right Angle | Tray | 3.20mm | Yes | No | 1.20mm, 1.60mm | 2.00mm | 0.102µm | 1.000µm | Yes | Yes | No | -40° to +105°C | Through Hole |
| 2086592040 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Right-Angle, Through Hole, 0.10µm Gold (Au) Plating, Positive Lock, 20 Circuits, Tray, 3.20mm PC Tail Length, Natural | No | 20 | 20 | Natural | 30 | No | No | Yes | Yes | Brass | Gold | Tin | Polyamide (PA) | 2 | Right Angle | Tray | 3.20mm | Yes | No | 1.20mm, 1.60mm | 2.00mm | 0.102µm | 1.000µm | Yes | Yes | No | -40° to +105°C | Through Hole | ||
| 2086592041 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Right-Angle, Through Hole, 0.10µm Gold (Au) Plating, Positive Lock, 20 Circuits, Tray, 3.20mm PC Tail Length, Black | No | No | 20 | 20 | Black | 30 | No | No | Yes | Yes | Brass | Gold | Tin | Polyamide (PA) | 2 | Right Angle | Tray | 3.20mm | Yes | No | 1.20mm, 1.60mm | 2.00mm | 0.102µm | 1.000µm | Yes | Yes | No | -40° to +105°C | Through Hole | |
| 2086592240 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Right-Angle, Through Hole, 0.10µm Gold (Au) Plating, Positive Lock, 22 Circuits, Tray, 3.20mm PC Tail Length, Natural | No | 22 | 22 | Natural | 30 | No | No | Yes | Yes | Brass | Gold | Tin | Polyamide (PA) | 1775.000/mg | 2 | Right Angle | Tray | 3.20mm | Yes | No | 1.20mm, 1.60mm | 2.00mm | 0.102µm | 1.000µm | Yes | Yes | No | -40° to +105°C | Through Hole | |
| 2086592241 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Right-Angle, Through Hole, 0.10µm Gold (Au) Plating, Positive Lock, 22 Circuits, Tray, 3.20mm PC Tail Length, Black | No | No | 22 | 22 | Black | 30 | No | No | Yes | Yes | Brass | Gold | Tin | Polyamide (PA) | 1775.000/mg | 2 | Right Angle | Tray | 3.20mm | Yes | No | 1.20mm, 1.60mm | 2.00mm | 0.102µm | 1.000µm | Yes | Yes | No | -40° to +105°C | Through Hole |
| 2086592440 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Right-Angle, Through Hole, 0.10µm Gold (Au) Plating, Positive Lock, 24 Circuits, Tray, 3.20mm PC Tail Length, Natural | No | 24 | 24 | Natural | 30 | No | No | Yes | Yes | Brass | Gold | Tin | Polyamide (PA) | 2 | Right Angle | Tray | 3.20mm | Yes | No | 1.20mm, 1.60mm | 2.00mm | 0.102µm | 1.000µm | Yes | Yes | No | -40° to +105°C | Through Hole | ||
| 2086592441 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Right-Angle, Through Hole, 0.10µm Gold (Au) Plating, Positive Lock, 24 Circuits, Tray, 3.20mm PC Tail Length, Black | No | No | 24 | 24 | Black | 30 | No | No | Yes | Yes | Brass | Gold | Tin | Polyamide (PA) | 2 | Right Angle | Tray | 3.20mm | Yes | No | 1.20mm, 1.60mm | 2.00mm | 0.102µm | 1.000µm | Yes | Yes | No | -40° to +105°C | Through Hole | |
| 2086592640 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Right-Angle, Through Hole, 0.10µm Gold (Au) Plating, Positive Lock, 26 Circuits, Tray, 3.20mm PC Tail Length, Natural | No | 26 | 26 | Natural | 30 | No | No | Yes | Yes | Brass | Gold | Tin | Polyamide (PA) | 2045.000/mg | 2 | Right Angle | Tray | 3.20mm | Yes | No | 1.20mm, 1.60mm | 2.00mm | 0.102µm | 1.000µm | Yes | Yes | No | -40° to +105°C | Through Hole | |
| 2086592641 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Right-Angle, Through Hole, 0.10µm Gold (Au) Plating, Positive Lock, 26 Circuits, Tray, 3.20mm PC Tail Length, Black | No | No | 26 | 26 | Black | 30 | No | No | Yes | Yes | Brass | Gold | Tin | Polyamide (PA) | 2045.000/mg | 2 | Right Angle | Tray | 3.20mm | Yes | No | 1.20mm, 1.60mm | 2.00mm | 0.102µm | 1.000µm | Yes | Yes | No | -40° to +105°C | Through Hole |
| 2086592840 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Right-Angle, Through Hole, 0.10µm Gold (Au) Plating, Positive Lock, 28 Circuits, Tray, 3.20mm PC Tail Length, Natural | No | 28 | 28 | Natural | 30 | No | No | Yes | Yes | Brass | Gold | Tin | Polyamide (PA) | 2 | Right Angle | Tray | 3.20mm | Yes | No | 1.20mm, 1.60mm | 2.00mm | 0.102µm | 1.000µm | Yes | Yes | No | -40° to +105°C | Through Hole | ||
| 2086592841 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Right-Angle, Through Hole, 0.10µm Gold (Au) Plating, Positive Lock, 28 Circuits, Tray, 3.20mm PC Tail Length, Black | No | No | 28 | 28 | Black | 30 | No | No | Yes | Yes | Brass | Gold | Tin | Polyamide (PA) | 2 | Right Angle | Tray | 3.20mm | Yes | No | 1.20mm, 1.60mm | 2.00mm | 0.102µm | 1.000µm | Yes | Yes | No | -40° to +105°C | Through Hole | |
| 2086593040 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Right-Angle, Through Hole, 0.10µm Gold (Au) Plating, Positive Lock, 30 Circuits, Tray, 3.20mm PC Tail Length, Natural | No | 30 | 30 | Natural | 30 | No | No | Yes | Yes | Brass | Gold | Tin | Polyamide (PA) | 2315.000/mg | 2 | Right Angle | Tray | 3.20mm | Yes | No | 1.20mm, 1.60mm | 2.00mm | 0.102µm | 1.000µm | Yes | Yes | No | -40° to +105°C | Through Hole | |
| 2086593041 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Right-Angle, Through Hole, 0.10µm Gold (Au) Plating, Positive Lock, 30 Circuits, Tray, 3.20mm PC Tail Length, Black | No | No | 30 | 30 | Black | 30 | No | No | Yes | Yes | Brass | Gold | Tin | Polyamide (PA) | 2315.000/mg | 2 | Right Angle | Tray | 3.20mm | Yes | No | 1.20mm, 1.60mm | 2.00mm | 0.102µm | 1.000µm | Yes | Yes | No | -40° to +105°C | Through Hole |
| 2086593240 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Right-Angle, Through Hole, 0.10µm Gold (Au) Plating, Positive Lock, 32 Circuits, Tray, 3.20mm PC Tail Length, Natural | No | 32 | 32 | Natural | 30 | No | No | Yes | Yes | Brass | Gold | Tin | Polyamide (PA) | 2 | Right Angle | Tray | 3.20mm | Yes | No | 1.20mm, 1.60mm | 2.00mm | 0.102µm | 1.000µm | Yes | Yes | No | -40° to +105°C | Through Hole | ||
| 2086593241 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Right-Angle, Through Hole, 0.10µm Gold (Au) Plating, Positive Lock, 32 Circuits, Tray, 3.20mm PC Tail Length, Black | No | No | 32 | 32 | Black | 30 | No | No | Yes | Yes | Brass | Gold | Tin | Polyamide (PA) | 2 | Right Angle | Tray | 3.20mm | Yes | No | 1.20mm, 1.60mm | 2.00mm | 0.102µm | 1.000µm | Yes | Yes | No | -40° to +105°C | Through Hole | |
| 2086593440 | 2.00mm Pitch, iGrid PCB Header, Dual Row, Right-Angle, Through Hole, 0.10µm Gold (Au) Plating, Positive Lock, 34 Circuits, Tray, 3.20mm PC Tail Length, Natural | No | 34 | 34 | Natural | 30 | No | No | Yes | Yes | Brass | Gold | Tin | Polyamide (PA) | 2585.000/mg | 2 | Right Angle | Tray | 3.20mm | Yes | No | 1.20mm, 1.60mm | 2.00mm | 0.102µm | 1.000µm | Yes | Yes | No | -40° to +105°C | Through Hole |