産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2083830303 | 1.00mm Pitch, Pico-Clasp Low-Halogen PCB Header, Single Row, Vertical, Surface Mount, 0.76µm Gold Plated, Outer Positive Lock, 3 Circuits, Natural | No | No | 3 | 3 | Natural | 30 | No | No | No | No | Yes | Phosphor Bronze | Gold | Gold | Polyamide (PA) | 104.690/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.00mm | 0.760µm | 0.051µm | Yes | Yes | Shrouded | No | Surface Mount |
| 2083830305 | 1.00mm Pitch, Pico-Clasp Low-Halogen PCB Header, Single Row, Vertical, Surface Mount, 0.38µm Gold Plated, Outer Positive Lock, 3 Circuits, Natural | No | No | 3 | 3 | Natural | 30 | No | No | No | No | Yes | Phosphor Bronze | Gold | Gold | Polyamide (PA) | 104.690/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.00mm | 0.380µm | 0.051µm | Yes | Yes | Shrouded | No | Surface Mount |
| 2083830307 | 1.00mm Pitch, Pico-Clasp Low-Halogen PCB Header, Single Row, Vertical, Surface Mount, 0.10µm Gold Plated, Outer Positive Lock, 3 Circuits, Natural | No | No | 3 | 3 | Natural | 30 | No | No | No | No | Yes | Phosphor Bronze | Gold | Gold | Polyamide (PA) | 104.690/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.00mm | 0.102µm | 0.051µm | Yes | Yes | Shrouded | No | Surface Mount |
| 2083830309 | 1.00mm Pitch, Pico-Clasp Low-Halogen PCB Header, Single Row, Vertical, Surface Mount, 1.01µm Tin Plated, Outer Positive Lock, 3 Circuits, Natural | No | No | 3 | 3 | Natural | 30 | No | No | No | No | Yes | Phosphor Bronze | Tin | Tin | Polyamide (PA) | 104.690/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.00mm | 1.016µm | 1.016µm | Yes | Yes | Shrouded | No | Surface Mount |
| 2083830403 | 1.00mm Pitch, Pico-Clasp Low-Halogen PCB Header, Single Row, Vertical, Surface Mount, 0.76µm Gold Plated, Outer Positive Lock, 4 Circuits, Natural | No | No | 4 | 4 | Natural | 30 | No | No | No | No | Yes | Phosphor Bronze | Gold | Gold | Polyamide (PA) | 121.770/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.00mm | 0.760µm | 0.051µm | Yes | Yes | Shrouded | No | Surface Mount |
| 2083830405 | 1.00mm Pitch, Pico-Clasp Low-Halogen PCB Header, Single Row, Vertical, Surface Mount, 0.38µm Gold Plated, Outer Positive Lock, 4 Circuits, Natural | No | No | 4 | 4 | Natural | 30 | No | No | No | No | Yes | Phosphor Bronze | Gold | Gold | Polyamide (PA) | 121.770/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.00mm | 0.380µm | 0.051µm | Yes | Yes | Shrouded | No | Surface Mount |
| 2083830407 | 1.00mm Pitch, Pico-Clasp Low-Halogen PCB Header, Single Row, Vertical, Surface Mount, 0.10µm Gold Plated, Outer Positive Lock, 4 Circuits, Natural | No | No | 4 | 4 | Natural | 30 | No | No | No | No | Yes | Phosphor Bronze | Gold | Gold | Polyamide (PA) | 121.770/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.00mm | 0.102µm | 0.051µm | Yes | Yes | Shrouded | No | Surface Mount |
| 2083830409 | 1.00mm Pitch, Pico-Clasp Low-Halogen PCB Header, Single Row, Vertical, Surface Mount, 1.01µm Tin Plated, Outer Positive Lock, 4 Circuits, Natural | No | No | 4 | 4 | Natural | 30 | No | No | No | No | Yes | Phosphor Bronze | Tin | Tin | Polyamide (PA) | 121.770/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.00mm | 1.016µm | 1.016µm | Yes | Yes | Shrouded | No | Surface Mount |
| 2083830503 | 1.00mm Pitch, Pico-Clasp Low-Halogen PCB Header, Single Row, Vertical, Surface Mount, 0.76µm Gold Plated, Outer Positive Lock, 5 Circuits, Natural | No | No | 5 | 5 | Natural | 30 | No | No | No | No | Yes | Phosphor Bronze | Gold | Gold | Polyamide (PA) | 137.100/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.00mm | 0.760µm | 0.051µm | Yes | Yes | Shrouded | No | Surface Mount |
| 2083830505 | 1.00mm Pitch, Pico-Clasp Low-Halogen PCB Header, Single Row, Vertical, Surface Mount, 0.38µm Gold Plated, Outer Positive Lock, 5 Circuits, Natural | No | No | 5 | 5 | Natural | 30 | No | No | No | No | Yes | Phosphor Bronze | Gold | Gold | Polyamide (PA) | 137.100/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.00mm | 0.380µm | 0.051µm | Yes | Yes | Shrouded | No | Surface Mount |
| 2083830507 | 1.00mm Pitch, Pico-Clasp Low-Halogen PCB Header, Single Row, Vertical, Surface Mount, 0.10µm Gold Plated, Outer Positive Lock, 5 Circuits, Natural | No | No | 5 | 5 | Natural | 30 | No | No | No | No | Yes | Phosphor Bronze | Gold | Gold | Polyamide (PA) | 137.100/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.00mm | 0.102µm | 0.051µm | Yes | Yes | Shrouded | No | Surface Mount |
| 2083830509 | 1.00mm Pitch, Pico-Clasp Low-Halogen PCB Header, Single Row, Vertical, Surface Mount, 1.01µm Tin Plated, Outer Positive Lock, 5 Circuits, Natural | No | No | 5 | 5 | Natural | 30 | No | No | No | No | Yes | Phosphor Bronze | Tin | Tin | Polyamide (PA) | 137.100/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.00mm | 1.016µm | 1.016µm | Yes | Yes | Shrouded | No | Surface Mount |