産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2078410002 | KK Plus 250 Receptacle Housing, 2.50mm Pitch, Single Row, 2 Circuits, UL 94V-0, Black, Glow-Wire Capable | 2 | Black | 94V-0 | Receptacle | Yes | No | Yes | Nylon | 0.245/g | 1 | Bag | No | 2.50mm | 2.50mm | Yes | No | -40° to +105°C | |
| 2078410003 | KK Plus 250 Receptacle Housing, 2.50mm Pitch, Single Row, 3 Circuits, UL 94V-0, Black, Glow-Wire Capable | 3 | Black | 94V-0 | Receptacle | Yes | No | Yes | Nylon | 0.281/g | 1 | Bag | No | 2.50mm | 2.50mm | Yes | No | -40° to +105°C | |
| 2078410004 | KK Plus 250 Receptacle Housing, 2.50mm Pitch, Single Row, 4 Circuits, UL 94V-0, Black, Glow-Wire Capable | 4 | Black | 94V-0 | Receptacle | Yes | No | Yes | Nylon | 0.341/g | 1 | Bag | No | 2.50mm | 2.50mm | Yes | No | -40° to +105°C | |
| 2078410005 | KK Plus 250 Receptacle Housing, 2.50mm Pitch, Single Row, 5 Circuits, UL 94V-0, Black, Glow-Wire Capable | 5 | Black | 94V-0 | Receptacle | Yes | No | Yes | Nylon | 0.399/g | 1 | Bag | No | 2.50mm | 2.50mm | Yes | No | -40° to +105°C | |
| 2078410006 | KK Plus 250 Receptacle Housing, 2.50mm Pitch, Single Row, 6 Circuits, UL 94V-0, Black, Glow-Wire Capable | 6 | Black | 94V-0 | Receptacle | Yes | No | Yes | Nylon | 0.458/g | 1 | Bag | No | 2.50mm | 2.50mm | Yes | No | -40° to +105°C | |
| 2078410007 | KK Plus 250 Receptacle Housing, 2.50mm Pitch, Single Row, 7 Circuits, UL 94V-0, Black, Glow-Wire Capable | 7 | Black | 94V-0 | Receptacle | Yes | No | Yes | Nylon | 0.516/g | 1 | Bag | No | 2.50mm | 2.50mm | Yes | No | -40° to +105°C | |
| 2078410008 | KK Plus 250 Receptacle Housing, 2.50mm Pitch, Single Row, 8 Circuits, UL 94V-0, Black, Glow-Wire Capable | 8 | Black | 94V-0 | Receptacle | Yes | No | Yes | Nylon | 0.575/g | 1 | Bag | No | 2.50mm | 2.50mm | Yes | No | -40° to +105°C |