産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2049270201 | SlimStack Board-to-Board Receptacle, 0.40mm Pitch, FSB3 Floating Series, 3.00mm Mated Height, 3.20mm Mated Width, With Cover Tape, 20 Circuits | 20 | 20 | Black | 30 | No | No | 3.00mm | 3.20mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 43.380/mg | 2 | Vertical | Embossed Tape on Reel | No | No | 0.40mm | 0.40mm | No | No | -40° to +125°C | Surface Mount | |
| 2049270202 | SlimStack Board-to-Board Receptacle, 0.40mm Pitch, FSB3 Floating Series, 3.00mm Mated Height, 3.20mm Mated Width, Without Cover Tape, 20 Circuits | No | 20 | 20 | Black | 30 | No | No | 3.00mm | 3.20mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 43.380/mg | 2 | Vertical | Embossed Tape on Reel | No | No | 0.40mm | 0.40mm | No | No | -40° to +125°C | Surface Mount |
| 2049270301 | SlimStack Board-to-Board Receptacle, 0.40mm Pitch, FSB3 Floating Series, 3.00mm Mated Height, 3.20mm Mated Width, With Cover Tape, 30 Circuits | 30 | 30 | Black | 30 | No | No | 3.00mm | 3.20mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 57.770/mg | 2 | Vertical | Embossed Tape on Reel | No | No | 0.40mm | 0.40mm | No | No | -40° to +125°C | Surface Mount | |
| 2049270302 | SlimStack Board-to-Board Receptacle, 0.40mm Pitch, FSB3 Floating Series, 3.00mm Mated Height, 3.20mm Mated Width, Without Cover Tape, 30 Circuits | No | 30 | 30 | Black | 30 | No | No | 3.00mm | 3.20mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 57.770/mg | 2 | Vertical | Embossed Tape on Reel | No | No | 0.40mm | 0.40mm | No | No | -40° to +125°C | Surface Mount |
| 2049270401 | SlimStack Board-to-Board Receptacle, 0.40mm Pitch, FSB3 Floating Series, 3.00mm Mated Height, 3.20mm Mated Width, With Cover Tape, 40 Circuits | 40 | 40 | Black | 30 | No | No | 3.00mm | 3.20mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 72.160/mg | 2 | Vertical | Embossed Tape on Reel | No | No | 0.40mm | 0.40mm | No | No | -40° to +125°C | Surface Mount | |
| 2049270402 | SlimStack Board-to-Board Receptacle, 0.40mm Pitch, FSB3 Floating Series, 3.00mm Mated Height, 3.20mm Mated Width, Without Cover Tape, 40 Circuits | No | 40 | 40 | Black | 30 | No | No | 3.00mm | 3.20mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 72.160/mg | 2 | Vertical | Embossed Tape on Reel | No | No | 0.40mm | 0.40mm | No | No | -40° to +125°C | Surface Mount |
| 2049270501 | SlimStack Board-to-Board Receptacle, 0.40mm Pitch, FSB3 Floating Series, 3.00mm Mated Height, 3.20mm Mated Width, With Cover Tape, 50 Circuits | 50 | 50 | Black | 30 | No | No | 3.00mm | 3.20mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 86.550/mg | 2 | Vertical | Embossed Tape on Reel | No | No | 0.40mm | 0.40mm | No | No | -40° to +125°C | Surface Mount | |
| 2049270502 | SlimStack Board-to-Board Receptacle, 0.40mm Pitch, FSB3 Floating Series, 3.00mm Mated Height, 3.20mm Mated Width, Without Cover Tape, 50 Circuits | No | 50 | 50 | Black | 30 | No | No | 3.00mm | 3.20mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 86.550/mg | 2 | Vertical | Embossed Tape on Reel | No | No | 0.40mm | 0.40mm | No | No | -40° to +125°C | Surface Mount |
| 2049270601 | SlimStack Board-to-Board Receptacle, 0.40mm Pitch, FSB3 Floating Series, 3.00mm Mated Height, 3.20mm Mated Width, With Cover Tape, 60 Circuits | 60 | 60 | Black | 30 | No | No | 3.00mm | 3.20mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 100.940/mg | 2 | Vertical | Embossed Tape on Reel | No | No | 0.40mm | 0.40mm | No | No | -40° to +125°C | Surface Mount | |
| 2049270602 | SlimStack Board-to-Board Receptacle, 0.40mm Pitch, FSB3 Floating Series, 3.00mm Mated Height, 3.20mm Mated Width, Without Cover Tape, 60 Circuits | No | 60 | 60 | Black | 30 | No | No | 3.00mm | 3.20mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer (LCP) | 100.940/mg | 2 | Vertical | Embossed Tape on Reel | No | No | 0.40mm | 0.40mm | No | No | -40° to +125°C | Surface Mount |