産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 19091042 | 2.36mm Diameter, .093\ Pin and Socket Receptacle Housing with Positive Latch, 4 Circuits, without Mounting Ears | 1x4 | 4 | Natural | 94V-2 | Receptacle | No | No | Yes | Nylon | 2.924/g | 1 | Bag | No | 6.30mm | Yes | No | -40° to +105°C | |||
| 19091043 | 2.36mm Diameter, .093\ Pin and Socket Receptacle Housing with Positive Latch, 4 Circuits, with Pre-bent Mounting Ears | No | 1x4 | 4 | Natural | 94V-2 | Receptacle | No | No | Yes | Nylon | 3.174/g | 1 | Bag | Yes | 6.30mm | Yes | No | -40° to +105°C | ||
| 19091122 | 2.36mm Diameter, .093\ Pin and Socket Receptacle Housing with Positive Latch, 12 Circuits, 3 Rows, Free Hanging | 3x4 | 12 | Natural | 94V-2 | Receptacle | No | No | Yes | Nylon | 12.753/g | 3 | Bag | No | 6.30mm | Yes | No | -40° to +105°C | |||
| 19091151 | 2.36mm Diameter, .093\ Pin and Socket Receptacle Housing with Positive Latch, 15 Circuits, 3 Rows, with Standard Mounting Ears | 3x5 | 15 | Natural | 94V-2 | Receptacle | No | No | Yes | Nylon | 9.352/g | 3 | Bag | Yes | 6.30mm | Yes | No | -40° to +105°C | |||
| 19091152 | 2.36mm Diameter, .093\ Pin and Socket Receptacle Housing with Positive Latch, 15 Circuits, 3 Rows, Free-Hanging | 3x5 | 15 | Natural | 94V-2 | Receptacle | No | No | Yes | Nylon | 9.352/g | 3 | Bag | No | 6.30mm | Yes | No | -40° to +105°C | |||
| 19092031 | 2.36mm Diameter, .093\ Pin and Socket Plug Housing with Positive Latch, 3 Circuits, with Pre-bent Mounting Ears | 1x3 | 3 | Natural | 94V-2 | Plug | No | No | Yes | Nylon | 2.378/g | 1 | Bag | Yes | 6.30mm | Yes | No | -40° to +105°C | |||
| 19092032 | 2.36mm Diameter, .093\ Pin and Socket Plug Housing with Positive Latch, 3 Circuits, without Mounting Ears | 1x3 | 3 | Natural | 94V-2 | Plug | No | No | Yes | Nylon | 3.189/g | 1 | Bag | No | 6.30mm | Yes | No | -40° to +105°C | |||
| 19092042 | 2.36mm Diameter, .093\ Pin and Socket Plug Housing with Positive Latch, 4 Circuits, without Mounting Ears | 2x2 | 4 | Natural | 94V-2 | Plug | No | No | Yes | Nylon | 2.871/g | 1 | Bag | No | 6.30mm | Yes | No | -40° to +105°C | |||
| 19092043 | 2.36mm Diameter, .093\ Pin and Socket Plug Housing with Positive Latch, 4 Circuits, with Pre-bent Mounting Ears | 2x2 | 4 | Natural | 94V-2 | Plug | No | No | Yes | Nylon | 2.871/g | 1 | Bag | Yes | 6.30mm | Yes | No | -40° to +105°C | |||
| 19092122 | 2.36mm Diameter, .093\ Pin and Socket Plug Housing with Positive Latch, 12 Circuits, 3 Rows, Panel Mount | 3x4 | 12 | Natural | 94V-2 | Plug | No | No | Yes | Nylon | 12.753/g | 3 | Bag | Yes | 6.30mm | Yes | No | -40° to +105°C | |||
| 19092151 | 2.36mm Diameter, .093\ Pin and Socket Plug Housing with Positive Latch, 15 Circuits, 3 Rows, with Pull Tabs | 3x5 | 15 | Natural | 94V-2 | Plug | No | No | Yes | Nylon | 9.352/g | 3 | Bag | No | 6.30mm | Yes | No | -40° to +105°C | |||
| 19092153 | 2.36mm Diameter, .093\ Pin and Socket Plug Housing with Positive Latch, 15 Circuits, 3 Rows, with Standard Mounting Ears | 3x5 | 15 | Natural | 94V-2 | Plug | No | No | Yes | Nylon | 9.352/g | 3 | Bag | Yes | 6.30mm | Yes | No | -40° to +105°C | |||
| 50361693 | 2.36mm Diameter, .093\ Pin and Socket Plug Housing with Positive Latch, 4 Circuits, with Pre-bent Mounting Ears, Glow-Wire Capable | 1x4 | 4 | Black | 94V-2 | Plug | Yes | No | Yes | Nylon | 3.233/g | 1 | Bag | No | 6.30mm | 6.30mm | Yes | 1 | No | -40° to +105°C | |
| 50361743 | 2.36mm Diameter, .093\ Pin and Socket Plug Housing with Positive Latch, 4 Circuits, without Mounting Ears, Glow-Wire Capable | 1x4 | 4 | Black | 94V-2 | Plug | Yes | No | Yes | Nylon | 3.060/g | 1 | Bag | Yes | 6.30mm | 6.30mm | Yes | 1 | No | -40° to +105°C | |
| 50362277 | 2.36mm Diameter, .093\ Pin and Socket Plug Housing with Positive Latch, 15 Circuits, with Pull Tabs, Glow-Wire Capable | No | 3x5 | 15 | Black | 94V-2 | Plug | Yes | No | Yes | Nylon | 9.352/g | 3 | Bag | Yes | 6.30mm | 6.30mm | Yes | No | -40° to +105°C |