産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 190050001 | InsulKrimp Fully Insulated Coupler, Female, for 22-18 AWG Wire, Box, Carton | Closed | Red | 94V-2 | Female | No | Fully | Nylon (PA) | No | Brass | Tin | Tin | Nylon | 1.000/g | Straight | Carton | 2.540µm | 2.540µm | No | 0.81mm | 6.35mm | -65° to +105°C | 4.19mm max. | 18, 20, 22 | ||
| 190050003 | InsulKrimp Fully Insulated Coupler, Female, for 22-18 AWG Wire, Continuous Molded Strip | Closed | Red | 94V-2 | Female | No | Fully | Nylon (PA) | No | Brass | Tin | Tin | Nylon | 1.458/g | Straight | Reel | 2.540µm | 2.540µm | No | 0.81mm | 6.35mm | -65° to +105°C | 4.19mm max. | 18, 20, 22 | ||
| 190050004 | InsulKrimp Fully Insulated Coupler, Female, for 22-18 AWG Wire, Mylar Tape | Closed | Red | 94V-2 | Female | No | Fully | Nylon (PA) | No | Brass | Tin | Tin | Nylon | 1.428/g | Straight | Adhesive Tape on Reel | 2.540µm | 2.540µm | No | 0.81mm | 6.35mm | -65° to +105°C | 4.19mm max. | 18, 20, 22 | ||
| 190050005 | InsulKrimp Fully Insulated Coupler, Female, for 16-14 AWG Wire, Box, Carton | Closed | Blue | 94V-2 | Female | No | Fully | Nylon (PA) | No | Brass | Tin | Tin | Nylon | 1.088/g | Straight | Carton | 2.540µm | 2.540µm | No | 0.81mm | 6.35mm | -65° to +105°C | 4.19mm max. | 14, 16 | 1.30-2.00 | |
| 190050008 | InsulKrimp Fully Insulated Coupler, Female, for 16-14 AWG Wire, Continuous Molded Strip | Closed | Blue | 94V-2 | Female | No | Fully | Nylon (PA) | No | Brass | Tin | Tin | Nylon | 1.359/g | Straight | Reel | 2.540µm | 2.540µm | No | 0.81mm | 6.35mm | -65° to +105°C | 4.19mm max. | 14, 16 | 1.30-2.00 | |
| 190050009 | InsulKrimp Fully Insulated Coupler, Female, for 16-14 AWG Wire, Mylar Tape | Closed | Blue | 94V-2 | Female | No | Fully | Nylon (PA) | No | Brass | Tin | Tin | Nylon | 1.359/g | Straight | Adhesive Tape on Reel | 2.540µm | 2.540µm | No | 0.81mm | 6.35mm | -65° to +105°C | 4.19mm max. | 14, 16 | 1.30-2.00 | |
| 190050010 | InsulKrimp Fully Insulated Coupler, Female, for 12-10 AWG Wire, Box, Carton | Closed | Yellow | 94V-2 | Female | No | Fully | Nylon (PA) | No | Brass | Tin | Tin | Nylon | 1466.700/mg | Straight | Carton | 2.540µm | 2.540µm | No | 0.81mm | 6.35mm | -65° to +105°C | 6.99mm max. | 10, 12 | ||
| 190050014 | InsulKrimp Fully Insulated Coupler, Female, for 12-10 AWG Wire, Continuous Molded Strip | Closed | Yellow | 94V-2 | Female | No | Fully | Nylon (PA) | No | Brass | Tin | Tin | Nylon | 1.600/g | Straight | Reel | 2.540µm | 2.540µm | No | 0.81mm | 6.35mm | -65° to +105°C | 6.99mm max. | 10, 12 | ||
| 190050015 | InsulKrimp Fully Insulated Coupler, Female, for 12-10 AWG Wire, Mylar Tape | Closed | Yellow | 94V-2 | Female | No | Fully | Nylon (PA) | No | Brass | Tin | Tin | Nylon | 1.450/g | Straight | Adhesive Tape on Reel | 2.540µm | 2.540µm | No | 0.81mm | 6.35mm | -65° to +105°C | 6.99mm max. | 10, 12 | ||
| 190050016 | InsulKrimp Fully Insulated Coupler, Female, Female, Box, Tab 6.35 x 0.81mm, Carton | Closed | Yellow | 94V-2 | Female | No | Fully | Nylon (PA) | No | Brass | Tin | Tin | Nylon | 1.506/g | Straight | Carton | 2.540µm | 2.540µm | 0.81mm | 6.35mm | 10, 12 | |||||
| 190050017 | InsulKrimp Fully Insulated Coupler, Female, Continuous Molded Strip, Tab 6.35 x 0.81mm | No | Closed | Yellow | 94V-0 | Female | No | Fully | Nylon (PA) | No | Brass | Tin | Tin | Nylon | 1.513/g | Straight | Reel | 2.540µm | 2.540µm | 0.81mm | 6.35mm | 10, 12 |