産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1731120020 | FCT Stamped Contact, Male, Crimp, 0.10µm Gold Mating Plating, 24-20 AWG, 10,000 pieces on reel | Male | Copper Alloy | Gold over Nickel | 0.200/g | Straight | Reel | 0.100µm | -55° to +125°C | Crimp | 20, 22, 24 | ||||
| 1731120021 | FCT Stamped Contact, Female, Crimp, 0.10µm Gold Mating Plating, Split Tine, 24-20 AWG, 10,000 pieces on reel | Female | Copper Alloy | Gold over Nickel | 0.200/g | Straight | Reel | 0.100µm | -55° to +125°C | Crimp | 20, 22, 24 | ||||
| 1731120029 | FCT High Power Contact, Female, Straight, Crimp, 0.20µm Gold Plating, Split Tine, 10.0A, 20-16 AWG | Female | Copper Alloy | Gold over Nickel | Gold over Nickel | Copper Alloy | 1.800/g | Straight | Bag | 0.200µm | 0.200µm | -55° to +155°C | Crimp | 16, 18, 20 | |
| 1731120030 | FCT High Voltage Contact, Male, Right-Angle, Solder Cup, 1.30µm Gold Mating Plating, with Plastic Retention Clip, 2.0A, 20 AWG or smaller | Male | Copper Alloy | Gold over Nickel | PEI | 0.700/g | Right-Angle | Bag | 1.300µm | -55° to +125°C | Solder Cup | 20 | |||
| 1731120031 | FCT High Voltage Contact, Female, Right-Angle, Solder Cup, 1.30µm Gold Mating Plating, with Plastic Retention Clip, 2.0A, 20 AWG or smaller | Female | Copper Alloy | Gold over Nickel | PEI | 0.600/g | Right-Angle | Bag | 1.300µm | -55° to +125°C | Solder Cup | 20 | |||
| 1731120032 | FCT High Power Contact, Male, Straight, Crimp, 0.10µm Gold over Nickel Phosphorus Mating Plating, 0.20µm Gold over Nickel Termination Plating, 10.0A, 20-16 AWG | Male | Copper Alloy | Gold over Nickel Phosphorus | Gold over Nickel | Copper Alloy | 2.000/g | Straight | Bag | 0.100µm | 0.200µm | -55° to +155°C | Crimp | 16, 18, 20 | |
| 1731120033 | FCT High Power Contact, Female, Straight, Crimp, 0.10µm Gold over Nickel Phosphorus Mating Plating, 0.20µm Gold over Nickel Termination Plating, Split Tine, 10.0A, 20-16 AWG | Female | Copper Alloy | Gold over Nickel Phosphorus | Gold over Nickel | Copper Alloy | 1.800/g | Straight | Bag | 0.100µm | 0.200µm | -55° to +155°C | Crimp | 16, 18, 20 | |
| 1731120034 | FCT High Power Contact, Male, Straight, Crimp, 0.10µm Gold over Nickel Phosphorus Mating Plating, 0.20µm Gold over Nickel Termination Plating, 20.0A, 14-12 AWG, | Male | Copper Alloy | Gold over Nickel Phosphorus | Gold over Nickel | Copper Alloy | 2.100/g | Straight | Bag | 0.100µm | 0.200µm | -55° to +155°C | Crimp | 12, 14 | |
| 1731120035 | FCT High Power Contact, Female, Straight, Crimp, 0.10µm Gold over Nickel Phosphorus Mating Plating, 0.20µm Gold over Nickel Termination Plating, Split Tine, 20.0A, 14-12 AWG, | Female | Copper Alloy | Gold over Nickel Phosphorus | Gold over Nickel | Copper Alloy | 2.100/g | Straight | Bag | 0.100µm | 0.200µm | -55° to +155°C | Crimp | 12, 14 | |
| 1731120036 | FCT High Power Contact, Male, Straight, Crimp, 0.10µm Gold over Nickel Phosphorus Mating Plating, 0.20µm Gold over Nickel Termination Plating, 40.0A, 10-8 AWG | Male | Copper Alloy | Gold over Nickel Phosphorus | Gold over Nickel | Copper Alloy | 2.400/g | Straight | Bag | 0.100µm | 0.200µm | -55° to +155°C | Crimp | 8, 10 | |
| 1731120037 | FCT High Power Contact, Female, Straight, Crimp, 0.10µm Gold over Nickel Phosphorus Mating Plating, 0.20µm Gold over Nickel Termination Plating, Split Tine, 40.0A, 10-8 AWG | Female | Copper Alloy | Gold over Nickel Phosphorus | Gold over Nickel | Copper Alloy | 2.000/g | Straight | Bag | 0.100µm | 0.200µm | -55° to +155°C | Crimp | 8, 10 | |
| 1731120038 | FCT High Power Contact, Male, Straight, Solder Cup, 0.10µm Gold over Nickel Phosphorus Mating Plating, 5.00µm Tin Termination Plating, 10.0A, 20-16 AWG | Male | Copper Alloy | Gold over Nickel Phosphorus | Tin over Nickel | Copper Alloy | 1.900/g | Straight | Bag | 0.100µm | 5.000µm | -55° to +155°C | Solder Cup | 16, 18, 20 | |
| 1731120039 | FCT High Power Contact, Female, Straight, Solder Cup, 0.10µm Gold over Nickel Phosphorus Mating Plating, 5.00µm Tin Termination Plating, Split Tine, 10.0A, 20-16 AWG | Female | Copper Alloy | Gold over Nickel Phosphorus | Tin over Nickel | Copper Alloy | 2.100/g | Straight | Bag | 0.100µm | 5.000µm | -55° to +155°C | Solder Cup | 16, 18, 20 | |
| 1731120040 | FCT High Power Contact, Male, Straight, Solder Cup, 0.10µm Gold over Nickel Phosphorus Mating Plating, 5.00µm Tin Termination Plating, 20.0A, 16-12 AWG | Male | Copper Alloy | Gold over Nickel Phosphorus | Tin over Nickel | Copper Alloy | 2.000/g | Straight | Bag | 0.100µm | 5.000µm | -55° to +155°C | Solder Cup | 12, 14, 16 | |
| 1731120041 | FCT High Power Contact, Female, Straight, Solder Cup, 0.10µm Gold over Nickel Phosphorus Mating Plating, 5.00µm Tin Termination Plating, Split Tine, 20.0A, 16-12 AWG | Female | Copper Alloy | Gold over Nickel Phosphorus | Tin over Nickel | Copper Alloy | 1.900/g | Straight | Bag | 0.100µm | 5.000µm | -55° to +155°C | Solder Cup | 12, 14, 16 | |
| 1731120042 | FCT High Power Contact, Male, Straight, Solder Cup, 0.10µm Gold over Nickel Phosphorus Mating Plating, 5.00µm Tin Termination Plating, 40.0A, 18-2 AWG | Male | Copper Alloy | Gold over Nickel Phosphorus | Tin over Nickel | Copper Alloy | 2.100/g | Straight | Bag | 0.100µm | 5.000µm | -55° to +155°C | Solder Cup | 8, 10, 12 | |
| 1731120043 | FCT High Power Contact, Female, Straight, Solder Cup, 0.10µm Gold over Nickel Phosphorus Mating Plating, 5.00µm Tin Termination Plating, Split Tine, 40.0A, 18-2 AWG | Female | Copper Alloy | Gold over Nickel Phosphorus | Tin over Nickel | Copper Alloy | 1.900/g | Straight | Bag | 0.100µm | 5.000µm | -55° to +155°C | Solder Cup | 8, 10, 12 | |
| 1731120044 | FCT High Power Contact, Early Mate/Late Break, Male, Straight, Solder Cup, 0.80µm Gold Mating Plating, 0.20µm Gold Termination Plating, Split Tine, 10.0A, 20-16 AWG | Male | Copper Alloy | Gold over Nickel | Gold over Nickel | Copper Alloy | 1.800/g | Straight | Bag | 0.800µm | 0.200µm | -55° to +155°C | Solder Cup | 16, 18, 20 | |
| 1731120045 | FCT High Power Contact, Early Mate/Late Break, Female, Straight, Solder Cup, 0.80µm Gold Mating Plating, 0.20µm Gold Termination Plating, Split Tine, 10.0A, 20-16 AWG | Female | Copper Alloy | Gold over Nickel | Gold over Nickel | Copper Alloy | 1.500/g | Straight | Bag | 0.800µm | 0.200µm | -55° to +155°C | Solder Cup | 16, 18, 20 | |
| 1731120046 | FCT Coaxial Contact, Male, Straight, Solder Cable Termination, 50 Ohms, 1.30µm Gold Plating, for RG-178BU, RG-196AU, or RG-404U Cable | Male | Copper Alloy | Gold over Nickel | Gold over Nickel | 1.400/g | Straight | Bag | 1.300µm | 0.200µm | -55° to +135°C | Solder/Crimp | |||
| 1731120047 | FCT Coaxial Contact, Female, Straight, Solder Cable Termination, 50 Ohms, 1.30µm Gold Plating, for RG-178BU, RG-196AU, or RG-404U Cable | Female | Copper Alloy | Gold over Nickel | Gold over Nickel | 2.200/g | Straight | Bag | 1.300µm | 0.200µm | -55° to +135°C | Solder/Crimp | |||
| 1731120048 | FCT Coaxial Contact, 3 Pins, Male, Straight, PCB Through Hole, 50 Ohms, 1.30µm Gold Plating | Male | Copper Alloy | Gold over Nickel | Gold over Nickel | 1.200/g | Straight | Adhesive Tape on Reel | 1.300µm | 0.200µm | -55° to +135°C | Through Hole | |||
| 1731120049 | FCT Coaxial Contact, 3 Pins, Female, Straight, PCB Through Hole, 50 Ohms, 1.30µm Gold Plating | Female | Copper Alloy | Gold over Nickel | Gold over Nickel | 1.100/g | Straight | Adhesive Tape on Reel | 1.300µm | 0.200µm | -55° to +135°C | Through Hole | |||
| 1731120050 | FCT Coaxial Contact, Male, Straight, Crimp, 50 Ohms, 1.30µm Gold Plating, for RG-174U, RG-188AU, or RG-316U Cable | Male | Copper Alloy | Gold over Nickel | Gold over Nickel | 1.300/g | Straight | Bag | 1.300µm | 0.200µm | -55° to +135°C | Crimp | |||
| 1731120051 | FCT Coaxial Contact, Female, Straight, Crimp, 50 Ohms, 1.30µm Gold Plating, for RG-174U, RG-188AU, or RG-316U Cable | Female | Copper Alloy | Gold over Nickel | Gold over Nickel | 1.500/g | Straight | Bag | 1.300µm | 0.200µm | -55° to +135°C | Crimp |