- 品番
- 1731120032
- カテゴリ
- D-Sub Contacts
Physical Specifications
- Durability Mating Cycles Min
- 500
- Gender
- Male
- Material Contact
- Copper Alloy
- Material Plating Mating
- Gold over Nickel Phosphorus
- Material Plating Termination
- Gold over Nickel
- Material Retaining Clip
- Copper Alloy
- Net Weight
- 2.000/g
- Orientation
- Straight
- Packaging Type
- Bag
- Plating Min Mating
- 0.100µm
- Plating Min Termination
- 0.200µm
- Temperature Range Operating
- -55° to +155°C
- Termination Style
- Crimp
- Wire Size Awg
- 16,18,20
Electrical Specifications
- Current Maximum Per Contact
- 10.0A
キーワード: 173112-0032, 1731120032
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- 50 Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Duty-To-Declare per California Proposition 65
- Prop Risk Display Name
- PropRisk
- Prop Risk Status
- Cancer,Developmental toxicity,Reproductive toxicity
- Prop Sub Display Name
- PropSub
- Prop Sub Status
- Lead compounds
- Reach Display Name
- REACH SVHC
- Reach Status
- Contains Lead per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant with Exemption 6(c) per EU 2015/863