産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| 1722643002 | Ultra-Fit Tangless Terminal Position Assurance (TPA), 3.50mm Pitch, 2 Circuits, Black | 2 | 2 | Black | Yes | Nylon | 0.104/g | 1 | Bag | -40° to +120°C | |
| 1722643003 | Ultra-Fit Tangless Terminal Position Assurance (TPA), 3.50mm Pitch, 3 Circuits, Black | 3 | 3 | Black | Yes | Nylon | 0.136/g | 1 | Bag | -40° to +120°C | |
| 1722643004 | Ultra-Fit Tangless Terminal Position Assurance (TPA), 3.50mm Pitch, 4 Circuits, Black | 4 | 4 | Black | Yes | Nylon | 0.169/g | 1 | Bag | -40° to +120°C | |
| 1722643005 | Ultra-Fit Tangless Terminal Position Assurance (TPA), 3.50mm Pitch, 5 Circuits, Black | 5 | 5 | Black | Yes | Nylon | 0.205/g | 1 | Bag | -40° to +120°C | |
| 1722643006 | Ultra-Fit Tangless Terminal Position Assurance (TPA), 3.50mm Pitch, 6 Circuits, Black | 6 | 6 | Black | Yes | Nylon | 0.251/g | 1 | Bag | -40° to +120°C | |
| 1722643007 | Ultra-Fit Tangless Terminal Position Assurance (TPA), 3.50mm Pitch, 7 Circuits, Black | 7 | 7 | Black | Yes | Nylon | 0.270/g | 1 | Bag | -40° to +120°C | |
| 1722643008 | Ultra-Fit Tangless Terminal Position Assurance (TPA), 3.50mm Pitch, 8 Circuits, Black | 8 | 8 | Black | Yes | Nylon | 0.290/g | 1 | Bag | -40° to +120°C | |
| 1722644002 | Ultra-Fit Tangless Terminal Position Assurance (TPA), 3.50mm Pitch, 2 Circuits, Natural | 2 | 2 | Natural | Yes | Nylon | 0.103/g | 1 | Bag | -40° to +120°C | |
| 1722644003 | Ultra-Fit Tangless Terminal Position Assurance (TPA), 3.50mm Pitch, 3 Circuits, Natural | 3 | 3 | Natural | Yes | Nylon | 0.136/g | 1 | Bag | -40° to +120°C | |
| 1722644004 | Ultra-Fit Tangless Terminal Position Assurance (TPA), 3.50mm Pitch, 4 Circuits, Natural | 4 | 4 | Natural | Yes | Nylon | 0.168/g | 1 | Bag | -40° to +120°C | |
| 1722644005 | Ultra-Fit Tangless Terminal Position Assurance (TPA), 3.50mm Pitch, 5 Circuits, Natural | 5 | 5 | Natural | Yes | Nylon | 0.203/g | 1 | Bag | -40° to +120°C | |
| 1722644006 | Ultra-Fit Tangless Terminal Position Assurance (TPA), 3.50mm Pitch, 6 Circuits, Natural | 6 | 6 | Natural | Yes | Nylon | 0.251/g | 1 | Bag | -40° to +120°C | |
| 1722644007 | Ultra-Fit Tangless Terminal Position Assurance (TPA), 3.50mm Pitch, 7 Circuits, Natural | 7 | 7 | Natural | Yes | Nylon | 0.287/g | 1 | Bag | -40° to +120°C | |
| 1722644008 | Ultra-Fit Tangless Terminal Position Assurance (TPA), 3.50mm Pitch, 8 Circuits, Natural | 8 | 8 | Natural | Yes | Nylon | 0.316/g | 1 | Bag | -40° to +120°C |