産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 768250912 | Mega-Fit Right-Angle Header, 5.70mm Pitch, Through Hole, Dual Row, 12 Circuits, Matte Tin (Sn) Plating, 3.60mm Tail Length, Glow-Wire Capable, Tape and Reel, Black | No | No | 12 | 12 | Black | 25 | No | Yes | Yes | Yes | 16.78mm | High Conductivity Copper | Matte Tin | Matte Tin | Liquid Crystal Polymer (LCP) | 7.883/g | 2 | Right Angle | Embossed Tape on Reel | 3.60mm | Yes | Yes | 1.58mm, 2.36mm | 5.70mm | 5.70mm | 1.524µm | 1.524µm | Yes | Yes | Shrouded | -40° to +105°C | Through Hole | 14.53mm |
| 1720650002 | Mega-Fit Vertical Header, 5.70mm Pitch, Through Hole, Dual Row, 2 Circuits, 0.38µm Gold (Au) Plating, 3.73mm Tail Length, Glow-Wire Capable, Tray, Black | No | 2 | 2 | Black | 200 | No | Yes | Yes | Yes | 16.78mm | High Conductivity Copper | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | 1.808/g | 2 | Vertical | Tray | 3.73mm | Yes | Yes | 1.58mm, 2.36mm | 5.70mm | 5.70mm | 0.381µm | 2.540µm | Yes | Yes | Shrouded | -40° to +120°C | Through Hole | 14.80mm | |
| 1720650004 | Mega-Fit Vertical Header, 5.70mm Pitch, Through Hole, Dual Row, 4 Circuits, 0.38µm Gold (Au) Plating, 3.73mm Tail Length, Glow-Wire Capable, Tray, Black | No | 4 | 4 | Black | 200 | No | Yes | Yes | Yes | 16.78mm | High Conductivity Copper | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | 2.507/g | 2 | Vertical | Tray | 3.73mm | Yes | Yes | 1.58mm, 2.36mm | 5.70mm | 5.70mm | 0.381µm | 2.540µm | Yes | Yes | Shrouded | -40° to +120°C | Through Hole | 14.80mm | |
| 1720650006 | Mega-Fit Vertical Header, 5.70mm Pitch, Through Hole, Dual Row, 6 Circuits, 0.38µm Gold (Au) Plating, 3.73mm Tail Length, Glow-Wire Capable, Tray, Black | No | 6 | 6 | Black | 200 | No | Yes | Yes | Yes | 16.78mm | High Conductivity Copper | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | 3.553/g | 2 | Vertical | Tray | 3.73mm | Yes | Yes | 1.58mm, 2.36mm | 5.70mm | 5.70mm | 0.381µm | 2.540µm | Yes | Yes | Shrouded | -40° to +120°C | Through Hole | 14.80mm | |
| 1720650008 | Mega-Fit Vertical Header, 5.70mm Pitch, Through Hole, Dual Row, 8 Circuits, 0.38µm Gold (Au) Plating, 3.73mm Tail Length, Glow-Wire Capable, Tray, Black | No | 8 | 8 | Black | 200 | No | Yes | Yes | Yes | 16.78mm | High Conductivity Copper | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | 4.599/g | 2 | Vertical | Tray | 3.73mm | Yes | Yes | 1.58mm, 2.36mm | 5.70mm | 5.70mm | 0.381µm | 2.540µm | Yes | Yes | Shrouded | -40° to +120°C | Through Hole | 14.80mm | |
| 1720650010 | Mega-Fit Vertical Header, 5.70mm Pitch, Through Hole, Dual Row, 10 Circuits, 0.38µm Gold (Au) Plating, 3.73mm Tail Length, Glow-Wire Capable, Tray, Black | No | 10 | 10 | Black | 200 | No | Yes | Yes | Yes | 16.78mm | High Conductivity Copper | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | 5.656/g | 2 | Vertical | Tray | 3.73mm | Yes | Yes | 1.58mm, 2.36mm | 5.70mm | 5.70mm | 0.381µm | 2.540µm | Yes | Yes | Shrouded | -40° to +120°C | Through Hole | 14.80mm | |
| 1720650012 | Mega-Fit Vertical Header, 5.70mm Pitch, Through Hole, Dual Row, 12 Circuits, 0.38µm Gold (Au) Plating, 3.73mm Tail Length, Glow-Wire Capable, Tray, Black | No | 12 | 12 | Black | 200 | No | Yes | Yes | Yes | 16.78mm | High Conductivity Copper | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | 6.718/g | 2 | Vertical | Tray | 3.73mm | Yes | Yes | 1.58mm, 2.36mm | 5.70mm | 5.70mm | 0.381µm | 2.540µm | Yes | Yes | Shrouded | -40° to +120°C | Through Hole | 14.80mm | |
| 1720650202 | Mega-Fit Slim Vertical Header without Crush Pegs, 5.70mm Pitch, Through Hole, Dual Row, 2 Circuits, 0.38µm Gold (Au) Plating, 2.93mm Tail Length, Glow-Wire Capable, Tray, Black | No | 2 | 2 | Black | 200 | No | Yes | Yes | Yes | 16.78mm | High Conductivity Copper | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | 1.694/g | 2 | Vertical | Tray | 2.93mm | Yes | Yes | 1.58mm | 5.70mm | 5.70mm | 0.381µm | 2.540µm | Yes | Yes | Shrouded | -40° to +120°C | Through Hole | 14.80mm | |
| 1720650204 | Mega-Fit Slim Vertical Header without Crush Pegs, 5.70mm Pitch, Through Hole, Dual Row, 4 Circuits, 0.38µm Gold (Au) Plating, 2.93mm Tail Length, Glow-Wire Capable, Tray, Black | No | 4 | 4 | Black | 200 | No | Yes | Yes | Yes | 16.78mm | High Conductivity Copper | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | 2.394/g | 2 | Vertical | Tray | 2.93mm | Yes | Yes | 1.58mm | 5.70mm | 5.70mm | 0.381µm | 2.540µm | Yes | Yes | Shrouded | -40° to +120°C | Through Hole | 14.80mm | |
| 1720650206 | Mega-Fit Slim Vertical Header without Crush Pegs, 5.70mm Pitch, Through Hole, Dual Row, 6 Circuits, 0.38µm Gold (Au) Plating, 2.93mm Tail Length, Glow-Wire Capable, Tray, Black | No | 6 | 6 | Black | 200 | No | Yes | Yes | Yes | 16.78mm | High Conductivity Copper | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | 3.447/g | 2 | Vertical | Tray | 2.93mm | Yes | Yes | 1.58mm | 5.70mm | 5.70mm | 0.381µm | 2.540µm | Yes | Yes | Shrouded | -40° to +120°C | Through Hole | 14.80mm | |
| 1720650208 | Mega-Fit Slim Vertical Header without Crush Pegs, 5.70mm Pitch, Through Hole, Dual Row, 8 Circuits, 0.38µm Gold (Au) Plating, 2.93mm Tail Length, Glow-Wire Capable, Tray, Black | No | 8 | 8 | Black | 200 | No | Yes | Yes | Yes | 16.78mm | High Conductivity Copper | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | 4.498/g | 2 | Vertical | Tray | 2.93mm | Yes | Yes | 1.58mm | 5.70mm | 5.70mm | 0.381µm | 2.540µm | Yes | Yes | Shrouded | -40° to +120°C | Through Hole | 14.80mm | |
| 1720650210 | Mega-Fit Slim Vertical Header without Crush Pegs, 5.70mm Pitch, Through Hole, Dual Row, 10 Circuits, 0.38µm Gold (Au) Plating, 2.93mm Tail Length, Glow-Wire Capable, Tray, Black | No | 10 | 10 | Black | 200 | No | Yes | Yes | Yes | 16.78mm | High Conductivity Copper | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | 5.564/g | 2 | Vertical | Tray | 2.93mm | Yes | Yes | 1.58mm | 5.70mm | 5.70mm | 0.381µm | 2.540µm | Yes | Yes | Shrouded | -40° to +120°C | Through Hole | 14.80mm | |
| 1720650212 | Mega-Fit Slim Vertical Header without Crush Pegs, 5.70mm Pitch, Through Hole, Dual Row, 12 Circuits, 0.38µm Gold (Au) Plating, 2.93mm Tail Length, Glow-Wire Capable, Tray, Black | No | 12 | 12 | Black | 200 | No | Yes | Yes | Yes | 16.78mm | High Conductivity Copper | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | 6.631/g | 2 | Vertical | Tray | 2.93mm | Yes | Yes | 1.58mm | 5.70mm | 5.70mm | 0.381µm | 2.540µm | Yes | Yes | Shrouded | -40° to +120°C | Through Hole | 14.80mm | |
| 1720650302 | Mega-Fit Slim Vertical Header without Crush Pegs, 5.70mm Pitch, Through Hole, Dual Row, 2 Circuits, 0.76µm Gold (Au) Plating, 2.93mm Tail Length, Glow-Wire Capable, Tray, Black | No | 2 | 2 | Black | 200 | No | Yes | Yes | Yes | 16.78mm | High Conductivity Copper | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | 1.696/g | 2 | Vertical | Tray | 2.93mm | Yes | Yes | 1.58mm | 5.70mm | 5.70mm | 0.762µm | 2.540µm | Yes | Yes | Shrouded | -40° to +120°C | Through Hole | 14.80mm | |
| 1720650304 | Mega-Fit Slim Vertical Header without Crush Pegs, 5.70mm Pitch, Through Hole, Dual Row, 4 Circuits, 0.76µm Gold (Au) Plating, 2.93mm Tail Length, Glow-Wire Capable, Tray, Black | No | 4 | 4 | Black | 200 | No | Yes | Yes | Yes | 16.78mm | High Conductivity Copper | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | 2.398/g | 2 | Vertical | Tray | 2.93mm | Yes | Yes | 1.58mm | 5.70mm | 5.70mm | 0.762µm | 2.540µm | Yes | Yes | Shrouded | -40° to +120°C | Through Hole | 14.80mm | |
| 1720650306 | Mega-Fit Slim Vertical Header without Crush Pegs, 5.70mm Pitch, Through Hole, Dual Row, 6 Circuits, 0.76µm Gold (Au) Plating, 2.93mm Tail Length, Glow-Wire Capable, Tray, Black | No | No | 6 | 6 | Black | 200 | No | Yes | Yes | Yes | 16.78mm | High Conductivity Copper | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | 3.453/g | 2 | Vertical | Tray | 2.93mm | Yes | Yes | 1.58mm | 5.70mm | 5.70mm | 0.762µm | 2.540µm | Yes | Yes | Shrouded | -40° to +120°C | Through Hole | 14.80mm |
| 1720650308 | Mega-Fit Slim Vertical Header without Crush Pegs, 5.70mm Pitch, Through Hole, Dual Row, 8 Circuits, 0.76µm Gold (Au) Plating, 2.93mm Tail Length, Glow-Wire Capable, Tray, Black | No | 8 | 8 | Black | 200 | No | Yes | Yes | Yes | 16.78mm | High Conductivity Copper | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | 4.506/g | 2 | Vertical | Tray | 2.93mm | Yes | Yes | 1.58mm | 5.70mm | 5.70mm | 0.762µm | 2.540µm | Yes | Yes | Shrouded | -40° to +120°C | Through Hole | 14.80mm | |
| 1720650310 | Mega-Fit Slim Vertical Header without Crush Pegs, 5.70mm Pitch, Through Hole, Dual Row, 10 Circuits, 0.76µm Gold (Au) Plating, 2.93mm Tail Length, Glow-Wire Capable, Tray, Black | No | 10 | 10 | Black | 200 | No | Yes | Yes | Yes | 16.78mm | High Conductivity Copper | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | 5.574/g | 2 | Vertical | Tray | 2.93mm | Yes | Yes | 1.58mm | 5.70mm | 5.70mm | 0.762µm | 2.540µm | Yes | Yes | Shrouded | -40° to +120°C | Through Hole | 14.80mm | |
| 1720650312 | Mega-Fit Slim Vertical Header without Crush Pegs, 5.70mm Pitch, Through Hole, Dual Row, 12 Circuits, 0.76µm Gold (Au) Plating, 2.93mm Tail Length, Glow-Wire Capable, Tray, Black | No | 12 | 12 | Black | 200 | No | Yes | Yes | Yes | 16.78mm | High Conductivity Copper | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | 6.643/g | 2 | Vertical | Tray | 2.93mm | Yes | Yes | 1.58mm | 5.70mm | 5.70mm | 0.762µm | 2.540µm | Yes | Yes | Shrouded | -40° to +120°C | Through Hole | 14.80mm | |
| 1720650702 | Mega-Fit Vertical Header, 5.70mm Pitch, Through Hole, Dual Row, 2 Circuits, 0.38µm Gold (Au) Plating, 3.73mm Tail Length, Glow-Wire Capable, Tape and Reel, with Pick-and-Place Tape, Black | No | No | 2 | 2 | Black | 200 | No | Yes | Yes | Yes | 16.78mm | High Conductivity Copper | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | 1.808/g | 2 | Vertical | Embossed Tape on Reel | 3.73mm | Yes | Yes | 1.58mm, 2.36mm | 5.70mm | 5.70mm | 0.381µm | 2.540µm | Yes | Yes | Shrouded | -40° to +120°C | Through Hole | 14.80mm |
| 1720650704 | Mega-Fit Vertical Header, 5.70mm Pitch, Through Hole, Dual Row, 4 Circuits, 0.38µm Gold (Au) Plating, 3.73mm Tail Length, Glow-Wire Capable, Tape and Reel, with Pick-and-Place Tape, Black | No | No | 4 | 4 | Black | 200 | No | Yes | Yes | Yes | 16.78mm | High Conductivity Copper | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | 2.507/g | 2 | Vertical | Embossed Tape on Reel | 3.73mm | Yes | Yes | 1.58mm, 2.36mm | 5.70mm | 5.70mm | 0.381µm | 2.540µm | Yes | Yes | Shrouded | -40° to +120°C | Through Hole | 14.80mm |
| 1720650706 | Mega-Fit Vertical Header, 5.70mm Pitch, Through Hole, Dual Row, 6 Circuits, 0.38µm Gold (Au) Plating, 3.73mm Tail Length, Glow-Wire Capable, Tape and Reel, with Pick-and-Place Tape, Black | No | No | 6 | 6 | Black | 200 | No | Yes | Yes | Yes | 16.78mm | High Conductivity Copper | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | 3.553/g | 2 | Vertical | Embossed Tape on Reel | 3.73mm | Yes | Yes | 1.58mm, 2.36mm | 5.70mm | 5.70mm | 0.381µm | 2.540µm | Yes | Yes | Shrouded | -40° to +120°C | Through Hole | 14.80mm |
| 1720650902 | Mega-Fit Vertical Header, 5.70mm Pitch, Through Hole, Dual Row, 2 Circuits, 0.38µm Gold (Au) Plating, 3.73mm Tail Length, Glow-Wire Capable, Tape and Reel, Black | No | No | 2 | 2 | Black | 200 | No | Yes | Yes | Yes | 16.78mm | High Conductivity Copper | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | 1.808/g | 2 | Vertical | Embossed Tape on Reel | 3.73mm | Yes | Yes | 1.58mm, 2.36mm | 5.70mm | 5.70mm | 0.381µm | 2.540µm | Yes | Yes | Shrouded | -40° to +120°C | Through Hole | 14.80mm |
| 1720650904 | Mega-Fit Vertical Header, 5.70mm Pitch, Through Hole, Dual Row, 4 Circuits, 0.38µm Gold (Au) Plating, 3.73mm Tail Length, Glow-Wire Capable, Tape and Reel, Black | No | No | 4 | 4 | Black | 200 | No | Yes | Yes | Yes | 16.78mm | High Conductivity Copper | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | 2.507/g | 2 | Vertical | Embossed Tape on Reel | 3.73mm | Yes | Yes | 1.58mm, 2.36mm | 5.70mm | 5.70mm | 0.381µm | 2.540µm | Yes | Yes | Shrouded | -40° to +120°C | Through Hole | 14.80mm |
| 1720650906 | Mega-Fit Vertical Header, 5.70mm Pitch, Through Hole, Dual Row, 6 Circuits, 0.38µm Gold (Au) Plating, 3.73mm Tail Length, Glow-Wire Capable, Tape and Reel, Black | No | No | 6 | 6 | Black | 200 | No | Yes | Yes | Yes | 16.78mm | High Conductivity Copper | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | 3.553/g | 2 | Vertical | Embossed Tape on Reel | 3.73mm | Yes | Yes | 1.58mm, 2.36mm | 5.70mm | 5.70mm | 0.381µm | 2.540µm | Yes | Yes | Shrouded | -40° to +120°C | Through Hole | 14.80mm |