産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 151680101 | 1.25mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 31.00mm Cable Length, Tin (Sn) Plating, 6 Circuits | No | 30.00mm | 6 | A (same side) | Ultra-Flexible | Tin | 1.000/g | Bag | 1.25mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
| 151680102 | 1.25mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 31.00mm Cable Length, Tin (Sn) Plating, 6 Circuits | No | 30.00mm | 6 | D (opposite side) | Ultra-Flexible | Tin | 1.000/g | Bag | 1.25mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
| 151680103 | 1.25mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 51.00mm Cable Length, Tin (Sn) Plating, 6 Circuits | 51.00mm | 6 | A (same side) | Ultra-Flexible | Tin | 1.000/g | Bag | 1.25mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
| 151680104 | 1.25mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 51.00mm Cable Length, Tin (Sn) Plating, 6 Circuits | No | 51.00mm | 6 | D (opposite side) | Ultra-Flexible | Tin | 1.000/g | Bag | 1.25mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
| 151680105 | 1.25mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 76.00mm Cable Length, Tin (Sn) Plating, 6 Circuits | No | 76.00mm | 6 | A (same side) | Ultra-Flexible | Tin | 1.000/g | Bag | 1.25mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
| 151680106 | 1.25mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 76.00mm Cable Length, Tin (Sn) Plating, 6 Circuits | No | 76.00mm | 6 | D (opposite side) | Ultra-Flexible | Tin | 1.000/g | Bag | 1.25mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
| 151680107 | 1.25mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 102.00mm Cable Length, Tin (Sn) Plating, 6 Circuits | No | 102.00mm | 6 | A (same side) | Ultra-Flexible | Tin | 1.000/g | Bag | 1.25mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
| 151680108 | 1.25mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 102.00mm Cable Length, Tin (Sn) Plating, 6 Circuits | No | 102.00mm | 6 | D (opposite side) | Ultra-Flexible | Tin | 1.000/g | Bag | 1.25mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
| 151680109 | 1.25mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 127.00mm Cable Length, Tin (Sn) Plating, 6 Circuits | No | 127.00mm | 6 | A (same side) | Ultra-Flexible | Tin | 1.000/g | Bag | 1.25mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
| 151680110 | 1.25mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 127.00mm Cable Length, Tin (Sn) Plating, 6 Circuits | No | 127.00mm | 6 | D (opposite side) | Ultra-Flexible | Tin | 1.000/g | Bag | 1.25mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
| 151680111 | 1.25mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 152.00mm Cable Length, Tin (Sn) Plating, 6 Circuits | No | 152.00mm | 6 | A (same side) | Ultra-Flexible | Tin | 1.000/g | Bag | 1.25mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
| 151680112 | 1.25mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 152.00mm Cable Length, Tin (Sn) Plating, 6 Circuits | No | 152.00mm | 6 | D (opposite side) | Ultra-Flexible | Tin | 1.000/g | Bag | 1.25mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
| 151680113 | 1.25mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 178.00mm Cable Length, Tin (Sn) Plating, 6 Circuits | 178.00mm | 6 | A (same side) | Ultra-Flexible | Tin | 1.000/g | Bag | 1.25mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
| 151680114 | 1.25mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 178.00mm Cable Length, Tin (Sn) Plating, 6 Circuits | No | 178.00mm | 6 | D (opposite side) | Ultra-Flexible | Tin | 1.000/g | Bag | 1.25mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
| 151680115 | 1.25mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 203.00mm Cable Length, Tin (Sn) Plating, 6 Circuits | No | 203.00mm | 6 | A (same side) | Ultra-Flexible | Tin | 1.000/g | Bag | 1.25mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
| 151680116 | 1.25mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 203.00mm Cable Length, Tin (Sn) Plating, 6 Circuits | 203.00mm | 6 | D (opposite side) | Ultra-Flexible | Tin | 1.000/g | Bag | 1.25mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
| 151680117 | 1.25mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 229.00mm Cable Length, Tin (Sn) Plating, 6 Circuits | No | 229.00mm | 6 | A (same side) | Ultra-Flexible | Tin | 1.000/g | Bag | 1.25mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
| 151680118 | 1.25mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 229.00mm Cable Length, Tin (Sn) Plating, 6 Circuits | No | 229.00mm | 6 | D (opposite side) | Ultra-Flexible | Tin | 1.000/g | Bag | 1.25mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
| 151680119 | 1.25mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 254.00mm Cable Length, Tin (Sn) Plating, 6 Circuits | No | 254.00mm | 6 | A (same side) | Ultra-Flexible | Tin | 1.000/g | Bag | 1.25mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
| 151680120 | 1.25mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 254.00mm Cable Length, Tin (Sn) Plating, 6 Circuits | No | 254.00mm | 6 | D (opposite side) | Ultra-Flexible | Tin | 1.000/g | Bag | 1.25mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
| 151680121 | 1.25mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 305.00mm Cable Length, Tin (Sn) Plating, 6 Circuits | No | 305.00mm | 6 | A (same side) | Ultra-Flexible | Tin | 1.000/g | Bag | 1.25mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
| 151680122 | 1.25mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 305.00mm Cable Length, Tin (Sn) Plating, 6 Circuits | No | 305.00mm | 6 | D (opposite side) | Ultra-Flexible | Tin | 1.000/g | Bag | 1.25mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
| 151680123 | 1.25mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 31.00mm Cable Length, Tin (Sn) Plating, 8 Circuits | No | 30.00mm | 8 | A (same side) | Ultra-Flexible | Tin | 1.000/g | Bag | 1.25mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
| 151680124 | 1.25mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 31.00mm Cable Length, Tin (Sn) Plating, 8 Circuits | No | 30.00mm | 8 | D (opposite side) | Ultra-Flexible | Tin | 1.000/g | Bag | 1.25mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |
| 151680125 | 1.25mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 51.00mm Cable Length, Tin (Sn) Plating, 8 Circuits | 51.00mm | 8 | A (same side) | Ultra-Flexible | Tin | 1.000/g | Bag | 1.25mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |