産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1510530002 | 11.00mm Pitch EXTreme Guardian Power Vertical Plug PCB Header, 2.30mm PCB Thickness, Gold (Au) Plating, 2 Circuits | No | 2 | 2 | Black | 25 | No | 94V-0 | No | Yes | Copper Alloy | Gold | Tin | Liquid Crystal Polymer (LCP) | 13.974/g | 1 | Vertical | Tray | 2.83mm | No | 2.30mm | 11.00mm | 0.762µm | 2.540µm | Yes | No | -40° to +105°C | Through Hole - Compliant Pin | |
| 1510530003 | 11.00mm Pitch EXTreme Guardian Power Vertical Plug PCB Header, 2.30mm PCB Thickness, Gold (Au) Plating, 3 Circuits | No | 3 | 3 | Black | 25 | No | 94V-0 | No | Yes | Copper Alloy | Gold | Tin | Liquid Crystal Polymer (LCP) | 18.531/g | 1 | Vertical | Tray | 2.83mm | No | 2.30mm | 11.00mm | 0.762µm | 2.540µm | Yes | No | -40° to +105°C | Through Hole - Compliant Pin | |
| 1510530004 | 11.00mm Pitch EXTreme Guardian Power Vertical Plug PCB Header, 2.30mm PCB Thickness, Gold (Au) Plating, 4 Circuits | No | 4 | 4 | Black | 25 | No | 94V-0 | No | Yes | Copper Alloy | Gold | Tin | Liquid Crystal Polymer (LCP) | 23.088/g | 1 | Vertical | Tray | 2.83mm | No | 2.30mm | 11.00mm | 0.762µm | 2.540µm | Yes | No | -40° to +105°C | Through Hole - Compliant Pin | |
| 1510530005 | 11.00mm Pitch EXTreme Guardian Power Vertical Plug PCB Header, 2.30mm PCB Thickness, Gold (Au) Plating, 5 Circuits | No | No | 5 | 5 | Black | 25 | No | 94V-0 | No | Yes | Copper Alloy | Gold | Tin | Liquid Crystal Polymer (LCP) | 27.645/g | 1 | Vertical | Tray | 2.83mm | No | 2.30mm | 11.00mm | 0.762µm | 2.540µm | Yes | No | -40° to +105°C | Through Hole - Compliant Pin |
| 1510530006 | 11.00mm Pitch EXTreme Guardian Power Vertical Plug PCB Header, 2.30mm PCB Thickness, Gold (Au) Plating, 6 Circuits | No | 6 | 6 | Black | 25 | No | 94V-0 | No | Yes | Copper Alloy | Gold | Tin | Liquid Crystal Polymer (LCP) | 32.202/g | 1 | Vertical | Tray | 2.83mm | No | 2.30mm | 11.00mm | 0.762µm | 2.540µm | Yes | No | -40° to +105°C | Through Hole - Compliant Pin |