産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 150140213 | 0.25mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 51.00mm Cable Length, Gold (Au) Plating, 13 Circuits | 51.00mm | 13 | A (same side) | Miniaturization | Gold | 1.000/g | Bag | 0.25mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
| 150140217 | 0.25mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 51.00mm Cable Length, Gold (Au) Plating, 17 Circuits | 51.00mm | 17 | A (same side) | Miniaturization | Gold | 1.000/g | Bag | 0.25mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
| 150140221 | 0.25mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 51.00mm Cable Length, Gold (Au) Plating, 21 Circuits | 51.00mm | 21 | A (same side) | Miniaturization | Gold | 1.000/g | Bag | 0.25mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
| 150140225 | 0.25mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 51.00mm Cable Length, Gold (Au) Plating, 25 Circuits | 51.00mm | 25 | A (same side) | Miniaturization | Gold | 1.000/g | Bag | 0.25mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
| 150140229 | 0.25mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 51.00mm Cable Length, Gold (Au) Plating, 29 Circuits | 51.00mm | 29 | A (same side) | Miniaturization | Gold | 1.000/g | Bag | 0.25mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
| 150140231 | 0.25mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 51.00mm Cable Length, Gold (Au) Plating, 31 Circuits | 51.00mm | 31 | A (same side) | Miniaturization | Gold | 1.000/g | Bag | 0.25mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
| 150140233 | 0.25mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 51.00mm Cable Length, Gold (Au) Plating, 33 Circuits | 51.00mm | 33 | A (same side) | Miniaturization | Gold | 1.000/g | Bag | 0.25mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
| 150140237 | 0.25mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 51.00mm Cable Length, Gold (Au) Plating, 37 Circuits | 51.00mm | 37 | A (same side) | Miniaturization | Gold | 1.000/g | Bag | 0.25mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
| 150140239 | 0.25mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 51.00mm Cable Length, Gold (Au) Plating, 39 Circuits | 51.00mm | 39 | A (same side) | Miniaturization | Gold | 1.000/g | Bag | 0.25mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
| 150140241 | 0.25mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 51.00mm Cable Length, Gold (Au) Plating, 41 Circuits | 51.00mm | 41 | A (same side) | Miniaturization | Gold | 1.000/g | Bag | 0.25mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
| 150140243 | 0.25mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 51.00mm Cable Length, Gold (Au) Plating, 43 Circuits | 51.00mm | 43 | A (same side) | Miniaturization | Gold | 1.000/g | Bag | 0.25mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
| 150140245 | 0.25mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 51.00mm Cable Length, Gold (Au) Plating, 45 Circuits | 51.00mm | 45 | A (same side) | Miniaturization | Gold | 1.000/g | Bag | 0.25mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
| 150140251 | 0.25mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 51.00mm Cable Length, Gold (Au) Plating, 51 Circuits | 51.00mm | 51 | A (same side) | Miniaturization | Gold | 1.000/g | Bag | 0.25mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
| 150140253 | 0.25mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 51.00mm Cable Length, Gold (Au) Plating, 53 Circuits | 51.00mm | 53 | A (same side) | Miniaturization | Gold | 1.000/g | Bag | 0.25mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
| 150140261 | 0.25mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 51.00mm Cable Length, Gold (Au) Plating, 61 Circuits | 51.00mm | 61 | A (same side) | Miniaturization | Gold | 1.000/g | Bag | 0.25mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
| 150140413 | 0.25mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 102.00mm Cable Length, Gold (Au) Plating, 13 Circuits | 102.00mm | 13 | A (same side) | Miniaturization | Gold | 1.000/g | Bag | 0.25mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
| 150140417 | 0.25mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 102.00mm Cable Length, Gold (Au) Plating, 17 Circuits | 102.00mm | 17 | A (same side) | Miniaturization | Gold | 1.000/g | Bag | 0.25mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
| 150140421 | 0.25mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 102.00mm Cable Length, Gold (Au) Plating, 21 Circuits | 102.00mm | 21 | A (same side) | Miniaturization | Gold | 1.000/g | Bag | 0.25mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
| 150140425 | 0.25mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 102.00mm Cable Length, Gold (Au) Plating, 25 Circuits | 102.00mm | 25 | A (same side) | Miniaturization | Gold | 1.000/g | Bag | 0.25mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
| 150140429 | 0.25mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 102.00mm Cable Length, Gold (Au) Plating, 29 Circuits | 102.00mm | 29 | A (same side) | Miniaturization | Gold | 1.000/g | Bag | 0.25mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
| 150140431 | 0.25mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 102.00mm Cable Length, Gold (Au) Plating, 31 Circuits | 102.00mm | 31 | A (same side) | Miniaturization | Gold | 1.000/g | Bag | 0.25mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
| 150140433 | 0.25mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 102.00mm Cable Length, Gold (Au) Plating, 33 Circuits | 102.00mm | 33 | A (same side) | Miniaturization | Gold | 1.000/g | Bag | 0.25mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
| 150140437 | 0.25mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 102.00mm Cable Length, Gold (Au) Plating, 37 Circuits | 102.00mm | 37 | A (same side) | Miniaturization | Gold | 1.000/g | Bag | 0.25mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
| 150140439 | 0.25mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 102.00mm Cable Length, Gold (Au) Plating, 39 Circuits | 102.00mm | 39 | A (same side) | Miniaturization | Gold | 1.000/g | Bag | 0.25mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A | |
| 150140441 | 0.25mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 102.00mm Cable Length, Gold (Au) Plating, 41 Circuits | 102.00mm | 41 | A (same side) | Miniaturization | Gold | 1.000/g | Bag | 0.25mm | -40° to +105°C | FFC Connector | Flat Flex Cable | N/A |