産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 02091117 | 2.36mm Diameter, Standard .093\ Pin and Socket Crimp Terminal, Series 1381, Female, with Tin (Sn) Plated Brass Contact, 22-18 AWG, Reel | 25 | Female | Brass | Tin | Tin | 384.000/mg | Reel | 0.508µm | 0.508µm | Crimp or Compression | 1.52-3.05mm | 18, 20, 22 | N/A | |
| 02091119 | 2.36mm Diameter, Standard .093\ Pin and Socket Crimp Terminal, Series 1381, Female, with Tin (Sn) Plated Brass Contact, 22-18 AWG, Bag | 25 | Female | Brass | Tin | Tin | 0.360/g | Bag | 0.508µm | 0.508µm | Crimp or Compression | 1.52-3.05mm | 18, 20, 22 | N/A | |
| 02095142 | 2.36mm Diameter, Standard .093\ Pin and Socket Crimp Terminal, Series 1381, Female, with Gold (Au) Plated Brass Contact, 22-18 AWG, Bag | Female | Brass | Gold | Gold | 0.330/g | Bag | 0.381µm | 0.254µm | Crimp or Compression | 1.52-3.05mm | 18, 20, 22 | N/A | ||
| 02095143 | 2.36mm Diameter, Standard .093\ Pin and Socket Crimp Terminal, Series 1381, Female, with Gold (Au) Plated Brass Contact, 22-18 AWG, Reel | Female | Brass | Gold | Gold | 0.330/g | Reel | 0.381µm | 0.254µm | Crimp or Compression | 1.52-3.05mm | 18, 20, 22 | N/A |