産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1301540033 | Super-Safeway Standard Molded W Cordset, 2 Pole/3 Wire SOOW Cordset, Cordset Length 0.91m (3.0'), NEMA 5-20, 125V | No | 12/3 SOOW | No | No | Male-Female | 0.91m (3.0') | No | No | 10565.046/g | 2-pole/3-wire | Triple | |
| 1301540034 | Super-Safeway Standard Molded Y Cordset, 2 Pole/3 Wire SOOW Cordset, Cordset Length 0.91m (3.0'), NEMA 5-20, 125V | No | 12/3 SOOW | No | No | Male-Female | 0.91m (3.0') | No | No | 1.000/kg | 2-pole/3-wire | Duplex | |
| 1301540035 | Super-Safeway Standard Molded W Cordset, 2 Pole/3 Wire SOOW Cordset, Cordset Length 0.91m (3.0'), NEMA 5-15, 125V | No | 12/3 SOOW | No | No | Male-Female | 0.91m (3.0') | No | No | 10558.866/g | 2-pole/3-wire | Triple | |
| 1301540037 | Super-Safeway Inline GFCI Molded W Cordset, 2 Pole/3 Wire SJOW Cordset, Cordset Length 0.91m (3.0'), NEMA 5-15, 125V | No | 12/3 SJOW | No | No | Male-Female | 0.91m (3.0') | No | No | 2-pole/3-wire | Triple | ||
| 1301540038 | Super-Safeway Standard Molded Y Cordset, 2 Pole/3 Wire SOOW Cordset, Cordset Length 0.91m (3.0'), NEMA 5-15, 125V | No | 12/3 SOOW | No | No | Male-Female | 0.91m (3.0') | No | No | 1.000/g | 2-pole/3-wire | Duplex | |
| 1301540039 | Super-Safeway Standard Molded Y Cordset, 2 Pole/3 Wire, SOOW 12 Gauge Wire, Cordset Length 0.91m (3.0'), NEMA 5-15, 125V, Black | No | 12/3 SOOW | No | No | Male-Female | 0.91m (3.0') | No | No | 2-pole/3-wire | Duplex | ||
| 1301540040 | Super-Safeway Inline GFCI Molded Y Cordset, 2 Pole/3 Wire SJOW Cordset, Cordset Length 0.91m (3.0'), NEMA 5-15, 125V | No | 12/3 SJOW | No | No | Male-Female | 0.91m (3.0') | No | No | 2-pole/3-wire | Duplex | ||
| 1301540041 | Super-Safeway Standard Molded Y Cordset, 12 Gauge, 2 Pole/3 Wire, Cordset Length 0.91m (3.0'), NEMA 6-20, 250V | No | 12/3 SOOW | No | No | Male-Female | 0.91m (3.0') | No | No | 2-pole/3-wire | Duplex | ||
| 1301540043 | Watertite Extreme Standard Molded W Cordset, 2 Pole/3 Wire SOOW Cordset, Cordset Length 0.91m (3.0'), NEMA 5-20, 125V | No | F2 1/2" | 12/3 SOOW | No | No | Male-Female | 0.91m (3.0') | No | No | 1.000/g | 2-pole/3-wire | Triple |
| 1301540044 | Watertite Extreme Standard Molded Y Cordset, 2 Pole/3 Wire SOOW Cordset, Cordset Length 0.91m (3.0'), NEMA 5-20, 125V | No | F2 1/2" | 12/3 SOOW | No | No | Male-Female | 0.91m (3.0') | No | No | 1.000/g | 2-pole/3-wire | Duplex |
| 1301540046 | Watertite Extreme Standard Molded W Cordset, 2 Pole/3 Wire, Cordset Length 0.91m (3.0'), NEMA 5-15, 125V | No | F2 1/2" | 12/3 SOOW | No | No | Male-Female | 0.91m (3.0') | No | No | 1.000/g | 2-pole/3-wire | Triple |
| 1301540047 | Watertite Extreme Inline GFCI Molded W Cordset, 2 Pole/3 Wire, Cordset Length 0.91m (3.0'), NEMA 5-15, 125V | No | F2 1/2" | 12/3 SJOW | No | No | Male-Female | 0.91m (3.0') | No | No | 2-pole/3-wire | Triple | |
| 1301540048 | Watertite Extreme Standard Molded Y Cordset, 2 Pole/3 Wire, Cordset Length 0.91m (3.0'), NEMA 5-15, 125V | F2 1/2" | 12/3 SOOW | No | No | Male-Female | 0.91m (3.0') | No | No | 1023.757/g | 2-pole/3-wire | Duplex | |
| 1301540049 | Watertite Extreme Inline GFCI Molded Y Cordset, 2 Pole/3 Wire, Cordset Length 0.91m (3.0'), NEMA 5-15, 125V | No | F2 1/2" | 12/3 SJOW | No | No | Male-Female | 0.91m (3.0') | No | No | 2-pole/3-wire | Duplex | |
| 1301540050 | Watertite Extreme Standard Molded W Cordset, 2 Pole/3 Wire, Cordset Length 0.91m (3.0'), NEMA 6-20, 250V | No | F2 1/2" | 12/3 SOOW | No | No | Male-Female | 0.91m (3.0') | No | No | 2-pole/3-wire | Triple | |
| 1301540052 | Watertite Extreme Standard Molded Y Cordset, 2 Pole/3 Wire, Cordset Length 0.91m (3.0'), NEMA 6-20, 250V | No | F2 1/2" | 12/3 SOOW | No | No | Male-Female | 0.91m (3.0') | No | No | 2-pole/3-wire | Duplex | |
| 1301540055 | Super-Safeway Standard Molded W Cordset, 2 Pole/3 Wire SOOW Cordset, Cordset Length 0.91m (3.0'), NEMA L5-15, 125V | No | 12/3 SOOW | No | No | Male-Female | 0.91m (3.0') | No | Yes | 1.000/kg | 2-pole/3-wire | Triple | |
| 1301540056 | Super-Safeway Standard Molded Y Cordset, 2 Pole/3 Wire SOOW Cordset, Cordset Length 0.91m (3.0'), NEMA L5-15, 125V | No | 12/3 SOOW | No | No | Male-Female | 0.91m (3.0') | No | Yes | 2-pole/3-wire | Duplex | ||
| 1301540058 | Watertite Extreme Standard Molded W Cordset, 2 Pole/3 Wire, Cordset Length 0.91m (3.0'), NEMA L5-15, 125V | No | F2 1/2" | 12/3 SOOW | No | No | Male-Female | 0.91m (3.0') | No | Yes | 1.000/g | 2-pole/3-wire | Triple |
| 1301540059 | Watertite Extreme Inline GFCI Molded W Cordset, 2 Pole/3 Wire, Cordset Length 0.91m (3.0'), NEMA L5-15, 125V | No | F2 1/2" | 12/3 SJOW | No | No | Male-Female | 0.91m (3.0') | No | Yes | 2-pole/3-wire | Triple | |
| 1301540060 | Watertite Extreme Standard Molded Y Cordset, 2 Pole/3 Wire, Cordset Length 0.91m (3.0'), NEMA L5-15, 125V | No | F2 1/2" | 12/3 SOOW | No | No | Male-Female | 0.91m (3.0') | No | Yes | 1.000/g | 2-pole/3-wire | Duplex |
| 1301540061 | Watertite Extreme Inline GFCI Molded Y Cordset, 2 Pole/3 Wire, Cordset Length 0.91m (3.0'), NEMA L5-15, 125V | No | F2 1/2" | 12/3 SJOW | No | No | Male-Female | 0.91m (3.0') | No | Yes | 2-pole/3-wire | Duplex | |
| 1301540062 | Super-Safeway Standard Molded W Cordset, 2 Pole/3 Wire SOOW Cordset, Cordset Length 0.91m (3.0'), NEMA L5-20, 125V | No | 12/3 SOOW | No | No | Male-Female | 0.91m (3.0') | No | Yes | 1.000/kg | 2-pole/3-wire | Triple | |
| 1301540063 | Super-Safeway Molded W Cordset, 2 Pole/3 Wire SJOW Cordset, Cordset Length 0.91m (3.0'), NEMA L5-20, 125V, Inline GFCI | No | 12/3 SJOW | No | No | Male-Female | 0.91m (3.0') | No | Yes | 2-pole/3-wire | Triple | ||
| 1301540064 | Super-Safeway Standard Molded Y Cordset, 2 Pole/3 Wire SOOW Cordset, Cordset Length 0.91m (3.0'), NEMA L5-20, 125V | No | 12/3 SOOW | No | No | Male-Female | 0.91m (3.0') | No | Yes | 1.000/g | 2-pole/3-wire | Duplex |