産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1300100028 | Mini-Change A-Size Double-Ended Cordset, 3 Poles, Male (Straight) to Female (Straight), 16 AWG, Yellow PVC Cable, 3.66m (12.0') Length | No | 10.41mm (.410") | 3.66m (12.0') | Yellow | Mini-Change | Mini-Change | Threaded | Female-Male | Single | None | PVC | TPE | Copper Alloy | Black Epoxy Coated Zinc | Gold | 148.000/g | Straight to Straight | 3 | -20° to +105°C | STOOW | 16 |
| 1300100033 | Mini-Change A-Size Double-Ended Cordset, 3 Poles, Male (Straight) to Female (Straight), 16 AWG, Yellow TPE Cable, 50.0m (164.04') Length | No | 10.41mm (.410") | 50.0m (164.04') | Yellow | Mini-Change | Mini-Change | Threaded | Female-Male | Single | None | TPE | TPE | Copper Alloy | Black Epoxy Coated Zinc | Gold | 8.150/kg | Straight to Straight | 3 | -20° to +105°C | TC-ER | 16 |
| 1300100069 | Mini-Change A-Size Double-Ended Cordset, 4 Poles, Male (Straight) to Female (Straight), 16 AWG, Yellow TPE Cable, 45.0m (147.64') Length | No | 10.92mm (.430") | 45.0m (147.64') | Yellow | Mini-Change | Mini-Change | Threaded | Female-Male | Single | None | TPE | TPE | Copper Alloy | Black Epoxy Coated Zinc | Gold | 19.000/kg | Straight to Straight | 4 | -20° to +105°C | TC-ER | 16 |
| 1300100071 | Mini-Change A-Size Double-Ended Cordset, 4 Poles, Male (Straight) to Female (Straight), 16 AWG, Yellow TPE Cable, 70.0m (229.66') Length | No | 10.92mm (.430") | 70.0m (229.66') | Yellow | Mini-Change | Mini-Change | Threaded | Female-Male | Single | None | TPE | TPE | Copper Alloy | Black Epoxy Coated Zinc | Gold | 2312.000/kg | Straight to Straight | 4 | -20° to +105°C | TC-ER | 16 |
| 1300100102 | Mini-Change A-Size Double-Ended Cordset, 5 Poles, Male (Straight) to Female (Straight), 16 AWG, Yellow TPE Cable, 1.0m (3.28') Length | No | 12.70mm (.500") | 1.0m (3.28') | Yellow | Mini-Change | Mini-Change | Threaded | Female-Male | Single | None | TPE | TPE | Copper Alloy | Black Epoxy Coated Zinc | Gold | 226.000/g | Straight to Straight | 5 | -20° to +105°C | TC-ER | 16 |
| 1300100103 | Mini-Change A-Size Double-Ended Cordset, 5 Poles, Male (Straight) to Female (Straight), 16 AWG, Yellow TPE Cable, 2.0m (6.56') Length | 10.18mm (.401”) | 2.0m (6.56') | Yellow | Mini-Change | Mini-Change | Threaded | Female-Male | Single | None | TPE | TPE | Copper Alloy | Black Epoxy Coated Zinc | Gold | 382.400/g | Straight to Straight | 5 | -20° to +105°C | TC-ER | 16 | |
| 1300100104 | Mini-Change A-Size Double-Ended Cordset, 5 Poles, Male (Straight) to Female (Straight), 16 AWG, Yellow TPE Cable, 3.0m (9.84') Length | No | 12.70mm (.500") | 3.0m (9.84') | Yellow | Mini-Change | Mini-Change | Threaded | Female-Male | Single | None | TPE | TPE | Copper Alloy | Black Epoxy Coated Zinc | Gold | 550.600/g | Straight to Straight | 5 | -20° to +105°C | TC-ER | 16 |
| 1300100105 | Mini-Change A-Size Double-Ended Cordset, 5 Poles, Male (Straight) to Female (Straight), 16 AWG, Yellow TPE Cable, 5.0m (16.40') Length | No | 12.70mm (.500") | 5.0m (16.40') | Yellow | Mini-Change | Mini-Change | Threaded | Female-Male | Single | None | TPE | TPE | Copper Alloy | Black Epoxy Coated Zinc | Gold | 923.761/g | Straight to Straight | 5 | -20° to +105°C | TC-ER | 16 |
| 1300100106 | Mini-Change A-Size Double-Ended Cordset, 5 Poles, Male (Straight) to Female (Straight), 16 AWG, Yellow TPE Cable, 10.0m (32.81') Length | No | 12.70mm (.500") | 10.0m (32.81') | Yellow | Mini-Change | Mini-Change | Threaded | Female-Male | Single | None | TPE | TPE | Copper Alloy | Black Epoxy Coated Zinc | Gold | 1767.922/g | Straight to Straight | 5 | -20° to +105°C | TC-ER | 16 |
| 1300100107 | Mini-Change A-Size Double-Ended Cordset, 5 Poles, Male (Straight) to Female (90°), 16 AWG, Yellow TPE Cable, 1.0m (3.28') Length | No | 12.70mm (.500") | 1.0m (3.28') | Yellow | Mini-Change | Mini-Change | Threaded | Female-Male | Single | None | TPE | TPE | Copper Alloy | Black Epoxy Coated Zinc | Gold | 16.000/kg | 90° to Straight | 5 | -20° to +105°C | TC-ER | 16 |
| 1300100108 | Mini-Change A-Size Double-Ended Cordset, 5 Poles, Male (Straight) to Female (90°), 16 AWG, Yellow TPE Cable, 2.0m (6.56') Length | 12.70mm (.500") | 2.0m (6.56') | Yellow | Mini-Change | Mini-Change | Threaded | Female-Male | Single | None | TPE | TPE | Copper Alloy | Black Epoxy Coated Zinc | Gold | 410.875/g | 90° to Straight | 5 | -20° to +105°C | TC-ER | 16 | |
| 1300100109 | Mini-Change A-Size Double-Ended Cordset, 5 Poles, Male (Straight) to Female (90°), 16 AWG, Yellow TPE Cable, 3.0m (9.84') Length | No | 12.70mm (.500") | 3.0m (9.84') | Yellow | Mini-Change | Mini-Change | Threaded | Female-Male | Single | None | TPE | TPE | Copper Alloy | Black Epoxy Coated Zinc | Gold | 579.034/g | 90° to Straight | 5 | -20° to +105°C | TC-ER | 16 |
| 1300100110 | Mini-Change A-Size Double-Ended Cordset, 5 Poles, Male (Straight) to Female (90°), 16 AWG, Yellow TPE Cable, 5.0m (16.40') Length | No | 12.70mm (.500") | 5.0m (16.40') | Yellow | Mini-Change | Mini-Change | Threaded | Female-Male | Single | None | TPE | TPE | Copper Alloy | Black Epoxy Coated Zinc | Gold | 923.761/g | 90° to Straight | 5 | -20° to +105°C | TC-ER | 16 |
| 1300100111 | Mini-Change A-Size Double-Ended Cordset, 5 Poles, Male (Straight) to Female (90°), 16 AWG, Yellow TPE Cable, 10.0m (32.81') Length | No | 12.70mm (.500") | 10.0m (32.81') | Yellow | Mini-Change | Mini-Change | Threaded | Female-Male | Single | None | TPE | TPE | Copper Alloy | Black Epoxy Coated Zinc | Gold | 1767.922/g | 90° to Straight | 5 | -20° to +105°C | TC-ER | 16 |
| 1300100112 | Mini-Change A-Size Double-Ended Cordset, 5 Poles, Male (Straight) to Female (90°), 16 AWG, Yellow TPE Cable, 15.0m (49.21') Length | No | 12.70mm (.500") | 15.0m (49.21') | Yellow | Mini-Change | Mini-Change | Threaded | Female-Male | Single | None | TPE | TPE | Copper Alloy | Black Epoxy Coated Zinc | Gold | 19.000/kg | 90° to Straight | 5 | -20° to +105°C | TC-ER | 16 |
| 1300100113 | Mini-Change A-Size Double-Ended Cordset, 5 Poles, Male (90°) to Female (Straight), 16 AWG, Yellow TPE Cable, 1.0m (3.28') Length | No | 12.70mm (.500") | 1.0m (3.28') | Yellow | Mini-Change | Mini-Change | Threaded | Female-Male | Single | None | TPE | TPE | Copper Alloy | Black Epoxy Coated Zinc | Gold | 147.000/g | 90° to Straight | 5 | -20° to +105°C | TC-ER | 16 |
| 1300100114 | Mini-Change A-Size Double-Ended Cordset, 5 Poles, Male (90°) to Female (Straight), 16 AWG, Yellow TPE Cable, 2.0m (6.56') Length | No | 12.70mm (.500") | 2.0m (6.56') | Yellow | Mini-Change | Mini-Change | Threaded | Female-Male | Single | None | TPE | TPE | Copper Alloy | Black Epoxy Coated Zinc | Gold | 410.875/g | 90° to Straight | 5 | -20° to +105°C | TC-ER | 16 |
| 1300100115 | Mini-Change A-Size Double-Ended Cordset, 5 Poles, Male (90°) to Female (Straight), 16 AWG, Yellow TPE Cable, 3.0m (9.84') Length | No | 12.70mm (.500") | 3.0m (9.84') | Yellow | Mini-Change | Mini-Change | Threaded | Female-Male | Single | None | TPE | TPE | Copper Alloy | Black Epoxy Coated Zinc | Gold | 579.034/g | 90° to Straight | 5 | -20° to +105°C | TC-ER | 16 |
| 1300100116 | Mini-Change A-Size Double-Ended Cordset, 5 Poles, Male (90°) to Female (Straight), 16 AWG, Yellow TPE Cable, 5.0m (16.40') Length | No | 12.70mm (.500") | 5.0m (16.40') | Yellow | Mini-Change | Mini-Change | Threaded | Female-Male | Single | None | TPE | TPE | Copper Alloy | Black Epoxy Coated Zinc | Gold | 923.761/g | 90° to Straight | 5 | -20° to +105°C | TC-ER | 16 |
| 1300100117 | Mini-Change A-Size Double-Ended Cordset, 5 Poles, Male (90°) to Female (Straight), 16 AWG, Yellow TPE Cable, 10.0m (32.81') Length | No | 12.70mm (.500") | 10.0m (32.81') | Yellow | Mini-Change | Mini-Change | Threaded | Female-Male | Single | None | TPE | TPE | Copper Alloy | Black Epoxy Coated Zinc | Gold | 1767.922/g | 90° to Straight | 5 | -20° to +105°C | TC-ER | 16 |
| 1300100118 | Mini-Change A-Size Double-Ended Cordset, 5 Poles, Male (90°) to Female (90°), 16 AWG, Yellow TPE Cable, 1.0m (3.28') Length | No | 12.70mm (.500") | 1.0m (3.28') | Yellow | Mini-Change | Mini-Change | Threaded | Female-Male | Single | None | TPE | TPE | Copper Alloy | Black Epoxy Coated Zinc | Gold | 241.034/g | 90° to 90° | 5 | -20° to +105°C | TPE | 16 |
| 1300100119 | Mini-Change A-Size Double-Ended Cordset, 5 Poles, Male (90°) to Female (90°), 16 AWG, Yellow TPE Cable, 2.0m (6.56') Length | No | 12.70mm (.500") | 2.0m (6.56') | Yellow | Mini-Change | Mini-Change | Threaded | Female-Male | Single | None | TPE | TPE | Copper Alloy | Black Epoxy Coated Zinc | Gold | 410.875/g | 90° to 90° | 5 | -20° to +105°C | TPE | 16 |
| 1300100120 | Mini-Change A-Size Double-Ended Cordset, 5 Poles, Male (90°) to Female (90°), 16 AWG, Yellow TPE Cable, 3.0m (9.84') Length | No | 12.70mm (.500") | 3.0m (9.84') | Yellow | Mini-Change | Mini-Change | Threaded | Female-Male | Single | None | TPE | TPE | Copper Alloy | Black Epoxy Coated Zinc | Gold | 580.716/g | 90° to 90° | 5 | -20° to +105°C | TPE | 16 |
| 1300100121 | Mini-Change A-Size Double-Ended Cordset, 5 Poles, Male (90°) to Female (90°), 16 AWG, Yellow TPE Cable, 5.0m (16.40') Length | No | 12.70mm (.500") | 5.0m (16.40') | Yellow | Mini-Change | Mini-Change | Threaded | Female-Male | Single | None | TPE | TPE | Copper Alloy | Black Epoxy Coated Zinc | Gold | 1160.870/g | 90° to 90° | 5 | -20° to +105°C | TPE | 16 |
| 1300100122 | Mini-Change A-Size Double-Ended Cordset, 5 Poles, Male (90°) to Female (90°), 16 AWG, Yellow TPE Cable, 10.0m (32.81') Length | No | 12.70mm (.500") | 10.0m (32.81') | Yellow | Mini-Change | Mini-Change | Threaded | Female-Male | Single | None | TPE | TPE | Copper Alloy | Black Epoxy Coated Zinc | Gold | 1767.922/g | 90° to 90° | 5 | -20° to +105°C | TPE | 16 |