産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1060242000 | LC Connector, Singlemode, 125.5µm Ceramic Ferrule, 1.60mm Simplex Cable, Blue Housing, White Straight Boot | No | Yes | White | Straight | 1.60mm | Blue | 125.5µm | Ceramic | Plug | PEI | Adhesive | 1.237/g | 1 | Simplex |
1060242020 | LC Connector, Singlemode, 125.5µm Ceramic Ferrule, 2.00mm Simplex Cable, Blue Housing, Black Trimmed Boot | No | Yes | Black | Straight | 2.00mm | Blue | 125.5µm | Ceramic | Plug | PEI | Adhesive | 1.096/g | 1 | Simplex |
1060242250 | LC Connector, Singlemode, 125.5µm Ceramic Ferrule, 3.00mm Simplex Cable, Blue Housing, White Straight Boot | No | Yes | White | Straight | 3.00mm | Blue | 125.5µm | Ceramic | Plug | PEI | Adhesive | 1.402/g | 1 | Simplex |
1060242270 | LC Connector, Singlemode, 125.5µm Ceramic Ferrule, 3.00mm Simplex Cable, Blue Housing, White Straight Boot | No | Yes | White | Straight | 3.00mm | Blue | 125.5µm | Ceramic | Plug | PEI | Adhesive | 1.402/g | 1 | Simplex |
1060242300 | LC Connector, Singlemode, 125.5µm Ceramic Ferrule, 2.00mm Simplex Cable, Blue Housing, White Straight Boot | No | Yes | White | Straight | 2.00mm | Blue | 125.5µm | Ceramic | Plug | PEI | Adhesive | 1.305/g | 1 | Simplex |
1060242400 | LC Connector, Singlemode, 125.5µm Ceramic Ferrule, 1.60mm Simplex Cable, Blue Housing, White 90° Boot | No | Yes | White | 90° | 1.60mm | Blue | 125.5µm | Ceramic | Plug | PEI | Adhesive | 1.905/g | 1 | Simplex |
1060242500 | LC Connector, Singlemode, 125.5µm Ceramic Ferrule, Bare Fiber, Blue Housing, White Straight Boot | No | No | White | Straight | 900µm | Blue | 125.5µm | Ceramic | Plug | PEI | Adhesive | 0.634/g | 1 | Simplex |
1060242901 | LC Connector, Singlemode, 126µm Ceramic Ferrule, 3.00mm Simplex Cable, Blue Housing, Blue 90° Boot, Molex Logo | No | Yes | Blue | 90° | 3.00mm | Blue | 126µm | Ceramic | Plug | PEI | Adhesive | 2.170/g | 1 | Simplex |
1060242902 | LC Connector, Singlemode, 126µm Ceramic Ferrule, 3.00mm Simplex Cable, Blue Housing, Beige 90° Boot, Molex Logo | No | Yes | Beige | 90° | 3.00mm | Blue | 126µm | Ceramic | Plug | PEI | Adhesive | 2.170/g | 1 | Simplex |
1060242903 | LC Connector, Singlemode, 126µm Ceramic Ferrule, 3.00mm Simplex Cable, Blue Housing, Yellow 90° Boot, Molex Logo | No | Yes | Yellow | 90° | 3.00mm | Blue | 126µm | Ceramic | Plug | PEI | Adhesive | 2.170/g | 1 | Simplex |
1060242904 | LC Connector, Singlemode, 126µm Ceramic Ferrule, 3.00mm Simplex Cable, Blue Housing, White 90° Boot, Molex Logo | No | Yes | White | 90° | 3.00mm | Blue | 126µm | Ceramic | Plug | PEI | Adhesive | 2.170/g | 1 | Simplex |
1060242905 | LC Connector, Singlemode, 126µm Ceramic Ferrule, 3.00mm Simplex Cable, Blue Housing, Red 90° Boot, Molex Logo | No | Yes | Red | 90° | 3.00mm | Blue | 126µm | Ceramic | Plug | PEI | Adhesive | 2.170/g | 1 | Simplex |
1060242906 | LC Connector, Singlemode, 126µm Ceramic Ferrule, 3.00mm Simplex Cable, Blue Housing, Green 90° Boot, Molex Logo | No | Yes | Green | 90° | 3.00mm | Blue | 126µm | Ceramic | Plug | PEI | Adhesive | 2.170/g | 1 | Simplex |
1060242908 | LC Connector, Singlemode, 126µm Ceramic Ferrule, 3.00mm Simplex Cable, Blue Housing, Beige 90° Boot, No Logo | No | Yes | Beige | 90° | 3.00mm | Blue | 126µm | Ceramic | Plug | PEI | Adhesive | 2.170/g | 1 | Simplex |
1060242909 | LC Connector, Singlemode, 126µm Ceramic Ferrule, 3.00mm Simplex Cable, Blue Housing, Yellow 90° Boot, No Logo | No | Yes | Yellow | 90° | 3.00mm | Blue | 126µm | Ceramic | Plug | PEI | Adhesive | 2.170/g | 1 | Simplex |
1060242910 | LC Connector, Singlemode, 126µm Ceramic Ferrule, 3.00mm Simplex Cable, Blue Housing, White 90° Boot, No Logo | No | Yes | White | 90° | 3.00mm | Blue | 126µm | Ceramic | Plug | PEI | Adhesive | 2.170/g | 1 | Simplex |
1060242911 | LC Connector, Singlemode, 126µm Ceramic Ferrule, 3.00mm Simplex Cable, Blue Housing, Red 90° Boot, No Logo | No | Yes | Red | 90° | 3.00mm | Blue | 126µm | Ceramic | Plug | PEI | Adhesive | 1.910/g | 1 | Simplex |
1060242912 | LC Connector, Singlemode, 126µm Ceramic Ferrule, 3.00mm Simplex Cable, Blue Housing, Green 90° Boot, No Logo | No | Yes | Green | 90° | 3.00mm | Blue | 126µm | Ceramic | Plug | PEI | Adhesive | 1.910/g | 1 | Simplex |
1060242951 | LC Connector, Singlemode, 126µm Ceramic Ferrule, 2.00mm Simplex Cable, 1.60mm Zipcord, Blue Housing, Blue 90° Boot, Molex Logo | No | Yes | Blue | 90° | 2.00mm | Blue | 126µm | Ceramic | Plug | PEI | Adhesive | 2.089/g | 1 | Simplex |
1060242952 | LC Connector, Singlemode, 126µm Ceramic Ferrule, 2.00mm Simplex Cable, 1.60mm Zipcord, Blue Housing, Beige 90° Boot, Molex Logo | No | Yes | Beige | 90° | 2.00mm | Blue | 126µm | Ceramic | Plug | PEI | Adhesive | 2.089/g | 1 | Simplex |
1060242953 | LC Connector, Singlemode, 126µm Ceramic Ferrule, 2.00mm Simplex Cable, 1.60mm Zipcord, Blue Housing, Yellow 90° Boot, Molex Logo | No | Yes | Beige | 90° | 2.00mm | Blue | 126µm | Ceramic | Plug | PEI | Adhesive | 2.089/g | 1 | Simplex |
1060242954 | LC Connector, Singlemode, 126µm Ceramic Ferrule, 2.00mm Simplex Cable, 1.60mm Zipcord, Blue Housing, White 90° Boot, Molex Logo | No | Yes | White | 90° | 2.00mm | Blue | 126µm | Ceramic | Plug | PEI | Adhesive | 2.089/g | 1 | Simplex |
1060242955 | LC Connector, Singlemode, 126µm Ceramic Ferrule, 2.00mm Simplex Cable, 1.60mm Zipcord, Blue Housing, Red 90° Boot, Molex Logo | No | Yes | Red | 90° | 2.00mm | Blue | 126µm | Ceramic | Plug | PEI | Adhesive | 2.089/g | 1 | Simplex |
1060242959 | LC Connector, Singlemode, 126µm Ceramic Ferrule, 2.00mm Simplex Cable, 1.60mm Zipcord, Blue Housing, Yellow 90° Boot, No Logo | No | Yes | Yellow | 90° | 2.00mm | Blue | 126µm | Ceramic | Plug | PEI | Adhesive | 2.089/g | 1 | Simplex |
1060242960 | LC Connector, Singlemode, 126µm Ceramic Ferrule, 2.00mm Simplex Cable, 1.60mm Zipcord, Blue Housing, White 90° Boot, No Logo | No | Yes | White | 90° | 2.00mm | Blue | 126µm | Ceramic | Plug | PEI | Adhesive | 2.089/g | 1 | Simplex |