産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1053111102 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Single Row, 2 Circuits, with Solder Clips, Tin (Sn) Plating, Black, Glow-Wire Capable, Tray | No | 2 | 2 | Black | 25 | No | Yes | No | Yes | Yes | Brass | Tin | Tin | Liquid Crystal Polymer | 0.390/g | 1 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 1.524µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole | |
| 1053111103 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Single Row, 3 Circuits, with Solder Clips, Tin (Sn) Plating, Black, Glow-Wire Capable, Tray | No | 3 | 3 | Black | 25 | No | Yes | No | Yes | Yes | Brass | Tin | Tin | Liquid Crystal Polymer | 0.490/g | 1 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 1.524µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole | |
| 1053111104 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Single Row, 4 Circuits, with Solder Clips, Tin (Sn) Plating, Black, Glow-Wire Capable, Tray | No | 4 | 4 | Black | 25 | No | Yes | No | Yes | Yes | Brass | Tin | Tin | Liquid Crystal Polymer | 0.590/g | 1 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 1.524µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole | |
| 1053111105 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Single Row, 5 Circuits, with Solder Clips, Tin (Sn) Plating, Black, Glow-Wire Capable, Tray | No | 5 | 5 | Black | 25 | No | Yes | No | Yes | Yes | Brass | Tin | Tin | Liquid Crystal Polymer | 0.690/g | 1 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 1.524µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole | |
| 1053111106 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Single Row, 6 Circuits, with Solder Clips, Tin (Sn) Plating, Black, Glow-Wire Capable, Tray | No | 6 | 6 | Black | 25 | No | Yes | No | Yes | Yes | Brass | Tin | Tin | Liquid Crystal Polymer | 0.790/g | 1 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 1.524µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole | |
| 1053111107 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Single Row, 7 Circuits, with Solder Clips, Tin (Sn) Plating, Black, Glow-Wire Capable, Tray | No | 7 | 7 | Black | 25 | No | Yes | No | Yes | Yes | Brass | Tin | Tin | Liquid Crystal Polymer | 0.890/g | 1 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 1.524µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole | |
| 1053111108 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Single Row, 8 Circuits, with Solder Clips, Tin (Sn) Plating, Black, Glow-Wire Capable, Tray | No | 8 | 8 | Black | 25 | No | Yes | No | Yes | Yes | Brass | Tin | Tin | Liquid Crystal Polymer | 0.980/g | 1 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 1.524µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole | |
| 1053111202 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Single Row, 2 Circuits, with Solder Clips, 0.38µm Gold (Au) Plating, Black, Glow-Wire Capable, Tray | No | 2 | 2 | Black | 50 | No | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer | 0.390/g | 1 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.381µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole | |
| 1053111203 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Single Row, 3 Circuits, with Solder Clips, 0.38µm Gold (Au) Plating, Black, Glow-Wire Capable, Tray | No | 3 | 3 | Black | 50 | No | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer | 0.490/g | 1 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.381µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole | |
| 1053111204 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Single Row, 4 Circuits, with Solder Clips, 0.38µm Gold (Au) Plating, Black, Glow-Wire Capable, Tray | No | 4 | 4 | Black | 50 | No | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer | 0.590/g | 1 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.381µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole | |
| 1053111205 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Single Row, 5 Circuits, with Solder Clips, 0.38µm Gold (Au) Plating, Black, Glow-Wire Capable, Tray | No | 5 | 5 | Black | 50 | No | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer | 0.690/g | 1 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.381µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole | |
| 1053111206 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Single Row, 6 Circuits, with Solder Clips, 0.38µm Gold (Au) Plating, Black, Glow-Wire Capable, Tray | No | 6 | 6 | Black | 50 | No | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer | 0.780/g | 1 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.381µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole | |
| 1053111207 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Single Row, 7 Circuits, with Solder Clips, 0.38µm Gold (Au) Plating, Black, Glow-Wire Capable, Tray | No | 7 | 7 | Black | 50 | No | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer | 0.890/g | 1 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.381µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole | |
| 1053111208 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Single Row, 8 Circuits, with Solder Clips, 0.38µm Gold (Au) Plating, Black, Glow-Wire Capable, Tray | No | 8 | 8 | Black | 50 | No | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer | 0.980/g | 1 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.381µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole | |
| 1053111302 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Single Row, 2 Circuits, with Solder Clips, 0.76µm Gold (Au) Plating, Black, Glow-Wire Capable, Tray | No | 2 | 2 | Black | 50 | No | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer | 0.390/g | 1 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.762µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole | |
| 1053111303 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Single Row, 3 Circuits, with Solder Clips, 0.76µm Gold (Au) Plating, Black, Glow-Wire Capable, Tray | No | 3 | 3 | Black | 50 | No | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer | 0.490/g | 1 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.762µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole | |
| 1053111304 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Single Row, 4 Circuits, with Solder Clips, 0.76µm Gold (Au) Plating, Black, Glow-Wire Capable, Tray | No | 4 | 4 | Black | 50 | No | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer | 0.590/g | 1 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.762µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole | |
| 1053111305 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Single Row, 5 Circuits, with Solder Clips, 0.76µm Gold (Au) Plating, Black, Glow-Wire Capable, Tray | No | 5 | 5 | Black | 50 | No | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer | 0.690/g | 1 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.762µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole | |
| 1053111306 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Single Row, 6 Circuits, with Solder Clips, 0.76µm Gold (Au) Plating, Black, Glow-Wire Capable, Tray | No | 6 | 6 | Black | 50 | No | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer | 0.790/g | 1 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.762µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole | |
| 1053111307 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Single Row, 7 Circuits, with Solder Clips, 0.76µm Gold (Au) Plating, Black, Glow-Wire Capable, Tray | No | 7 | 7 | Black | 50 | No | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer | 0.890/g | 1 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.762µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole | |
| 1053111308 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Single Row, 8 Circuits, with Solder Clips, 0.76µm Gold (Au) Plating, Black, Glow-Wire Capable, Tray | No | 8 | 8 | Black | 50 | No | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer | 0.980/g | 1 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.762µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole | |
| 1053111402 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Single Row, 2 Circuits, with Solder Clips, 0.76µm Gold (Au) Plating, Lubricated, Black, Glow-Wire Capable, Tray | No | No | 2 | 2 | Black | 50 | No | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer | 0.389/g | 1 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.762µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole |
| 1053111403 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Single Row, 3 Circuits, with Solder Clips, 0.76µm Gold (Au) Plating, Lubricated, Black, Glow-Wire Capable, Tray | No | No | 3 | 3 | Black | 50 | No | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer | 0.490/g | 1 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.762µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole |
| 1053111404 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Single Row, 4 Circuits, with Solder Clips, 0.76µm Gold (Au) Plating, Lubricated, Black, Glow-Wire Capable, Tray | No | No | 4 | 4 | Black | 50 | No | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer | 0.587/g | 1 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.762µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole |
| 1053111405 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Single Row, 5 Circuits, with Solder Clips, 0.76µm Gold (Au) Plating, Lubricated, Black, Glow-Wire Capable, Tray | No | No | 5 | 5 | Black | 50 | No | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer | 0.688/g | 1 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.762µm | 1.524µm | Yes | Yes | Yes | No | -40° to +125°C | Through Hole |