産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1053101104 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Dual Row, 4 Circuits, with Kinked Pins, Tin (Sn) Plating, Black, Glow-Wire Capable, Tray | No | 4 | 4 | Black | 25 | No | Yes | No | Yes | Yes | Brass | Tin | Tin | Liquid Crystal Polymer (LCP) | 0.430/g | 2 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 1.524µm | 1.524µm | Yes | Yes | Shrouded | No | -40° to +125°C | Through Hole | |
| 1053101106 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Dual Row, 6 Circuits, with Kinked Pins, Tin (Sn) Plating, Black, Glow-Wire Capable, Tray | No | 6 | 6 | Black | 25 | No | Yes | No | Yes | Yes | Brass | Tin | Tin | Liquid Crystal Polymer (LCP) | 0.590/g | 2 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 1.524µm | 1.524µm | Yes | Yes | Shrouded | No | -40° to +125°C | Through Hole | |
| 1053101108 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Dual Row, 8 Circuits, with Kinked Pins, Tin (Sn) Plating, Black, Glow-Wire Capable, Tray | No | 8 | 8 | Black | 25 | No | Yes | No | Yes | Yes | Brass | Tin | Tin | Liquid Crystal Polymer (LCP) | 0.750/g | 2 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 1.524µm | 1.524µm | Yes | Yes | Shrouded | No | -40° to +125°C | Through Hole | |
| 1053101110 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Dual Row, 10 Circuits, with Kinked Pins, Tin (Sn) Plating, Black, Glow-Wire Capable, Tray | No | 10 | 10 | Black | 25 | No | Yes | No | Yes | Yes | Brass | Tin | Tin | Liquid Crystal Polymer (LCP) | 0.910/g | 2 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 1.524µm | 1.524µm | Yes | Yes | Shrouded | No | -40° to +125°C | Through Hole | |
| 1053101112 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Dual Row, 12 Circuits, with Kinked Pins, Tin (Sn) Plating, Black, Glow-Wire Capable, Tray | No | 12 | 12 | Black | 25 | No | Yes | No | Yes | Yes | Brass | Tin | Tin | Liquid Crystal Polymer (LCP) | 1.070/g | 2 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 1.524µm | 1.524µm | Yes | Yes | Shrouded | No | -40° to +125°C | Through Hole | |
| 1053101114 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Dual Row, 14 Circuits, with Kinked Pins, Tin (Sn) Plating, Black, Glow-Wire Capable, Tray | No | 14 | 14 | Black | 25 | No | Yes | No | Yes | Yes | Brass | Tin | Tin | Liquid Crystal Polymer (LCP) | 1.240/g | 2 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 1.524µm | 1.524µm | Yes | Yes | Shrouded | No | -40° to +125°C | Through Hole | |
| 1053101116 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Dual Row, 16 Circuits, with Kinked Pins, Tin (Sn) Plating, Black, Glow-Wire Capable, Tray | No | 16 | 16 | Black | 25 | No | Yes | No | Yes | Yes | Brass | Tin | Tin | Liquid Crystal Polymer (LCP) | 1.390/g | 2 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 1.524µm | 1.524µm | Yes | Yes | Shrouded | No | -40° to +125°C | Through Hole | |
| 1053101204 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Dual Row, 4 Circuits, with Kinked Pins, 0.38µm Gold (Au) Plating, Black, Glow-Wire Capable, Tray | No | 4 | 4 | Black | 50 | No | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer (LCP) | 0.430/g | 2 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.381µm | 1.524µm | Yes | Yes | Shrouded | No | -40° to +125°C | Through Hole | |
| 1053101206 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Dual Row, 6 Circuits, with Kinked Pins, 0.38µm Gold (Au) Plating, Black, Glow-Wire Capable, Tray | No | 6 | 6 | Black | 50 | No | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer (LCP) | 0.590/g | 2 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.381µm | 1.524µm | Yes | Yes | Shrouded | No | -40° to +125°C | Through Hole | |
| 1053101208 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Dual Row, 8 Circuits, with Kinked Pins, 0.38µm Gold (Au) Plating, Black, Glow-Wire Capable, Tray | No | 8 | 8 | Black | 50 | No | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer (LCP) | 0.750/g | 2 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.381µm | 1.524µm | Yes | Yes | Shrouded | No | -40° to +125°C | Through Hole | |
| 1053101210 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Dual Row, 10 Circuits, with Kinked Pins, 0.38µm Gold (Au) Plating, Black, Glow-Wire Capable, Tray | No | 10 | 10 | Black | 50 | No | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer (LCP) | 0.910/g | 2 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.381µm | 1.524µm | Yes | Yes | Shrouded | No | -40° to +125°C | Through Hole | |
| 1053101212 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Dual Row, 12 Circuits, with Kinked Pins, 0.38µm Gold (Au) Plating, Black, Glow-Wire Capable, Tray | No | 12 | 12 | Black | 50 | No | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer (LCP) | 1.070/g | 2 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.381µm | 1.524µm | Yes | Yes | Shrouded | No | -40° to +125°C | Through Hole | |
| 1053101214 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Dual Row, 14 Circuits, with Kinked Pins, 0.38µm Gold (Au) Plating, Black, Glow-Wire Capable, Tray | No | 14 | 14 | Black | 50 | No | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer (LCP) | 1.240/g | 2 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.381µm | 1.524µm | Yes | Yes | Shrouded | No | -40° to +125°C | Through Hole | |
| 1053101216 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Dual Row, 16 Circuits, with Kinked Pins, 0.38µm Gold (Au) Plating, Black, Glow-Wire Capable, Tray | No | 16 | 16 | Black | 50 | No | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer (LCP) | 1.390/g | 2 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.381µm | 1.524µm | Yes | Yes | Shrouded | No | -40° to +125°C | Through Hole | |
| 1053101304 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Dual Row, 4 Circuits, with Kinked Pins, 0.76µm Gold (Au) Plating, Black, Glow-Wire Capable, Tray | No | 4 | 4 | Black | 50 | No | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer (LCP) | 0.430/g | 2 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.762µm | 1.524µm | Yes | Yes | Shrouded | No | -40° to +125°C | Through Hole | |
| 1053101306 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Dual Row, 6 Circuits, with Kinked Pins, 0.76µm Gold (Au) Plating, Black, Glow-Wire Capable, Tray | No | 6 | 6 | Black | 50 | No | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer (LCP) | 0.590/g | 2 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.762µm | 1.524µm | Yes | Yes | Shrouded | No | -40° to +125°C | Through Hole | |
| 1053101308 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Dual Row, 8 Circuits, with Kinked Pins, 0.76µm Gold (Au) Plating, Black, Glow-Wire Capable, Tray | No | 8 | 8 | Black | 50 | No | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer (LCP) | 0.750/g | 2 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.762µm | 1.524µm | Yes | Yes | Shrouded | No | -40° to +125°C | Through Hole | |
| 1053101310 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Dual Row, 10 Circuits, with Kinked Pins, 0.76µm Gold (Au) Plating, Black, Glow-Wire Capable, Tray | No | 10 | 10 | Black | 50 | No | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer (LCP) | 0.910/g | 2 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.762µm | 1.524µm | Yes | Yes | Shrouded | No | -40° to +125°C | Through Hole | |
| 1053101312 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Dual Row, 12 Circuits, with Kinked Pins, 0.76µm Gold (Au) Plating, Black, Glow-Wire Capable, Tray | No | 12 | 12 | Black | 50 | No | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer (LCP) | 1.070/g | 2 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.762µm | 1.524µm | Yes | Yes | Shrouded | No | -40° to +125°C | Through Hole | |
| 1053101314 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Dual Row, 14 Circuits, with Kinked Pins, 0.76µm Gold (Au) Plating, Black, Glow-Wire Capable, Tray | No | 14 | 14 | Black | 50 | No | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer (LCP) | 1.240/g | 2 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.762µm | 1.524µm | Yes | Yes | Shrouded | No | -40° to +125°C | Through Hole | |
| 1053101316 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Dual Row, 16 Circuits, with Kinked Pins, 0.76µm Gold (Au) Plating, Black, Glow-Wire Capable, Tray | No | 16 | 16 | Black | 50 | No | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer (LCP) | 1.390/g | 2 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.762µm | 1.524µm | Yes | Yes | Shrouded | No | -40° to +125°C | Through Hole | |
| 1053101404 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Dual Row, 4 Circuits, with Kinked Pins, 0.76µm Gold (Au) Plating, Lubricated, Black, Glow-Wire Capable, Tray | No | No | 4 | 4 | Black | 50 | No | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer (LCP) | 0.427/g | 2 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.762µm | 1.524µm | Yes | Yes | Shrouded | No | -40° to +125°C | Through Hole |
| 1053101406 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Dual Row, 6 Circuits, with Kinked Pins, 0.76µm Gold (Au) Plating, Lubricated, Black, Glow-Wire Capable, Tray | No | No | 6 | 6 | Black | 50 | No | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer (LCP) | 0.591/g | 2 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.762µm | 1.524µm | Yes | Yes | Shrouded | No | -40° to +125°C | Through Hole |
| 1053101408 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Dual Row, 8 Circuits, with Kinked Pins, 0.76µm Gold (Au) Plating, Lubricated, Black, Glow-Wire Capable, Tray | No | No | 8 | 8 | Black | 50 | No | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer (LCP) | 0.749/g | 2 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.762µm | 1.524µm | Yes | Yes | Shrouded | No | -40° to +125°C | Through Hole |
| 1053101410 | Nano-Fit Vertical Header, Through Hole, 2.50mm Pitch, Dual Row, 10 Circuits, with Kinked Pins, 0.76µm Gold (Au) Plating, Lubricated, Black, Glow-Wire Capable, Tray | No | No | 10 | 10 | Black | 50 | No | Yes | No | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer (LCP) | 0.914/g | 2 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm, 2.40mm | 2.50mm | 2.50mm | 0.762µm | 1.524µm | Yes | Yes | Shrouded | No | -40° to +125°C | Through Hole |