産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1002250100 | Internal iPass+ HD-to-iPass+ HD, 8X Short Body Cable Assembly, 85 Ohms, Right-Angle Down-to-Straight, Controller to Backplane, 0.152m Length | No | Woven Braid | 0.152m | 72 | 72 | Plug/Plug | Yes | Nylon | 7492.176/g | Bag | Thumb Release | No | Shielded Pair, Twinax | 30 |
| 1002250101 | Internal iPass+ HD-to-iPass+ HD, 8X Short Body Cable Assembly, 85 Ohms, Right-Angle Down-to-Straight, Controller to Backplane, 0.30m Length | No | Woven Braid | 0.30m | 72 | 72 | Plug/Plug | Yes | Nylon | Bag | Thumb Release | No | Shielded Pair, Twinax | 30 | |
| 1002250102 | Internal iPass+ HD-to-iPass+ HD, 8X Short Body Cable Assembly, 85 Ohms, Right-Angle Down-to-Straight, Controller to Backplane, 0.50m Length | No | Woven Braid | 0.50m | 72 | 72 | Plug/Plug | Yes | Nylon | Bag | Thumb Release | No | Shielded Pair, Twinax | 30 | |
| 1002250103 | Internal iPass+ HD-to-iPass+ HD, 8X Short Body Cable Assembly, 85 Ohms, Right-Angle Down-to-Straight, Controller to Backplane, 0.60m Length | No | Woven Braid | 0.60m | 72 | 72 | Plug/Plug | Yes | Nylon | Bag | Thumb Release | No | Shielded Pair, Twinax | 30 | |
| 1002250104 | Internal iPass+ HD-to-iPass+ HD, 8X Short Body Cable Assembly, 85 Ohms, Right-Angle Down-to-Straight, Controller to Backplane, 1.0m Length | No | Woven Braid | 1.0m | 72 | 72 | Plug/Plug | Yes | Nylon | 52034.216/g | Bag | Thumb Release | No | Shielded Pair, Twinax | 30 |
| 1002250200 | Internal iPass+ HD-to-iPass+ HD, 8X Short Body Cable Assembly, 85 Ohms, Right-Angle Down-to-Straight, Controller to Controller, 0.152m Length | No | Woven Braid | 0.152m | 72 | 72 | Plug/Plug | Yes | Nylon | 232.658/g | Bag | Thumb Release | No | Shielded Pair, Twinax | 30 |
| 1002250201 | Internal iPass+ HD-to-iPass+ HD, 8X Short Body Cable Assembly, 85 Ohms, Right-Angle Down-to-Straight, Controller to Controller, 0.30m Length | No | Woven Braid | 0.30m | 72 | 72 | Plug/Plug | Yes | Nylon | 15265.653/g | Bag | Thumb Release | No | Shielded Pair, Twinax | 30 |
| 1002250202 | Internal iPass+ HD-to-iPass+ HD, 8X Short Body Cable Assembly, 85 Ohms, Right-Angle Down-to-Straight, Controller to Controller, 0.50m Length | No | Woven Braid | 0.50m | 72 | 72 | Plug/Plug | Yes | Nylon | Bag | Thumb Release | No | Shielded Pair, Twinax | 30 | |
| 1002250203 | Internal iPass+ HD-to-iPass+ HD, 8X Short Body Cable Assembly, 85 Ohms, Right-Angle Down-to-Straight, Controller to Controller, 0.60m Length | No | Woven Braid | 0.60m | 72 | 72 | Plug/Plug | Yes | Nylon | Bag | Thumb Release | No | Shielded Pair, Twinax | 30 | |
| 1002250204 | Internal iPass+ HD-to-iPass+ HD, 8X Short Body Cable Assembly, 85 Ohms, Right-Angle Down-to-Straight, Controller to Controller, 1.0m Length | No | Woven Braid | 1.0m | 72 | 72 | Plug/Plug | Yes | Nylon | 52034.216/g | Bag | Thumb Release | No | Shielded Pair, Twinax | 30 |
| 1002250300 | Internal iPass+ HD-to-iPass+ HD, 8X Short Body Cable Assembly, 85 Ohms, Right-Angle Down-to-Straight, PCIE, 0.152m Length | No | Woven Braid | 0.152m | 72 | 72 | Plug/Plug | Yes | Nylon | 8424.095/g | Bag | Thumb Release | No | Shielded Pair, Twinax | 30 |
| 1002250302 | Internal iPass+ HD-to-iPass+ HD, 8X Short Body Cable Assembly, 85 Ohms, Right-Angle Down-to-Straight, PCIE, 0.50m Length | No | Woven Braid | 0.50m | 72 | 72 | Plug/Plug | Yes | Nylon | Bag | Thumb Release | No | Shielded Pair, Twinax | 30 | |
| 1002250303 | Internal iPass+ HD-to-iPass+ HD, 8X Short Body Cable Assembly, 85 Ohms, Right-Angle Down-to-Straight, PCIE, 0.60m Length | No | Woven Braid | 0.60m | 72 | 72 | Plug/Plug | Yes | Nylon | Bag | Thumb Release | No | Shielded Pair, Twinax | 30 | |
| 1002250304 | Internal iPass+ HD-to-iPass+ HD, 8X Short Body Cable Assembly, 85 Ohms, Right-Angle Down-to-Straight, PCIE, 1.0m Length | No | Woven Braid | 1.0m | 72 | 72 | Plug/Plug | Yes | Nylon | 1.000/g | Bag | Thumb Release | No | Shielded Pair, Twinax | 30 |