産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 988981029 | 5.00mm Pitch UCC2 Receptacle Terminal, 0.35mm²; to 0.75mm²; 22-20 AWG, Reel, Pre Tin Plated | No | Female | High Copper Alloy | Tin | Tin | 0.737/g | Reel | 1.016µm | 1.016µm | Crimp or Compression | 0.35-0.75mm | 20, 22 | 0.35-0.75 |
| 988981039 | 5.00mm Pitch UCC2 Receptacle Terminal, 0.93mm²; to 2.50mm²; 18-14 AWG, Reel, Pre Tin Plated | Female | High Copper Alloy | Tin | Tin | 0.794/g | Reel | 1.016µm | 1.016µm | Crimp or Compression | 0.93-2.50mm | 14, 16, 18 | 0.93-2.50 | |
| 988981049 | 5.00mm Pitch UCC2 Receptacle Terminal, 3.00mm²; to 5.00mm²; AWG 10-12, Reel, Pre Tin Plated | No | Female | High Copper Alloy | Tin | Tin | 0.814/g | Reel | 1.016µm | 1.016µm | Crimp or Compression | 3.00-5.00mm | 10, 12 | 3.00-5.00 |