産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 988221020 | NSCC 3.33mm Pitch Male Pin Connector, Non-Sealed, 2 Circuits, White | No | 2 | 2 | White | Plug | No | Yes | PBT | 4.493/g | 1 | Carton | No | 3.33mm | Yes | No | -40° to +85°C |
| 988221021 | NSCC 3.33mm Pitch Male Pin Connector, Non-Sealed, 2 Circuits, Black | 2 | 2 | Black | Plug | No | Yes | PBT | 4.330/g | 1 | Carton | No | 3.33mm | Yes | No | -40° to +85°C | |
| 988221025 | NSCC 3.33mm Pitch Male Pin Connector, Non-Sealed, 2 Circuits, Green | No | 2 | 2 | Green | Plug | No | Yes | PBT | 4.750/g | 1 | Carton | No | 3.33mm | Yes | No | -40° to +85°C |
| 988221028 | NSCC 3.33mm Pitch Male Pin Connector, Non-Sealed, 2 Circuits, Gray | No | 2 | 2 | Gray | Plug | No | Yes | PBT | 4.307/g | 1 | Carton | No | 3.33mm | Yes | No | -40° to +85°C |
| 988221030 | NSCC 3.33mm Pitch Male Pin Connector, Non-Sealed, 3 Circuits, White | No | 3 | 3 | White | Plug | No | Yes | PBT | 4.740/g | 1 | Carton | No | 3.33mm | Yes | No | -40° to +85°C |
| 988221031 | NSCC 3.33mm Pitch Male Pin Connector, Non-Sealed, 3 Circuits, Black | No | 3 | 3 | Black | Plug | No | Yes | PBT | 4.650/g | 1 | Carton | No | 3.33mm | Yes | No | -40° to +85°C |
| 988221040 | NSCC 3.33mm Pitch Male Pin Connector, Non-Sealed, 4 Circuits, White | No | 4 | 4 | White | Plug | No | Yes | PBT | 5.410/g | 1 | Carton | No | 3.33mm | Yes | No | -40° to +85°C |
| 988221041 | NSCC 3.33mm Pitch Male Pin Connector, Non-Sealed, 4 Circuits, Black | No | 4 | 4 | Black | Plug | No | Yes | PBT | 5.410/g | 1 | Carton | No | 3.33mm | Yes | No | -40° to +85°C |
| 988221045 | NSCC 3.33mm Pitch Male Pin Connector, Non-Sealed, 4 Circuits, Green | No | 4 | 4 | Green | Plug | No | Yes | PBT | 5.410/g | 1 | Carton | No | 3.33mm | Yes | No | -40° to +85°C |