産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 982731001 | 3.33mm / 6.00mm Pitch Hybrid Inline Female Housing, Right Slide Orientation, Dual Row, 16 Circuits, Black | No | 4x2.8mm 12x1.5mm female terminals | 16 | Black, Natural | Receptacle | No | Yes | Polyester, Polyester Alloy | 19.160/g | 2 | Bag | No | 3.33mm, 6.00mm | Yes | 1 | No | -40° to +85°C |
| 982731002 | 3.33mm / 6.00mm Pitch Hybrid Inline Female Housing, Right Slide Orientation, Dual Row, 16 Circuits, Green | No | 4x2.8mm 12x1.5mm female terminals | 16 | Natural, Natural (White) | Receptacle | No | Yes | Polyester, Polyester Alloy | 19.160/g | 2 | Bag | No | 3.33mm, 6.00mm | Yes | 1 | No | -40° to +85°C |
| 982731003 | 3.33mm / 6.00mm Pitch Hybrid Inline Female Housing, Right Slide Orientation, Dual Row, 16 Circuits, Blue | No | 4x2.8mm 12x1.5mm female terminals | 16 | Natural, Natural (White) | Receptacle | No | Yes | Polyester, Polyester Alloy | 18.516/g | 2 | Bag | No | 3.33mm, 6.00mm | Yes | 1 | No | -40° to +85°C |
| 982731004 | 3.33mm / 6.00mm Pitch Hybrid Inline Female Housing, Right Slide Orientation, Dual Row, 16 Circuits, White | No | 4x2.8mm 12x1.5mm female terminals | 16 | Natural, Natural (White) | Receptacle | No | Yes | Polyester, Polyester Alloy | 19.160/g | 2 | Bag | No | 3.33mm, 6.00mm | Yes | 1 | No | -40° to +85°C |
| 982731005 | 3.33mm / 6.00mm Pitch Hybrid Inline Female Housing, Right Slide Orientation, Dual Row, 16 Circuits, Brown | No | 4x2.8mm 12x1.5mm female terminals | 16 | Natural, Natural (White) | Receptacle | No | Yes | Polyester, Polyester Alloy | 19.160/g | 2 | Bag | No | 3.33mm, 6.00mm | Yes | 1 | No | -40° to +85°C |
| 982731006 | 3.33mm / 6.00mm Pitch Hybrid Inline Female Housing, Right Slide Orientation, Dual Row, 16 Circuits, Gray | No | 4x2.8mm 12x1.5mm female terminals | 16 | Natural, Natural (White) | Receptacle | No | Yes | Polyester, Polyester Alloy | 17.591/g | 2 | Bag | No | 3.33mm, 6.00mm | Yes | 1 | No | -40° to +85°C |