産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 932700023 | 5.00mm R-Power RAST Female Connector, 6.0A, Tin (Sn) Plated, 2 Circuits, UL94-V2, Code Keys C & D Removed, Open Endwalls, Glow-Wire Capable | No | 2 | 2 | Natural (White) | 10 | Female | Yes | No | Copper Alloy | Tin | Tin | Nylon | 0.720/g | 1 | Tray | No | 5.00mm | 5.00mm | Yes | No | -40° to +120°C | IDT or Pierce | 20 |
| 932703001 | 5.00mm R-Power RAST Female Connector, 6.0A, Tin (Sn) Plated, 5 Circuits, UL94-V2, Fully Coded, Open Endwalls, Glow-Wire Capable | No | 5 | 5 | Natural (White) | 10 | Female | Yes | No | Copper Alloy | Tin | Tin | Nylon | 1.630/g | 1 | Tray | No | 5.00mm | 5.00mm | Yes | No | -40° to +120°C | IDT or Pierce | 20 |
| 932705001 | 5.00mm R-Power RAST Female Connector, 6.0A, Tin (Sn) Plated, 7 Circuits, UL94-V2, Fully Coded, Open Endwalls, Glow-Wire Capable | No | 7 | 7 | Natural (White) | 10 | Female | Yes | No | Copper Alloy | Tin | Tin | Nylon | 2.260/g | 1 | Tray | No | 5.00mm | 5.00mm | Yes | No | -40° to +120°C | IDT or Pierce | 20 |
| 932706001 | 5.00mm R-Power RAST Female Connector, 6.0A, Tin (Sn) Plated, 8 Circuits, UL94-V2, Fully Coded, Open Endwalls, Glow-Wire Capable | No | 8 | 8 | Natural (White) | 10 | Female | Yes | No | Copper Alloy | Tin | Tin | Nylon | 2.580/g | 1 | Tray | No | 5.00mm | 5.00mm | Yes | No | -40° to +120°C | IDT or Pierce | 20 |
| 932707001 | 5.00mm R-Power RAST Female Connector, 6.0A, Tin (Sn) Plated, 9 Circuits, UL94-V2, Fully Coded, Open Endwalls, Glow-Wire Capable | No | 9 | 9 | Natural (White) | 10 | Female | Yes | No | Copper Alloy | Tin | Tin | Nylon | 2.880/g | 1 | Tray | No | 5.00mm | 5.00mm | Yes | No | -40° to +120°C | IDT or Pierce | 20 |
| 932708002 | 5.00mm R-Power RAST Female Connector, 6.0A, Tin (Sn) Plated, 10 Circuits, UL94-V2, Fully Coded, Open Endwalls, Polarizing Rib Between Circuits 1 & 2, Glow-Wire Capable | No | 10 | 10 | Natural (White) | 10 | Female | Yes | No | Copper Alloy | Tin | Tin | Nylon | 3.200/g | 1 | Tray | No | 5.00mm | 5.00mm | Yes | No | -40° to +120°C | IDT or Pierce | 20 |