産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 908140204 | Picoflex PF-50 Header with PCB Pegs, Vertical, Standard Profile, Surface Mount, Tin (Sn) Plated, 4 Circuits, Tape and Reel, Natural | No | 4 | 4 | Natural | 30 | No | 94V-0 | No | No | No | Yes | Brass | Tin | Tin | Nylon | 0.421/g | 1 | Vertical | Embossed Tape on Reel | Yes | Yes | 1.60mm | 1.27mm | 1.27mm | 3.048µm | 3.048µm | Yes | Yes | No | No | -40° to +105°C | Surface Mount | |
| 908140206 | Picoflex PF-50 Header with PCB Pegs, Vertical, Standard Profile, Surface Mount, Tin (Sn) Plated, 6 Circuits, Tape and Reel, Natural | No | 6 | 6 | Natural | 30 | No | 94V-0 | No | No | No | Yes | Brass | Tin | Tin | Nylon | 0.499/g | 1 | Vertical | Embossed Tape on Reel | Yes | Yes | 1.60mm | 1.27mm | 1.27mm | 3.048µm | 3.048µm | Yes | Yes | No | No | -40° to +105°C | Surface Mount | |
| 908140208 | Picoflex PF-50 Header with PCB Pegs, Vertical, Standard Profile, Surface Mount, Tin (Sn) Plated, 8 Circuits, Tape and Reel, Natural | No | 8 | 8 | Natural | 30 | No | 94V-0 | No | No | No | Yes | Brass | Tin | Tin | Nylon | 0.576/g | 1 | Vertical | Embossed Tape on Reel | Yes | Yes | 1.60mm | 1.27mm | 1.27mm | 3.048µm | 3.048µm | Yes | Yes | No | No | -40° to +105°C | Surface Mount | |
| 908140210 | Picoflex PF-50 Header with PCB Pegs, Vertical, Standard Profile, Surface Mount, Tin (Sn) Plated, 10 Circuits, Tape and Reel, Natural | No | 10 | 10 | Natural | 30 | No | 94V-0 | No | No | No | Yes | Brass | Tin | Tin | Nylon | 0.653/g | 1 | Vertical | Embossed Tape on Reel | Yes | Yes | 1.60mm | 1.27mm | 1.27mm | 3.048µm | 3.048µm | Yes | Yes | No | No | -40° to +105°C | Surface Mount | |
| 908140212 | Picoflex PF-50 Header with PCB Pegs, Vertical, Standard Profile, Surface Mount, Tin (Sn) Plated, 12 Circuits, Tape and Reel, Natural | No | 12 | 12 | Natural | 30 | No | 94V-0 | No | No | No | Yes | Brass | Tin | Tin | Nylon | 0.801/g | 1 | Vertical | Embossed Tape on Reel | Yes | Yes | 1.60mm | 1.27mm | 1.27mm | 3.048µm | 3.048µm | Yes | Yes | No | No | -40° to +105°C | Surface Mount | |
| 908140214 | Picoflex PF-50 Header with PCB Pegs, Vertical, Standard Profile, Surface Mount, Tin (Sn) Plated, 14 Circuits, Tape and Reel, Natural | No | 14 | 14 | Natural | 30 | No | 94V-0 | No | No | No | Yes | Brass | Tin | Tin | Nylon | 0.810/g | 1 | Vertical | Embossed Tape on Reel | Yes | Yes | 1.60mm | 1.27mm | 1.27mm | 3.048µm | 3.048µm | Yes | Yes | No | No | -40° to +105°C | Surface Mount | |
| 908140216 | Picoflex PF-50 Header with PCB Pegs, Vertical, Standard Profile, Surface Mount, Tin (Sn) Plated, 16 Circuits, Tape and Reel, Natural | No | 16 | 16 | Natural | 30 | No | 94V-0 | No | No | No | Yes | Brass | Tin | Tin | Nylon | 0.887/g | 1 | Vertical | Embossed Tape on Reel | Yes | Yes | 1.60mm | 1.27mm | 1.27mm | 3.048µm | 3.048µm | Yes | Yes | No | No | -40° to +105°C | Surface Mount | |
| 908140218 | Picoflex PF-50 Header with PCB Pegs, Vertical, Standard Profile, Surface Mount, Tin (Sn) Plated, 18 Circuits, Tape and Reel, Natural | No | 18 | 18 | Natural | 30 | No | 94V-0 | No | No | No | Yes | Brass | Tin | Tin | Nylon | 0.956/g | 1 | Vertical | Embossed Tape on Reel | Yes | Yes | 1.60mm | 1.27mm | 1.27mm | 3.048µm | 3.048µm | Yes | Yes | No | No | -40° to +105°C | Surface Mount | |
| 908140220 | Picoflex PF-50 Header with PCB Pegs, Vertical, Standard Profile, Surface Mount, Tin (Sn) Plated, 20 Circuits, Tape and Reel, Natural | No | 20 | 20 | Natural | 30 | No | 94V-0 | No | No | No | Yes | Brass | Tin | Tin | Nylon | 0.877/g | 1 | Vertical | Embossed Tape on Reel | Yes | Yes | 1.60mm | 1.27mm | 1.27mm | 3.048µm | 3.048µm | Yes | Yes | No | No | -40° to +105°C | Surface Mount | |
| 908140222 | Picoflex PF-50 Header with PCB Pegs, Vertical, Standard Profile, Surface Mount, Tin (Sn) Plated, 22 Circuits, Tape and Reel, Natural | No | 22 | 22 | Natural | 30 | No | 94V-0 | No | No | No | Yes | Brass | Tin | Tin | Nylon | 1.107/g | 1 | Vertical | Embossed Tape on Reel | Yes | Yes | 1.60mm | 1.27mm | 1.27mm | 3.048µm | 3.048µm | Yes | Yes | No | No | -40° to +105°C | Surface Mount | |
| 908140224 | Picoflex PF-50 Header with PCB Pegs, Vertical, Standard Profile, Surface Mount, Tin (Sn) Plated, 24 Circuits, Tape and Reel, Natural | No | No | 24 | 24 | Natural | 30 | No | 94V-0 | No | No | No | Yes | Brass | Tin | Tin | Nylon | 1.183/g | 1 | Vertical | Embossed Tape on Reel | Yes | Yes | 1.60mm | 1.27mm | 1.27mm | 3.048µm | 3.048µm | Yes | Yes | No | No | -40° to +105°C | Surface Mount |
| 908140226 | Picoflex PF-50 Header with PCB Pegs, Vertical, Standard Profile, Surface Mount, Tin (Sn) Plated, 26 Circuits, Tape and Reel, Natural | No | 26 | 26 | Natural | 30 | No | 94V-0 | No | No | No | Yes | Brass | Tin | Tin | Nylon | 1.259/g | 1 | Vertical | Embossed Tape on Reel | Yes | Yes | 1.60mm | 1.27mm | 1.27mm | 3.048µm | 3.048µm | Yes | Yes | No | No | -40° to +105°C | Surface Mount | |
| 908140504 | Picoflex PF-50 Header without PCB Pegs, Vertical, Standard Profile, Surface Mount, Tin (Sn) Plated, 4 Circuits, Tape and Reel, Natural | No | 4 | 4 | Natural | 30 | No | 94V-0 | No | No | No | Yes | Brass | Tin | Tin | Nylon | 0.421/g | 1 | Vertical | Embossed Tape on Reel | No | No | 1.60mm | 1.27mm | 1.27mm | 3.048µm | 3.048µm | Yes | No | No | No | -40° to +105°C | Surface Mount | |
| 908140506 | Picoflex PF-50 Header without PCB Pegs, Vertical, Standard Profile, Surface Mount, Tin (Sn) Plated, 6 Circuits, Tape and Reel, Natural | No | 6 | 6 | Natural | 30 | No | 94V-0 | No | No | No | Yes | Brass | Tin | Tin | Nylon | 0.500/g | 1 | Vertical | Embossed Tape on Reel | No | No | 1.60mm | 1.27mm | 1.27mm | 3.048µm | 3.048µm | Yes | No | No | No | -40° to +105°C | Surface Mount | |
| 908140508 | Picoflex PF-50 Header without PCB Pegs, Vertical, Standard Profile, Surface Mount, Tin (Sn) Plated, 8 Circuits, Tape and Reel, Natural | No | 8 | 8 | Natural | 30 | No | 94V-0 | No | No | No | Yes | Brass | Tin | Tin | Nylon | 0.576/g | 1 | Vertical | Embossed Tape on Reel | No | No | 1.60mm | 1.27mm | 1.27mm | 3.048µm | 3.048µm | Yes | No | No | No | -40° to +105°C | Surface Mount | |
| 908140510 | Picoflex PF-50 Header without PCB Pegs, Vertical, Standard Profile, Surface Mount, Tin (Sn) Plated, 10 Circuits, Tape and Reel, Natural | No | No | 10 | 10 | Natural | 30 | No | 94V-0 | No | No | No | Yes | Brass | Tin | Tin | Nylon | 0.653/g | 1 | Vertical | Embossed Tape on Reel | No | No | 1.60mm | 1.27mm | 1.27mm | 3.048µm | 3.048µm | Yes | No | No | No | -40° to +105°C | Surface Mount |
| 908140512 | Picoflex PF-50 Header without PCB Pegs, Vertical, Standard Profile, Surface Mount, Tin (Sn) Plated, 12 Circuits, Tape and Reel, Natural | No | 12 | 12 | Natural | 30 | No | 94V-0 | No | No | No | Yes | Brass | Tin | Tin | Nylon | 0.719/g | 1 | Vertical | Embossed Tape on Reel | No | No | 1.60mm | 1.27mm | 1.27mm | 3.048µm | 3.048µm | Yes | No | No | No | -40° to +105°C | Surface Mount | |
| 908140514 | Picoflex PF-50 Header without PCB Pegs, Vertical, Standard Profile, Surface Mount, Tin (Sn) Plated, 14 Circuits, Tape and Reel, Natural | No | No | 14 | 14 | Natural | 30 | No | No | No | No | Yes | Brass | Tin | Tin | Nylon | 0.719/g | 1 | Vertical | Embossed Tape on Reel | No | No | 1.60mm | 1.27mm | 1.27mm | 3.048µm | 3.048µm | Yes | No | No | No | -40° to +105°C | Surface Mount | |
| 908140516 | Picoflex PF-50 Header without PCB Pegs, Vertical, Standard Profile, Surface Mount, Tin (Sn) Plated, 16 Circuits, Tape and Reel, Natural | No | No | 16 | 16 | Natural | 30 | No | 94V-0 | No | No | No | Yes | Brass | Tin | Tin | Nylon | 0.883/g | 1 | Vertical | Embossed Tape on Reel | No | No | 1.60mm | 1.27mm | 1.27mm | 3.048µm | 3.048µm | Yes | No | No | No | -40° to +105°C | Surface Mount |
| 908140520 | Picoflex PF-50 Header without PCB Pegs, Vertical, Standard Profile, Surface Mount, Tin (Sn) Plated, 20 Circuits, Tape and Reel, Natural | No | 20 | 20 | Natural | 30 | No | 94V-0 | No | No | No | Yes | Brass | Tin | Tin | Nylon | 1.015/g | 1 | Vertical | Embossed Tape on Reel | No | No | 1.60mm | 1.27mm | 1.27mm | 3.048µm | 3.048µm | Yes | No | No | No | -40° to +105°C | Surface Mount | |
| 908140526 | Picoflex PF-50 Header without PCB Pegs, Vertical, Standard Profile, Surface Mount, Tin (Sn) Plated, 26 Circuits, Tape and Reel, Natural | No | 26 | 26 | Natural | 30 | No | 94V-0 | No | No | No | Yes | Brass | Tin | Tin | Nylon | 1.273/g | 1 | Vertical | Embossed Tape on Reel | No | No | 1.60mm | 1.27mm | 1.27mm | 3.048µm | 3.048µm | Yes | No | No | No | -40° to +105°C | Surface Mount |