産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 878330419 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Right-Angle, Through Hole, 4 Circuits, Gold (Au) Flash Plating, 2.16mm Tail Length, Dual Side Slots, Tube | No | 4 | 4 | Black | 50 | No | No | No | No | No | Phosphor Bronze | Gold | Tin | Nylon | 0.265/g | 2 | Right Angle | Tube | 2.16mm | No | No | 1.60mm | 2.00mm | 2.00mm | 0.051µm | 1.880µm | No | Fully | No | -55° to +105°C | Through Hole | |||
| 878330420 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Right-Angle, Through Hole, 4 Circuits, 0.38µm Gold (Au) Plating, 2.16mm Tail Length, Dual Side Slots, Tube | No | 4 | 4 | Black | 50 | No | 94V-0 | No | No | No | No | Phosphor Bronze | Gold | Tin | Nylon | 262.496/mg | 2 | Right Angle | Tube | 2.16mm | No | No | 1.60mm | 2.00mm | 2.00mm | 0.381µm | 1.880µm | No | Fully | No | -55° to +105°C | Through Hole | ||
| 878330421 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Right-Angle, Through Hole, 4 Circuits, 0.76µm Gold (Au) Plating, 2.16mm Tail Length, Dual Side Slots, Tube | No | 4 | 4 | Black | 50 | No | 94V-0 | No | No | No | No | Phosphor Bronze | Gold | Tin | Nylon | 0.265/g | 2 | Right Angle | Tube | 2.16mm | No | No | 1.60mm | 2.00mm | 2.00mm | 0.762µm | 1.880µm | No | Fully | No | -55° to +105°C | Through Hole | ||
| 878330431 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Right-Angle, Through Hole, 4 Circuits, 0.38µm Gold (Au) Plating, 2.16mm Tail Length, Dual Side Slots, Center Friction Lock, Tube | No | 4 | 4 | Black | 50 | No | No | No | No | Yes | Phosphor Bronze | Gold | Tin | Nylon | 0.295/g | 2 | Right Angle | Tube | 2.16mm | No | No | 1.60mm | 2.00mm | 2.00mm | 0.381µm | 1.880µm | No | Fully | No | -55° to +105°C | Through Hole | |||
| 878330432 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Right-Angle, Through Hole, 4 Circuits, 0.76µm Gold (Au) Plating, 2.16mm Tail Length, Dual Side Slots, Center Friction Lock, Tube | No | 4 | 4 | Black | 50 | No | 94V-0 | No | No | No | Yes | Phosphor Bronze | Gold | Tin | Nylon | 295.676/mg | 2 | Right Angle | Tube | 2.16mm | No | No | 1.60mm | 2.00mm | 2.00mm | 0.762µm | 1.880µm | No | Fully | No | -55° to +105°C | Through Hole | ||
| 878330433 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Right-Angle, Through Hole, 4 Circuits, 0.38µm Gold (Au) Plating, 2.16mm Tail Length, Single Side Slot, Center Friction Lock, Tube | No | No | 4 | 4 | Black | 50 | No | 94V-0 | No | No | No | Yes | Phosphor Bronze | Gold | Tin | Nylon | 0.259/g | 2 | Right Angle | Tube | 2.16mm | No | No | 1.60mm | 2.00mm | 2.00mm | 0.381µm | 1.880µm | No | Fully | No | -55° to +105°C | Through Hole | |
| 878330441 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Right-Angle, Through Hole, 4 Circuits, 0.38µm Gold (Au) Plating, 2.16mm Tail Length, Dual Side Slots, Center Friction Lock, Tube, with Pick-and-Place Tape | No | No | 4 | 4 | Black | 50 | No | 94V-0 | No | No | No | Yes | Phosphor Bronze | Gold | Tin | Nylon | 0.297/g | 2 | Right Angle | Tube | 2.16mm | No | No | 1.60mm | 2.00mm | 2.00mm | 0.381µm | 1.880µm | No | Vacuum Pick-Up Tape | Partial | No | -55° to +105°C | Through Hole |
| 878330451 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Right-Angle, Through Hole, 4 Circuits, 0.38µm Gold (Au) Plating, 2.16mm Tail Length, Dual Side Slots, Center Friction Lock, Tape and Reel, with Pick-and-Place Tape | No | No | 4 | 4 | Black | 50 | No | No | No | No | Yes | Phosphor Bronze | Gold | Tin | Nylon | 0.297/g | 2 | Right Angle | Embossed Tape on Reel | 2.16mm | No | No | 1.60mm | 2.00mm | 2.00mm | 0.381µm | 1.880µm | No | Vacuum Pick-Up Tape | Fully | No | -55° to +105°C | Through Hole | |
| 878330461 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Right-Angle, Through Hole, 4 Circuits, 0.38µm Gold (Au) Plating, 3.18mm Tail Length, Dual Side Slots, Center Friction Lock, Tube | No | No | 4 | 4 | Black | 50 | No | No | No | No | Yes | Phosphor Bronze | Gold | Tin | Nylon | 0.310/g | 2 | Right Angle | Tube | 3.18mm | No | No | 1.60mm | 2.00mm | 2.00mm | 0.381µm | 1.880µm | No | Fully | No | -55° to +105°C | Through Hole | ||
| 878330619 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Right-Angle, Through Hole, 6 Circuits, Gold (Au) Flash Plating, 2.16mm Tail Length, Dual Side Slots, Tube | No | 6 | 6 | Black | 50 | No | 94V-0 | No | No | No | No | Phosphor Bronze | Gold | Tin | Nylon | 0.366/g | 2 | Right Angle | Tube | 2.16mm | No | No | 1.60mm | 2.00mm | 2.00mm | 0.051µm | 1.880µm | No | Fully | No | -55° to +105°C | Through Hole | ||
| 878330620 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Right-Angle, Through Hole, 6 Circuits, 0.38µm Gold (Au) Plating, 2.16mm Tail Length, Dual Side Slots, Tube | No | 6 | 6 | Black | 50 | No | 94V-0 | No | No | No | No | Phosphor Bronze | Gold | Tin | Nylon | 0.362/g | 2 | Right Angle | Tube | 2.16mm | No | No | 1.60mm | 2.00mm | 2.00mm | 0.381µm | 1.880µm | No | Fully | No | -55° to +105°C | Through Hole | ||
| 878330621 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Right-Angle, Through Hole, 6 Circuits, 0.76µm Gold (Au) Plating, 2.16mm Tail Length, Dual Side Slots, Tube | No | 6 | 6 | Black | 50 | No | 94V-0 | No | No | No | No | Phosphor Bronze | Gold | Tin | Nylon | 0.366/g | 2 | Right Angle | Tube | 2.16mm | No | No | 1.60mm | 2.00mm | 2.00mm | 0.762µm | 1.880µm | No | Fully | No | -55° to +105°C | Through Hole | ||
| 878330631 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Right-Angle, Through Hole, 6 Circuits, 0.38µm Gold (Au) Plating, 2.16mm Tail Length, Dual Side Slots, Center Friction Lock, Tube | No | 6 | 6 | Black | 50 | No | 94V-0 | No | No | No | Yes | Phosphor Bronze | Gold | Tin | Nylon | 0.355/g | 2 | Right Angle | Tube | 2.16mm | No | No | 1.60mm | 2.00mm | 2.00mm | 0.381µm | 1.880µm | No | Fully | No | -55° to +105°C | Through Hole | ||
| 878330632 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Right-Angle, Through Hole, 6 Circuits, 0.76µm Gold (Au) Plating, 2.16mm Tail Length, Dual Side Slots, Center Friction Lock, Tube | No | 6 | 6 | Black | 50 | No | No | No | No | Yes | Phosphor Bronze | Gold | Tin | Nylon | 0.359/g | 2 | Right Angle | Tube | 2.16mm | No | No | 1.60mm | 2.00mm | 2.00mm | 0.762µm | 1.880µm | No | Fully | No | -55° to +105°C | Through Hole | |||
| 878330633 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Right-Angle, Through Hole, 6 Circuits, 0.38µm Gold (Au) Plating, 2.16mm Tail Length, Single Side Slot, Center Friction Lock, Tube | No | 6 | 6 | Black | 50 | No | 94V-0 | No | No | No | Yes | Phosphor Bronze | Gold | Tin | Nylon | 0.359/g | 2 | Right Angle | Tube | 2.16mm | No | No | 1.60mm | 2.00mm | 2.00mm | 0.381µm | 1.880µm | No | Fully | No | -55° to +105°C | Through Hole | ||
| 878330641 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Right-Angle, Through Hole, 6 Circuits, 0.38µm Gold (Au) Plating, 2.16mm Tail Length, Dual Side Slots, Center Friction Lock, Tube, with Pick-and-Place Tape | No | No | 6 | 6 | Black | 50 | No | 94V-0 | No | No | No | Yes | Phosphor Bronze | Gold | Tin | Nylon | 0.361/g | 2 | Right Angle | Tube | 2.16mm | No | No | 1.60mm | 2.00mm | 2.00mm | 0.381µm | 1.880µm | No | Vacuum Pick-Up Tape | Partial | No | -55° to +105°C | Through Hole |
| 878330651 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Right-Angle, Through Hole, 6 Circuits, 0.38µm Gold (Au) Plating, 2.16mm Tail Length, Dual Side Slots, Center Friction Lock, Tape and Reel, with Pick-and-Place Tape | No | No | 6 | 6 | Black | 50 | No | 94V-0 | No | No | No | Yes | Phosphor Bronze | Gold | Tin | Nylon | 0.356/g | 2 | Right Angle | Embossed Tape on Reel | 2.16mm | No | No | 1.60mm | 2.00mm | 2.00mm | 0.381µm | 1.880µm | No | Vacuum Pick-Up Tape | Fully | No | -55° to +105°C | Through Hole |
| 878330661 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Right-Angle, Through Hole, 6 Circuits, 0.38µm Gold (Au) Plating, 2.16mm Tail Length, Dual Side Slots, Center Friction Lock, Tube | No | 6 | 6 | Black | 50 | No | 94V-0 | No | No | No | Yes | Phosphor Bronze | Gold | Tin | Nylon | 0.376/g | 2 | Right Angle | Tube | 2.16mm | No | No | 1.60mm | 2.00mm | 2.00mm | 0.381µm | 1.880µm | No | Fully | No | -55° to +105°C | Through Hole | ||
| 878330819 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Right-Angle, Through Hole, 8 Circuits, Gold (Au) Flash Plating, 2.16mm Tail Length, Dual Side Slots, Center Polarization, Tube | No | No | 8 | 8 | Black | 50 | No | No | No | No | No | Phosphor Bronze | Gold | Tin | Nylon | 0.490/g | 2 | Right Angle | Tube | 2.16mm | No | No | 1.60mm | 2.00mm | 2.00mm | 0.051µm | 1.880µm | No | Fully | No | -55° to +105°C | Through Hole | ||
| 878330820 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Right-Angle, Through Hole, 8 Circuits, 0.38µm Gold (Au) Plating, 2.16mm Tail Length, Dual Side Slots, Center Polarization, Tube | No | 8 | 8 | Black | 50 | No | 94V-0 | No | No | No | No | Phosphor Bronze | Gold | Tin | Nylon | 0.485/g | 2 | Right Angle | Tube | 2.16mm | No | No | 1.60mm | 2.00mm | 2.00mm | 0.381µm | 1.880µm | No | Fully | No | -55° to +105°C | Through Hole | ||
| 878330821 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Right-Angle, Through Hole, 8 Circuits, 0.76µm Gold (Au) Plating, 2.16mm Tail Length, Dual Side Slots, Center Polarization, Tube | No | No | 8 | 8 | Black | 50 | No | 94V-0 | No | No | No | No | Phosphor Bronze | Gold | Tin | Nylon | 489.152/mg | 2 | Right Angle | Tube | 2.16mm | No | No | 1.60mm | 2.00mm | 2.00mm | 0.762µm | 1.880µm | No | Fully | No | -55° to +105°C | Through Hole | |
| 878330831 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Right-Angle, Through Hole, 8 Circuits, 0.38µm Gold (Au) Plating, 2.16mm Tail Length, Dual Side Slots, Center Friction Lock, Tube | No | 8 | 8 | Black | 50 | No | 94V-0 | No | No | No | Yes | Phosphor Bronze | Gold | Tin | Nylon | 0.454/g | 2 | Right Angle | Tube | 2.16mm | No | No | 1.60mm | 2.00mm | 2.00mm | 0.381µm | 1.880µm | No | Fully | No | -55° to +105°C | Through Hole | ||
| 878330832 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Right-Angle, Through Hole, 8 Circuits, 0.76µm Gold (Au) Plating, 2.16mm Tail Length, Dual Side Slots, Center Friction Lock, Tube | No | 8 | 8 | Black | 50 | No | 94V-0 | No | No | No | Yes | Phosphor Bronze | Gold | Tin | Nylon | 0.458/g | 2 | Right Angle | Tube | 2.16mm | No | No | 1.60mm | 2.00mm | 2.00mm | 0.762µm | 1.880µm | No | Fully | No | -55° to +105°C | Through Hole | ||
| 878330833 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Right-Angle, Through Hole, 8 Circuits, 0.38µm Gold (Au) Plating, 2.16mm Tail Length, Single Side Slot, Center Friction Lock, Tube | No | No | 8 | 8 | Black | 50 | No | 94V-0 | No | No | No | Yes | Phosphor Bronze | Gold | Tin | Nylon | 0.454/g | 2 | Right Angle | Tube | 2.16mm | No | No | 1.60mm | 2.00mm | 2.00mm | 0.381µm | 1.880µm | No | Fully | No | -55° to +105°C | Through Hole | |
| 878330834 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Right-Angle, Through Hole, 8 Circuits, 0.76µm Gold (Au) Plating, 2.16mm Tail Length, Single Side Slot, Center Friction Lock, Tube | No | No | 8 | 8 | Black | 50 | No | 94V-0 | No | No | No | Yes | Phosphor Bronze | Gold | Tin | Nylon | 0.460/g | 2 | Right Angle | Tube | 2.16mm | No | No | 1.60mm | 2.00mm | 2.00mm | 0.762µm | 1.880µm | No | Fully | No | -55° to +105°C | Through Hole |