産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 878310419 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Vertical, Through Hole, Shrouded, 4 Circuits, 0.05µm Gold (Au) Plating, 2.50mm Tail Length, Dual Side Slots, Tube | No | No | 4 | 4 | Black | 50 | No | No | Yes | No | No | Phosphor Bronze | Gold | Tin | Nylon | 0.233/g | 2 | Vertical | Tube | 2.50mm | No | No | 1.60mm | 2.00mm | 2.00mm | 0.051µm | 1.880µm | No | Yes | No | -55° to +105°C | Through Hole |
| 878310420 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Vertical, Through Hole, Shrouded, 4 Circuits, 0.38µm Gold (Au) Plating, 2.50mm Tail Length, Dual Side Slots, Tube | No | 4 | 4 | Black | 50 | No | No | Yes | No | No | Phosphor Bronze | Gold | Tin | Nylon | 0.233/g | 2 | Vertical | Tube | 2.50mm | No | No | 1.60mm | 2.00mm | 2.00mm | 0.381µm | 1.880µm | No | Yes | No | -55° to +105°C | Through Hole | |
| 878310421 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Vertical, Through Hole, Shrouded, 4 Circuits, 0.76µm Gold (Au) Plating, 2.50mm Tail Length, Dual Side Slots, Tube | No | 4 | 4 | Black | 50 | No | No | Yes | No | No | Phosphor Bronze | Gold | Tin | Nylon | 0.232/g | 2 | Vertical | Tube | 2.50mm | No | No | 1.60mm | 2.00mm | 2.00mm | 0.762µm | 1.880µm | No | Yes | No | -55° to +105°C | Through Hole | |
| 878310441 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Vertical, Through Hole, Shrouded, 4 Circuits, 0.38µm Gold (Au) Plating, 2.50mm Tail Length, Dual Side Slots, Center Friction Lock, Tube | No | 4 | 4 | Black | 50 | No | No | Yes | No | Yes | Phosphor Bronze | Gold | Tin | Nylon | 0.268/g | 2 | Vertical | Tube | 2.50mm | No | No | 1.60mm | 2.00mm | 2.00mm | 0.381µm | 1.880µm | No | Yes | No | -55° to +105°C | Through Hole | |
| 878310442 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Vertical, Through Hole, Shrouded, 4 Circuits, 0.76µm Gold (Au) Plating, 2.50mm Tail Length, Dual Side Slots, Center Friction Lock, Tube | No | 4 | 4 | Black | 50 | No | No | Yes | No | Yes | Phosphor Bronze | Gold | Tin | Nylon | 0.227/g | 2 | Vertical | Tube | 2.50mm | No | No | 1.60mm | 2.00mm | 2.00mm | 0.762µm | 1.880µm | No | Yes | No | -55° to +105°C | Through Hole | |
| 878310443 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Vertical, Through Hole, Shrouded, 4 Circuits, 0.38µm Gold (Au) Plating, 2.50mm Tail Length, Single Side Slot, Center Friction Lock, Tube | No | 4 | 4 | Black | 50 | No | No | Yes | No | Yes | Phosphor Bronze | Gold | Tin | Nylon | 0.227/g | 2 | Vertical | Tube | 2.50mm | No | No | 1.60mm | 2.00mm | 2.00mm | 0.381µm | 1.880µm | No | Yes | No | -55° to +105°C | Through Hole | |
| 878310619 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Vertical, Through Hole, Shrouded, 6 Circuits, 0.05µm Gold (Au) Plating, 2.50mm Tail Length, Dual Side Slots, Tube | No | No | 6 | 6 | Black | 50 | No | No | Yes | No | No | Phosphor Bronze | Gold | Tin | Nylon | 0.318/g | 2 | Vertical | Tube | 2.50mm | No | No | 1.60mm | 2.00mm | 2.00mm | 0.051µm | 1.880µm | No | Yes | No | -55° to +105°C | Through Hole |
| 878310620 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Vertical, Through Hole, Shrouded, 6 Circuits, 0.38µm Gold (Au) Plating, 2.50mm Tail Length, Dual Side Slots, Tube | No | 6 | 6 | Black | 50 | No | No | Yes | No | No | Phosphor Bronze | Gold | Tin | Nylon | 0.321/g | 2 | Vertical | Tube | 2.50mm | No | No | 1.60mm | 2.00mm | 2.00mm | 0.381µm | 1.880µm | No | Yes | No | -55° to +105°C | Through Hole | |
| 878310621 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Vertical, Through Hole, Shrouded, 6 Circuits, 0.76µm Gold (Au) Plating, 2.50mm Tail Length, Dual Side Slots, Tube | No | 6 | 6 | Black | 50 | No | No | Yes | No | No | Phosphor Bronze | Gold | Tin | Nylon | 0.316/g | 2 | Vertical | Tube | 2.50mm | No | No | 1.60mm | 2.00mm | 2.00mm | 0.762µm | 1.880µm | No | Yes | No | -55° to +105°C | Through Hole | |
| 878310628 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Vertical, Through Hole, Shrouded, 6 Circuits, 0.38µm Gold (Au) Plating, 2.50mm Tail Length, Dual Side Slots, with Peg, Tube | No | No | 6 | 6 | Black | 50 | No | No | Yes | No | No | Phosphor Bronze | Gold | Tin | Nylon | 0.281/g | 2 | Vertical | Tube | 2.50mm | Yes | Yes | 1.60mm | 2.00mm | 2.00mm | 0.381µm | 1.880µm | Yes | Yes | No | -55° to +105°C | Through Hole |
| 878310632 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Vertical, Through Hole, Shrouded, 6 Circuits, 0.38µm Gold (Au) Plating, 2.50mm Tail Length, Dual Side Slots, Center Friction Lock, with Peg, Tube | No | No | 6 | 6 | Black | 50 | No | No | Yes | No | Yes | Phosphor Bronze | Gold | Tin | Nylon | 0.318/g | 2 | Vertical | Tube | 2.50mm | Yes | Yes | 1.60mm | 2.00mm | 2.00mm | 0.381µm | 1.880µm | Yes | Yes | No | -55° to +105°C | Through Hole |
| 878310641 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Vertical, Through Hole, Shrouded, 6 Circuits, 0.38µm Gold (Au) Plating, 2.50mm Tail Length, Dual Side Slots, Center Friction Lock, Tube | No | 6 | 6 | Black | 50 | No | No | Yes | No | Yes | Phosphor Bronze | Gold | Tin | Nylon | 0.314/g | 2 | Vertical | Tube | 2.50mm | No | No | 1.60mm | 2.00mm | 2.00mm | 0.381µm | 1.880µm | No | Yes | No | -55° to +105°C | Through Hole | |
| 878310642 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Vertical, Through Hole, Shrouded, 6 Circuits, 0.76µm Gold (Au) Plating, 2.50mm Tail Length, Dual Side Slots, Center Friction Lock, Tube | No | 6 | 6 | Black | 50 | No | No | Yes | No | Yes | Phosphor Bronze | Gold | Tin | Nylon | 0.309/g | 2 | Vertical | Tube | 2.50mm | No | No | 1.60mm | 2.00mm | 2.00mm | 0.762µm | 1.880µm | No | Yes | No | -55° to +105°C | Through Hole | |
| 878310643 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Vertical, Through Hole, Shrouded, 6 Circuits, 0.38µm Gold (Au) Plating, 2.50mm Tail Length, Single Side Slot, Center Friction Lock, Tube | No | No | 6 | 6 | Black | 50 | No | No | Yes | No | Yes | Phosphor Bronze | Gold | Tin | Nylon | 0.311/g | 2 | Vertical | Tube | 2.50mm | No | No | 1.60mm | 2.00mm | 2.00mm | 0.381µm | 1.880µm | No | Yes | No | -55° to +105°C | Through Hole |
| 878310645 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Vertical, Through Hole, Shrouded, 6 Circuits, 0.38µm Gold (Au) Plating, 2.50mm Tail Length, Single Side Slot, Center Friction Lock, with Peg, Tube | No | No | 6 | 6 | Black | 50 | No | No | Yes | No | Yes | Phosphor Bronze | Gold | Tin | Nylon | 0.318/g | 2 | Vertical | Tube | 2.50mm | Yes | Yes | 1.60mm | 2.00mm | 2.00mm | 0.381µm | 1.880µm | Yes | Yes | No | -55° to +105°C | Through Hole |
| 878310819 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Vertical, Through Hole, Shrouded, 8 Circuits, 0.05µm Gold (Au) Plating, 2.50mm Tail Length, Dual Side Slots, Center Polarization, Tube | No | 8 | 8 | Black | 50 | No | No | Yes | No | No | Phosphor Bronze | Gold | Tin | Nylon | 0.426/g | 2 | Vertical | Tube | 2.50mm | No | No | 1.60mm | 2.00mm | 2.00mm | 0.051µm | 1.880µm | No | Yes | No | -55° to +105°C | Through Hole | |
| 878310820 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Vertical, Through Hole, Shrouded, 8 Circuits, 0.38µm Gold (Au) Plating, 2.50mm Tail Length, Dual Side Slots, Center Polarization, Tube | No | 8 | 8 | Black | 50 | No | No | Yes | No | No | Phosphor Bronze | Gold | Tin | Nylon | 0.430/g | 2 | Vertical | Tube | 2.50mm | No | No | 1.60mm | 2.00mm | 2.00mm | 0.381µm | 1.880µm | No | Yes | No | -55° to +105°C | Through Hole | |
| 878310821 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Vertical, Through Hole, Shrouded, 8 Circuits, 0.76µm Gold (Au) Plating, 2.50mm Tail Length, Dual Side Slots, Center Polarization, Tube | No | 8 | 8 | Black | 50 | No | No | Yes | No | No | Phosphor Bronze | Gold | Tin | Nylon | 0.424/g | 2 | Vertical | Tube | 2.50mm | No | No | 1.60mm | 2.00mm | 2.00mm | 0.762µm | 1.880µm | No | Yes | No | -55° to +105°C | Through Hole | |
| 878310828 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Vertical, Through Hole, Shrouded, 8 Circuits, 0.38µm Gold (Au) Plating, 2.50mm Tail Length, Dual Side Slots, Center Polarization, with Peg, Tube | No | No | 8 | 8 | Black | 50 | No | No | Yes | No | No | Phosphor Bronze | Gold | Tin | Nylon | 0.379/g | 2 | Vertical | Tube | 2.50mm | Yes | Yes | 1.60mm | 2.00mm | 2.00mm | 0.381µm | 1.880µm | Yes | Yes | No | -55° to +105°C | Through Hole |
| 878310829 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Vertical, Through Hole, Shrouded, 8 Circuits, 0.76µm Gold (Au) Plating, 2.50mm Tail Length, Dual Side Slots, Center Polarization, with Peg, Tube | No | No | 8 | 8 | Black | 50 | No | No | Yes | No | No | Phosphor Bronze | Gold | Tin | Nylon | 0.379/g | 2 | Vertical | Tube | 2.50mm | Yes | Yes | 1.60mm | 2.00mm | 2.00mm | 0.762µm | 1.880µm | Yes | Yes | No | -55° to +105°C | Through Hole |
| 878310832 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Vertical, Through Hole, Shrouded, 8 Circuits, 0.38µm Gold (Au) Plating, 2.50mm Tail Length, Dual Side Slots, Center Friction Lock, with Peg, Tube | No | No | 8 | 8 | Black | 50 | No | No | Yes | No | Yes | Phosphor Bronze | Gold | Tin | Nylon | 0.402/g | 2 | Vertical | Tube | 2.50mm | Yes | Yes | 1.60mm | 2.00mm | 2.00mm | 0.381µm | 1.880µm | Yes | Yes | No | -55° to +105°C | Through Hole |
| 878310841 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Vertical, Through Hole, Shrouded, 8 Circuits, 0.38µm Gold (Au) Plating, 2.50mm Tail Length, Dual Side Slots, Center Friction Lock, Tube | No | 8 | 8 | Black | 50 | No | No | Yes | No | Yes | Phosphor Bronze | Gold | Tin | Nylon | 0.395/g | 2 | Vertical | Tube | 2.50mm | No | No | 1.60mm | 2.00mm | 2.00mm | 0.381µm | 1.880µm | No | Yes | No | -55° to +105°C | Through Hole | |
| 878310842 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Vertical, Through Hole, Shrouded, 8 Circuits, 0.76µm Gold (Au) Plating, 2.50mm Tail Length, Dual Side Slots, Center Friction Lock, Tube | No | 8 | 8 | Black | 50 | No | No | Yes | No | Yes | Phosphor Bronze | Gold | Tin | Nylon | 0.393/g | 2 | Vertical | Tube | 2.50mm | No | No | 1.60mm | 2.00mm | 2.00mm | 0.762µm | 1.880µm | No | Yes | No | -55° to +105°C | Through Hole | |
| 878310843 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Vertical, Through Hole, Shrouded, 8 Circuits, 0.38µm Gold (Au) Plating, 2.50mm Tail Length, Single Side Slot, Center Friction Lock, Tube | No | No | 8 | 8 | Black | 50 | No | No | Yes | No | Yes | Phosphor Bronze | Gold | Tin | Nylon | 0.395/g | 2 | Vertical | Tube | 2.50mm | No | No | 1.60mm | 2.00mm | 2.00mm | 0.381µm | 1.880µm | No | Yes | No | -55° to +105°C | Through Hole |
| 878310845 | 2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Vertical, Through Hole, Shrouded, 8 Circuits, 0.38µm Gold (Au) Plating, 2.50mm Tail Length, Single Side Slot, Center Friction Lock, with Peg, Tube | No | No | 8 | 8 | Black | 50 | No | No | Yes | No | Yes | Phosphor Bronze | Gold | Tin | Nylon | 0.402/g | 2 | Vertical | Tube | 2.50mm | Yes | Yes | 1.60mm | 2.00mm | 2.00mm | 0.381µm | 1.880µm | Yes | Yes | No | -55° to +105°C | Through Hole |