産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 875681063 | Milli-Grid Cable-to-Board Receptacle, Dual Row, IDT, Lead-Free, 10 Circuits, 0.38µm Gold (Au) Plating | 10 | 10 | Black | 100 | 94V-0 | Female | No | No | Copper Alloy | Gold | Tin | PBT | 0.716/g | 2 | Tray | No | 2.00mm | 0.380µm | 1.880µm | Yes | No | -45° to +105°C | IDT or Pierce | 28 | |
| 875681064 | Milli-Grid Cable-to-Board Receptacle, Dual Row, IDT, Lead-Free, 10 Circuits, 0.76µm Gold (Au) Plating | 10 | 10 | Black | 100 | 94V-0 | Female | No | No | Copper Alloy | Gold | Tin | PBT | 0.716/g | 2 | Tray | No | 2.00mm | 0.760µm | 1.880µm | Yes | No | -45° to +105°C | IDT or Pierce | 28 | |
| 875681073 | Milli-Grid Cable-to-Board Receptacle, Dual Row, IDT, Lead-Free, 10 Circuits, 0.38µm Gold (Au) Plating, Single Locking Friction Ramp | 10 | 10 | Black | 100 | 94V-0 | Female | No | Yes | Copper Alloy | Gold | Tin | PBT | 0.723/g | 2 | Tray | No | 2.00mm | 0.380µm | 1.880µm | Yes | No | -45° to +105°C | IDT or Pierce | 28 | |
| 875681074 | Milli-Grid Cable-to-Board Receptacle, Dual Row, IDT, Lead-Free, 10 Circuits, 0.76µm Gold (Au) Plating, Single Locking Friction Ramp | 10 | 10 | Black | 100 | 94V-0 | Female | No | Yes | Copper Alloy | Gold | Tin | PBT | 0.723/g | 2 | Tray | No | 2.00mm | 0.760µm | 1.880µm | Yes | No | -45° to +105°C | IDT or Pierce | 28 | |
| 875681263 | Milli-Grid Cable-to-Board Receptacle, Dual Row, IDT, Lead-Free, 12 Circuits, 0.38µm Gold (Au) Plating | 12 | 12 | Black | 100 | 94V-0 | Female | No | No | Copper Alloy | Gold | Tin | PBT | 0.717/g | 2 | Tray | No | 2.00mm | 0.380µm | 1.880µm | Yes | No | -45° to +105°C | IDT or Pierce | 28 | |
| 875681264 | Milli-Grid Cable-to-Board Receptacle, Dual Row, IDT, Lead-Free, 12 Circuits, 0.76µm Gold (Au) Plating | No | 12 | 12 | Black | 100 | 94V-0 | Female | No | No | Copper Alloy | Gold | Tin | PBT | 0.720/g | 2 | Tray | No | 2.00mm | 0.760µm | 1.880µm | Yes | No | -45° to +105°C | IDT or Pierce | 28 |
| 875681273 | Milli-Grid Cable-to-Board Receptacle, Dual Row, IDT, Lead-Free, 12 Circuits, 0.38µm Gold (Au) Plating, Single Locking Friction Ramp | 12 | 12 | Black | 100 | 94V-0 | Female | No | Yes | Copper Alloy | Gold | Tin | PBT | 0.818/g | 2 | Tray | No | 2.00mm | 0.380µm | 1.880µm | Yes | No | -45° to +105°C | IDT or Pierce | 28 | |
| 875681274 | Milli-Grid Cable-to-Board Receptacle, Dual Row, IDT, Lead-Free, 12 Circuits, 0.76µm Gold (Au) Plating, Single Locking Friction Ramp | 12 | 12 | Black | 100 | 94V-0 | Female | No | Yes | Copper Alloy | Gold | Tin | PBT | 0.818/g | 2 | Tray | No | 2.00mm | 0.760µm | 1.880µm | Yes | No | -45° to +105°C | IDT or Pierce | 28 | |
| 875681443 | Milli-Grid Cable-to-Board Receptacle, Dual Row, IDT, Lead-Free, 14 Circuits, 0.38µm Gold (Au) Plating, Center Polarization Key | 14 | 14 | Black | 100 | 94V-0 | Female | No | No | Copper Alloy | Gold | Tin | PBT | 0.878/g | 2 | Tray | No | 2.00mm | 0.380µm | 1.880µm | Yes | No | -45° to +105°C | IDT or Pierce | 28 | |
| 875681444 | Milli-Grid Cable-to-Board Receptacle, Dual Row, IDT, Lead-Free, 14 Circuits, 0.76µm Gold (Au) Plating, Center Polarization Key | 14 | 14 | Black | 100 | 94V-0 | Female | No | No | Copper Alloy | Gold | Tin | PBT | 0.878/g | 2 | Tray | No | 2.00mm | 0.760µm | 1.880µm | Yes | No | -45° to +105°C | IDT or Pierce | 28 | |
| 875681463 | Milli-Grid Cable-to-Board Receptacle, Dual Row, IDT, Lead-Free, 14 Circuits, 0.38µm Gold (Au) Plating | 14 | 14 | Black | 100 | 94V-0 | Female | No | No | Copper Alloy | Gold | Tin | PBT | 0.883/g | 2 | Tray | No | 2.00mm | 0.380µm | 1.880µm | Yes | No | -45° to +105°C | IDT or Pierce | 28 | |
| 875681464 | Milli-Grid Cable-to-Board Receptacle, Dual Row, IDT, Lead-Free, 14 Circuits, 0.76µm Gold (Au) Plating | No | 14 | 14 | Black | 100 | 94V-0 | Female | No | No | Copper Alloy | Gold | Tin | PBT | 0.882/g | 2 | Tray | No | 2.00mm | 0.760µm | 1.880µm | Yes | No | -45° to +105°C | IDT or Pierce | 28 |
| 875681483 | Milli-Grid Cable-to-Board Receptacle, Dual Row, IDT, Lead-Free, 14 Circuits, 0.38µm Gold (Au) Plating, Dual Locking Friction Ramps | No | 14 | 14 | Black | 100 | 94V-0 | Female | No | Yes | Copper Alloy | Gold | Tin | PBT | 0.878/g | 2 | Tray | No | 2.00mm | 0.380µm | 1.880µm | Yes | No | -45° to +105°C | IDT or Pierce | 28 |
| 875681484 | Milli-Grid Cable-to-Board Receptacle, Dual Row, IDT, Lead-Free, 14 Circuits, 0.76µm Gold (Au) Plating, Dual Locking Friction Ramps | No | 14 | 14 | Black | 100 | 94V-0 | Female | No | Yes | Copper Alloy | Gold | Tin | PBT | 0.878/g | 2 | Tray | No | 2.00mm | 0.760µm | 1.880µm | Yes | No | -45° to +105°C | IDT or Pierce | 28 |
| 875681493 | Milli-Grid Cable-to-Board Receptacle, Dual Row, IDT, Lead-Free, 14 Circuits, 0.38µm Gold (Au) Plating, Center Polarization Key, Dual Locking Friction Ramps | 14 | 14 | Black | 100 | 94V-0 | Female | No | Yes | Copper Alloy | Gold | Tin | PBT | 939.720/mg | 2 | Tray | No | 2.00mm | 0.380µm | 1.880µm | Yes | No | -45° to +105°C | IDT or Pierce | 28 | |
| 875681494 | Milli-Grid Cable-to-Board Receptacle, Dual Row, IDT, Lead-Free, 14 Circuits, 0.76µm Gold (Au) Plating, Center Polarization Key, Dual Locking Friction Ramps | 14 | 14 | Black | 100 | 94V-0 | Female | No | Yes | Copper Alloy | Gold | Tin | PBT | 0.944/g | 2 | Tray | No | 2.00mm | 0.760µm | 1.880µm | Yes | No | -45° to +105°C | IDT or Pierce | 28 | |
| 875681643 | Milli-Grid Cable-to-Board Receptacle, Dual Row, IDT, Lead-Free, 16 Circuits, 0.38µm Gold (Au) Plating, Center Polarization Key | 16 | 16 | Black | 100 | 94V-0 | Female | No | No | Copper Alloy | Gold | Tin | PBT | 1.034/g | 2 | Tray | No | 2.00mm | 0.380µm | 1.880µm | Yes | No | -45° to +105°C | IDT or Pierce | 28 | |
| 875681644 | Milli-Grid Cable-to-Board Receptacle, Dual Row, IDT, Lead-Free, 16 Circuits, 0.76µm Gold (Au) Plating, Center Polarization Key | No | 16 | 16 | Black | 100 | 94V-0 | Female | No | No | Copper Alloy | Gold | Tin | PBT | 1.034/g | 2 | Tray | No | 2.00mm | 0.760µm | 1.880µm | Yes | No | -45° to +105°C | IDT or Pierce | 28 |
| 875681663 | Milli-Grid Cable-to-Board Receptacle, Dual Row, IDT, Lead-Free, 16 Circuits, 0.38µm Gold (Au) Plating | 16 | 16 | Black | 100 | 94V-0 | Female | No | No | Copper Alloy | Gold | Tin | PBT | 0.975/g | 2 | Tray | No | 2.00mm | 0.380µm | 1.880µm | Yes | No | -45° to +105°C | IDT or Pierce | 28 | |
| 875681664 | Milli-Grid Cable-to-Board Receptacle, Dual Row, IDT, Lead-Free, 16 Circuits, 0.76µm Gold (Au) Plating | No | 16 | 16 | Black | 100 | 94V-0 | Female | No | No | Copper Alloy | Gold | Tin | PBT | 0.974/g | 2 | Tray | No | 2.00mm | 0.760µm | 1.880µm | Yes | No | -45° to +105°C | IDT or Pierce | 28 |
| 875681683 | Milli-Grid Cable-to-Board Receptacle, Dual Row, IDT, Lead-Free, 16 Circuits, 0.38µm Gold (Au) Plating, Dual Locking Friction Ramps | No | 16 | 16 | Black | 100 | 94V-0 | Female | No | Yes | Copper Alloy | Gold | Tin | PBT | 0.970/g | 2 | Tray | No | 2.00mm | 0.380µm | 1.880µm | Yes | No | -45° to +105°C | IDT or Pierce | 28 |
| 875681684 | Milli-Grid Cable-to-Board Receptacle, Dual Row, IDT, Lead-Free, 16 Circuits, 0.76µm Gold (Au) Plating, Dual Locking Friction Ramps | No | 16 | 16 | Black | 100 | 94V-0 | Female | No | Yes | Copper Alloy | Gold | Tin | PBT | 0.970/g | 2 | Tray | No | 2.00mm | 0.760µm | 1.880µm | Yes | No | -45° to +105°C | IDT or Pierce | 28 |
| 875681693 | Milli-Grid Cable-to-Board Receptacle, Dual Row, IDT, Lead-Free, 16 Circuits, 0.38µm Gold (Au) Plating, Center Polarization Key, Dual Locking Friction Ramps | 16 | 16 | Black | 100 | 94V-0 | Female | No | Yes | Copper Alloy | Gold | Tin | PBT | 1.035/g | 2 | Tray | No | 2.00mm | 0.380µm | 1.880µm | Yes | No | -45° to +105°C | IDT or Pierce | 28 | |
| 875681694 | Milli-Grid Cable-to-Board Receptacle, Dual Row, IDT, Lead-Free, 16 Circuits, 0.76µm Gold (Au) Plating, Center Polarization Key, Dual Locking Friction Ramps | 16 | 16 | Black | 100 | 94V-0 | Female | No | Yes | Copper Alloy | Gold | Tin | PBT | 1.039/g | 2 | Tray | No | 2.00mm | 0.760µm | 1.880µm | Yes | No | -45° to +105°C | IDT or Pierce | 28 | |
| 875682043 | Milli-Grid Cable-to-Board Receptacle, Dual Row, IDT, Lead-Free, 20 Circuits, 0.38µm Gold (Au) Plating, Center Polarization Key | 20 | 20 | Black | 100 | 94V-0 | Female | No | No | Copper Alloy | Gold | Tin | PBT | 1.190/g | 2 | Tray | No | 2.00mm | 0.380µm | 1.880µm | Yes | No | -45° to +105°C | IDT or Pierce | 28 |