産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 874370243 | 1.50mm Pitch, Pico-SPOX PCB Header, Single Row, Vertical, Surface Mount, Tin (Sn) Plating, Friction Lock, 2 Circuits, Tape and Reel, without Cap, Beige | No | 2 | 2 | Beige | 10 | No | 94V-0 | No | No | No | Yes | Brass | Tin | Tin | Nylon | 129.000/mg | 1 | Vertical | Embossed Tape on Reel | No | No | 1.50mm | 2.540µm | 2.540µm | Yes | No | Fully | No | -55° to +105°C | Surface Mount | ||
| 874370273 | 1.50mm Pitch, Pico-SPOX PCB Header, Single Row, Vertical, Surface Mount, Tin (Sn) Plating, Friction Lock, 2 Circuits, Tape and Reel, with Cap, Beige | No | 2 | 2 | Beige | 10 | No | 94V-0 | No | No | No | Yes | Brass | Tin | Tin | Nylon | 0.158/g | 1 | Vertical | Embossed Tape on Reel | No | No | 1.50mm | 2.540µm | 2.540µm | Yes | No | Pick and Place Cap | Fully | No | -55° to +105°C | Surface Mount | |
| 874370343 | 1.50mm Pitch, Pico-SPOX PCB Header, Single Row, Vertical, Surface Mount, Tin (Sn) Plating, Friction Lock, 3 Circuits, Tape and Reel, without Cap, Beige | No | 3 | 3 | Beige | 10 | No | 94V-0 | No | No | No | Yes | Brass | Tin | Tin | Nylon | 173.000/mg | 1 | Vertical | Embossed Tape on Reel | No | No | 1.50mm | 2.540µm | 2.540µm | Yes | No | Fully | No | -55° to +105°C | Surface Mount | ||
| 874370373 | 1.50mm Pitch, Pico-SPOX PCB Header, Single Row, Vertical, Surface Mount, Tin (Sn) Plating, Friction Lock, 3 Circuits, Tape and Reel, with Cap, Beige | No | 3 | 3 | Beige | 10 | No | 94V-0 | No | No | No | Yes | Brass | Tin | Tin | Nylon | 0.202/g | 1 | Vertical | Embossed Tape on Reel | No | No | 1.50mm | 2.540µm | 2.540µm | Yes | No | Pick and Place Cap | Fully | No | -55° to +105°C | Surface Mount | |
| 874370443 | 1.50mm Pitch, Pico-SPOX PCB Header, Single Row, Vertical, Surface Mount, Tin (Sn) Plating, Friction Lock, 4 Circuits, Tape and Reel, without Cap, Beige | No | 4 | 4 | Beige | 10 | No | 94V-0 | No | No | No | Yes | Brass | Tin | Tin | Nylon | 217.000/mg | 1 | Vertical | Embossed Tape on Reel | No | No | 1.50mm | 2.540µm | 2.540µm | Yes | No | Fully | No | -55° to +105°C | Surface Mount | ||
| 874370473 | 1.50mm Pitch, Pico-SPOX PCB Header, Single Row, Vertical, Surface Mount, Tin (Sn) Plating, Friction Lock, 4 Circuits, Tape and Reel, with Cap, Beige | No | 4 | 4 | Beige | 10 | No | 94V-0 | No | No | No | Yes | Brass | Tin | Tin | Nylon | 0.246/g | 1 | Vertical | Embossed Tape on Reel | No | No | 1.50mm | 2.540µm | 2.540µm | Yes | No | Pick and Place Cap | Fully | No | -55° to +105°C | Surface Mount | |
| 874370543 | 1.50mm Pitch, Pico-SPOX PCB Header, Single Row, Vertical, Surface Mount, Tin (Sn) Plating, Friction Lock, 5 Circuits, Tape and Reel, without Cap, Beige | No | 5 | 5 | Beige | 10 | No | 94V-0 | No | No | No | Yes | Brass | Tin | Tin | Nylon | 0.254/g | 1 | Vertical | Embossed Tape on Reel | No | No | 1.50mm | 2.540µm | 2.540µm | Yes | No | Fully | No | -55° to +105°C | Surface Mount | ||
| 874370573 | 1.50mm Pitch, Pico-SPOX PCB Header, Single Row, Vertical, Surface Mount, Tin (Sn) Plating, Friction Lock, 5 Circuits, Tape and Reel, with Cap, Beige | No | 5 | 5 | Beige | 10 | No | 94V-0 | No | No | No | Yes | Brass | Tin | Tin | Nylon | 283.000/mg | 1 | Vertical | Embossed Tape on Reel | No | No | 1.50mm | 2.540µm | 2.540µm | Yes | No | Pick and Place Cap | Fully | No | -55° to +105°C | Surface Mount | |
| 874370643 | 1.50mm Pitch, Pico-SPOX PCB Header, Single Row, Vertical, Surface Mount, Tin (Sn) Plating, Friction Lock, 6 Circuits, Tape and Reel, without Cap, Beige | No | 6 | 6 | Beige | 10 | No | 94V-0 | No | No | No | Yes | Brass | Tin | Tin | Nylon | 296.000/mg | 1 | Vertical | Embossed Tape on Reel | No | No | 1.50mm | 2.540µm | 2.540µm | Yes | No | Fully | No | -55° to +105°C | Surface Mount | ||
| 874370673 | 1.50mm Pitch, Pico-SPOX PCB Header, Single Row, Vertical, Surface Mount, Tin (Sn) Plating, Friction Lock, 6 Circuits, Tape and Reel, with Cap, Beige | No | 6 | 6 | Beige | 10 | No | 94V-0 | No | No | No | Yes | Brass | Tin | Tin | Nylon | 327.940/mg | 1 | Vertical | Embossed Tape on Reel | No | No | 1.50mm | 2.540µm | 2.540µm | Yes | No | Pick and Place Cap | Fully | No | -55° to +105°C | Surface Mount | |
| 874370743 | 1.50mm Pitch, Pico-SPOX PCB Header, Single Row, Vertical, Surface Mount, Tin (Sn) Plating, Friction Lock, 7 Circuits, Tape and Reel, without Cap, Beige | No | 7 | 7 | Beige | 10 | No | 94V-0 | No | No | No | Yes | Brass | Tin | Tin | Nylon | 0.346/g | 1 | Vertical | Embossed Tape on Reel | No | No | 1.50mm | 2.540µm | 2.540µm | Yes | No | Fully | No | -55° to +105°C | Surface Mount | ||
| 874370773 | 1.50mm Pitch, Pico-SPOX PCB Header, Single Row, Vertical, Surface Mount, Tin (Sn) Plating, Friction Lock, 7 Circuits, Tape and Reel, with Cap, Beige | No | 7 | 7 | Beige | 10 | No | 94V-0 | No | No | No | Yes | Brass | Tin | Tin | Nylon | 0.375/g | 1 | Vertical | Embossed Tape on Reel | No | No | 1.50mm | 2.540µm | 2.540µm | Yes | No | Pick and Place Cap | Fully | No | -55° to +105°C | Surface Mount | |
| 874370843 | 1.50mm Pitch, Pico-SPOX PCB Header, Single Row, Vertical, Surface Mount, Tin (Sn) Plating, Friction Lock, 8 Circuits, Tape and Reel, without Cap, Beige | No | 8 | 8 | Beige | 10 | No | 94V-0 | No | No | No | Yes | Brass | Tin | Tin | Nylon | 0.394/g | 1 | Vertical | Embossed Tape on Reel | No | No | 1.50mm | 2.540µm | 2.540µm | Yes | No | Fully | No | -55° to +105°C | Surface Mount | ||
| 874370873 | 1.50mm Pitch, Pico-SPOX PCB Header, Single Row, Vertical, Surface Mount, Tin (Sn) Plating, Friction Lock, 8 Circuits, Tape and Reel, with Cap, Beige | No | 8 | 8 | Beige | 10 | No | 94V-0 | No | No | No | Yes | Brass | Tin | Tin | Nylon | 423.000/mg | 1 | Vertical | Embossed Tape on Reel | No | No | 1.50mm | 2.540µm | 2.540µm | Yes | No | Pick and Place Cap | Fully | No | -55° to +105°C | Surface Mount | |
| 874370943 | 1.50mm Pitch, Pico-SPOX PCB Header, Single Row, Vertical, Surface Mount, Tin (Sn) Plating, Friction Lock, 9 Circuits, Tape and Reel, without Cap, Beige | No | 9 | 9 | Beige | 10 | No | 94V-0 | No | No | No | Yes | Brass | Tin | Tin | Nylon | 0.427/g | 1 | Vertical | Embossed Tape on Reel | No | No | 1.50mm | 2.540µm | 2.540µm | Yes | No | Fully | No | -55° to +105°C | Surface Mount | ||
| 874370973 | 1.50mm Pitch, Pico-SPOX PCB Header, Single Row, Vertical, Surface Mount, Tin (Sn) Plating, Friction Lock, 9 Circuits, Tape and Reel, with Cap, Beige | No | 9 | 9 | Beige | 10 | No | 94V-0 | No | No | No | Yes | Brass | Tin | Tin | Nylon | 0.456/g | 1 | Vertical | Embossed Tape on Reel | No | No | 1.50mm | 2.540µm | 2.540µm | Yes | No | Pick and Place Cap | Fully | No | -55° to +105°C | Surface Mount | |
| 874371043 | 1.50mm Pitch, Pico-SPOX PCB Header, Single Row, Vertical, Surface Mount, Tin (Sn) Plating, Friction Lock, 10 Circuits, Tape and Reel, without Cap, Beige | No | 10 | 10 | Beige | 10 | No | 94V-0 | No | No | No | Yes | Brass | Tin | Tin | Nylon | 0.474/g | 1 | Vertical | Embossed Tape on Reel | No | No | 1.50mm | 2.540µm | 2.540µm | Yes | No | Fully | No | -55° to +105°C | Surface Mount | ||
| 874371073 | 1.50mm Pitch, Pico-SPOX PCB Header, Single Row, Vertical, Surface Mount, Tin (Sn) Plating, Friction Lock, 10 Circuits, Tape and Reel, with Cap, Beige | No | 10 | 10 | Beige | 10 | No | 94V-0 | No | No | No | Yes | Brass | Tin | Tin | Nylon | 507.900/mg | 1 | Vertical | Embossed Tape on Reel | No | No | 1.50mm | 2.540µm | 2.540µm | Yes | No | Pick and Place Cap | Fully | No | -55° to +105°C | Surface Mount | |
| 874371143 | 1.50mm Pitch, Pico-SPOX PCB Header, Single Row, Vertical, Surface Mount, Tin (Sn) Plating, Friction Lock, 11 Circuits, Tape and Reel, without Cap, Beige | No | 11 | 11 | Beige | 10 | No | 94V-0 | No | No | No | Yes | Brass | Tin | Tin | Nylon | 0.531/g | 1 | Vertical | Embossed Tape on Reel | No | No | 1.50mm | 2.540µm | 2.540µm | Yes | No | Fully | No | -55° to +105°C | Surface Mount | ||
| 874371173 | 1.50mm Pitch, Pico-SPOX PCB Header, Single Row, Vertical, Surface Mount, Tin (Sn) Plating, Friction Lock, 11 Circuits, Tape and Reel, with Cap, Beige | No | 11 | 11 | Beige | 10 | No | 94V-0 | No | No | No | Yes | Brass | Tin | Tin | Nylon | 0.560/g | 1 | Vertical | Embossed Tape on Reel | No | No | 1.50mm | 2.540µm | 2.540µm | Yes | No | Pick and Place Cap | Fully | No | -55° to +105°C | Surface Mount | |
| 874371243 | 1.50mm Pitch, Pico-SPOX PCB Header, Single Row, Vertical, Surface Mount, Tin (Sn) Plating, Friction Lock, 12 Circuits, Tape and Reel, without Cap, Beige | No | 12 | 12 | Beige | 10 | No | 94V-0 | No | No | No | Yes | Brass | Tin | Tin | Nylon | 0.577/g | 1 | Vertical | Embossed Tape on Reel | No | No | 1.50mm | 2.540µm | 2.540µm | Yes | No | Fully | No | -55° to +105°C | Surface Mount | ||
| 874371273 | 1.50mm Pitch, Pico-SPOX PCB Header, Single Row, Vertical, Surface Mount, Tin (Sn) Plating, Friction Lock, 12 Circuits, Tape and Reel, with Cap, Beige | No | 12 | 12 | Beige | 10 | No | 94V-0 | No | No | No | Yes | Brass | Tin | Tin | Nylon | 0.606/g | 1 | Vertical | Embossed Tape on Reel | No | No | 1.50mm | 2.540µm | 2.540µm | Yes | No | Pick and Place Cap | Fully | No | -55° to +105°C | Surface Mount | |
| 874371343 | 1.50mm Pitch, Pico-SPOX PCB Header, Single Row, Vertical, Surface Mount, Tin (Sn) Plating, Friction Lock, 13 Circuits, Tape and Reel, without Cap, Beige | No | 13 | 13 | Beige | 10 | No | 94V-0 | No | No | No | Yes | Brass | Tin | Tin | Nylon | 0.623/g | 1 | Vertical | Embossed Tape on Reel | No | No | 1.50mm | 2.540µm | 2.540µm | Yes | No | Fully | No | -55° to +105°C | Surface Mount | ||
| 874371373 | 1.50mm Pitch, Pico-SPOX PCB Header, Single Row, Vertical, Surface Mount, Tin (Sn) Plating, Friction Lock, 13 Circuits, Tape and Reel, with Cap, Beige | No | 13 | 13 | Beige | 10 | No | 94V-0 | No | No | No | Yes | Brass | Tin | Tin | Nylon | 0.652/g | 1 | Vertical | Embossed Tape on Reel | No | No | 1.50mm | 2.540µm | 2.540µm | Yes | No | Pick and Place Cap | Fully | No | -55° to +105°C | Surface Mount | |
| 874371443 | 1.50mm Pitch, Pico-SPOX PCB Header, Single Row, Vertical, Surface Mount, Tin (Sn) Plating, Friction Lock, 14 Circuits, Tape and Reel, without Cap, Beige | No | 14 | 14 | Beige | 10 | No | 94V-0 | No | No | No | Yes | Brass | Tin | Tin | Nylon | 0.669/g | 1 | Vertical | Embossed Tape on Reel | No | No | 1.50mm | 2.540µm | 2.540µm | Yes | No | Fully | No | -55° to +105°C | Surface Mount |