産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 855105017 | Modular Jack, Vertical, Top Entry, Surface Mount, 4/4, Solder Tabs, 13\ Reel | N/A | Black | 2500 | 94V-0 | No | 15.70mm | None | Copper Alloy | Gold over Palladium Nickel | Tin | High Temperature Thermoplastic | 2.100/g | Vertical (Top Entry) | Embossed Tape on Reel | No | Yes | 1.02mm | 1.27mm | 0.051µm, 1.016µm | 1.905µm | 1x1 | 4/4 | -40° to +85°C | Surface Mount | No | N/A | |
| 855105019 | Modular Jack, Vertical, Top Entry, Surface Mount, 6/6, Solder Tabs, 13\ Reel | N/A | Black | 2500 | 94V-0 | No | 15.70mm | None | Copper Alloy | Gold over Palladium Nickel | Tin | High Temperature Thermoplastic | 2.416/g | Vertical (Top Entry) | Embossed Tape on Reel | No | Yes | 1.02mm | 1.27mm | 0.051µm, 1.016µm | 1.905µm | 1x1 | 6/6 | -40° to +85°C | Surface Mount | No | N/A | |
| 855105020 | Modular Jack, Vertical, Top Entry, Surface Mount, 8/8, Solder Tabs, 13\ Reel | N/A | Black | 2500 | 94V-0 | No | 15.70mm | None | Copper Alloy | Gold over Palladium Nickel | Tin | High Temperature Thermoplastic | 2.700/g | Vertical (Top Entry) | Embossed Tape on Reel | No | Yes | 1.02mm | 1.27mm | 0.051µm, 1.016µm | 1.905µm | 1x1 | 8/8 | -40° to +85°C | Surface Mount | No | N/A | |
| 855105025 | Modular Jack, Vertical, Top Entry, Surface Mount, 4/4, Solder Tabs, 22\ Reel | N/A | Black | 2500 | 94V-0 | No | 15.70mm | None | Copper Alloy | Gold over Palladium Nickel | Tin | High Temperature Thermoplastic | 2.100/mg | Vertical (Top Entry) | Embossed Tape on Reel | No | Yes | 1.02mm | 1.27mm | 0.051µm, 1.016µm | 1.905µm | 1x1 | 4/4 | -40° to +85°C | Surface Mount | No | N/A | |
| 855105027 | Modular Jack, Vertical, Top Entry, Surface Mount, 6/6, Solder Tabs, 22\ Reel | N/A | Black | 2500 | 94V-0 | No | 15.70mm | None | Copper Alloy | Gold over Palladium Nickel | Tin | High Temperature Thermoplastic | 2.416/g | Vertical (Top Entry) | Embossed Tape on Reel | No | Yes | 1.02mm | 1.27mm | 0.051µm, 1.016µm | 1.905µm | 1x1 | 6/6 | -40° to +85°C | Surface Mount | No | N/A | |
| 855105028 | Modular Jack, Vertical, Top Entry, Surface Mount, 8/8, Solder Tabs, 22\ Reel | N/A | Black | 2500 | 94V-0 | No | 15.70mm | None | Copper Alloy | Gold over Palladium Nickel | Tin | High Temperature Thermoplastic | 2.797/g | Vertical (Top Entry) | Embossed Tape on Reel | No | Yes | 1.02mm | 1.27mm | 0.051µm, 1.016µm | 1.905µm | 1x1 | 8/8 | -40° to +85°C | Surface Mount | No | N/A | |
| 855105117 | Modular Jack, Vertical, Top Entry, Surface Mount, 4/4, Solder Tabs, Pick-and-Place Polyimide Tape, 13\ Reel | N/A | Black | 2500 | No | 15.70mm | None | Copper Alloy | Gold over Palladium Nickel | Tin | High Temperature Thermoplastic | 2.100/mg | Vertical (Top Entry) | Embossed Tape on Reel | No | Yes | 1.02mm | 1.27mm | 0.051µm, 1.016µm | 1.905µm | 1x1 | 4/4 | -40° to +85°C | Surface Mount | No | N/A | ||
| 855105118 | Modular Jack, Vertical, Top Entry, Surface Mount, 6/4, Solder Tabs, Pick-and-Place Polyimide Tape, 13\ Reel | N/A | Black | 2500 | No | 15.70mm | None | Copper Alloy | Gold over Palladium Nickel | Tin | High Temperature Thermoplastic | 2.400/g | Vertical (Top Entry) | Embossed Tape on Reel | No | Yes | 1.02mm | 1.27mm | 0.051µm, 1.016µm | 1.905µm | 1x1 | 6/4 | -40° to +85°C | Surface Mount | No | N/A | ||
| 855105119 | Modular Jack, Vertical, Top Entry, Surface Mount, 6/6, Solder Tabs, Pick-and-Place Polyimide Tape, 13\ Reel | N/A | Black | 2500 | No | 15.70mm | None | Copper Alloy | Gold over Palladium Nickel | Tin | High Temperature Thermoplastic | 2.416/g | Vertical (Top Entry) | Embossed Tape on Reel | No | Yes | 1.02mm | 1.27mm | 0.051µm, 1.016µm | 1.905µm | 1x1 | 6/6 | -40° to +85°C | Surface Mount | No | N/A | ||
| 855105120 | Modular Jack, Vertical, Top Entry, Surface Mount, 8/8, Solder Tabs, Pick-and-Place Polyimide Tape, 13\ Reel | N/A | Black | 2500 | 94V-0 | No | 15.70mm | None | Copper Alloy | Gold over Palladium Nickel | Tin | High Temperature Thermoplastic | 2.800/g | Vertical (Top Entry) | Embossed Tape on Reel | No | Yes | 1.02mm | 1.27mm | 0.051µm, 1.016µm | 1.905µm | 1x1 | 8/8 | -40° to +85°C | Surface Mount | No | N/A |