産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 855025005 | Modular Jack, Right-Angle, Surface Mount, 4/4, Low Profile, Tape & Reel | N/A | Black | 2500 | 94V-0 | No | 11.50mm | None | Copper Alloy | Gold over Palladium Nickel | Tin | High Temperature Thermoplastic | 1.867/g | Right Angle (Side Entry) | Embossed Tape on Reel | No | Yes | 1.02mm | 1.27mm | 0.051µm, 0.600µm | 1.905µm | 1x1 | 4/4 | -40° to +85°C | Surface Mount | No | N/A | ||
| 855025006 | Modular Jack, Right-Angle, Surface Mount, 6/4, Low Profile, Tape & Reel | N/A | Black | 2500 | 94V-0 | No | 11.50mm | None | Copper Alloy | Gold over Palladium Nickel | Tin | High Temperature Thermoplastic | 2.139/g | Right Angle (Side Entry) | Embossed Tape on Reel | No | Yes | 1.02mm | 1.27mm | 0.051µm, 0.600µm | 1.905µm | 1x1 | 6/4 | -40° to +85°C | Surface Mount | No | N/A | ||
| 855025007 | Modular Jack, Right-Angle, Surface Mount, 6/6, Low Profile, Tape & Reel | N/A | Black | 2500 | 94V-0 | No | 11.50mm | None | Copper Alloy | Gold over Palladium Nickel | Tin | High Temperature Thermoplastic | 2.116/g | Right Angle (Side Entry) | Embossed Tape on Reel | No | Yes | 1.02mm | 1.27mm | 0.051µm, 0.600µm | 1.905µm | 1x1 | 6/6 | -40° to +85°C | Surface Mount | No | N/A | ||
| 855025008 | Modular Jack, Right-Angle, Surface Mount, 8/8, Low Profile, Tape & Reel | N/A | Black | 2500 | 94V-0 | No | 11.50mm | None | Copper Alloy | Gold over Palladium Nickel | Tin | High Temperature Thermoplastic | 2.413/g | Right Angle (Side Entry) | Embossed Tape on Reel | No | Yes | 1.02mm | 1.27mm | 0.051µm, 0.600µm | 1.905µm | 1x1 | 8/8 | -40° to +85°C | Surface Mount | No | N/A | ||
| 855025009 | Modular Jack, Right-Angle, Surface Mount, 4/4, Low Profile, Pin-in-Hole-Reflow,Tape & Reel | N/A | Black | 2500 | 94V-0 | No | 11.50mm | None | Copper Alloy | Gold over Palladium Nickel | Tin | High Temperature Thermoplastic | 1.853/g | Right Angle (Side Entry) | Embossed Tape on Reel | Yes | Yes | 1.57mm | 1.02mm | 1.27mm | 0.051µm, 0.600µm | 1.905µm | 1x1 | 4/4 | -40° to +85°C | Surface Mount | No | N/A | |
| 855025010 | Modular Jack, Right-Angle, Surface Mount, 6/4, Low Profile, Pin-in-Hole-Reflow, Tape & Reel | No | N/A | Black | 2500 | 94V-0 | No | 11.50mm | None | Copper Alloy | Gold over Palladium Nickel | Tin | High Temperature Thermoplastic | 2.102/g | Right Angle (Side Entry) | Embossed Tape on Reel | Yes | Yes | 1.57mm | 1.02mm | 1.27mm | 0.051µm, 0.600µm | 1.905µm | 1x1 | 6/4 | -40° to +85°C | Surface Mount | No | N/A |
| 855025011 | Modular Jack, Right-Angle, Surface Mount, 6/6, Low Profile, Pin-in-Hole-Reflow, Tape & Reel | N/A | Black | 2500 | 94V-0 | No | 11.50mm | None | Copper Alloy | Gold over Palladium Nickel | Tin | High Temperature Thermoplastic | 2.085/g | Right Angle (Side Entry) | Embossed Tape on Reel | Yes | Yes | 1.57mm | 1.02mm | 1.27mm | 0.051µm, 0.600µm | 1.905µm | 1x1 | 6/6 | -40° to +85°C | Surface Mount | No | N/A | |
| 855025012 | Modular Jack, Right-Angle, Surface Mount, 8/8, Low Profile, Pin-in-Hole-Reflow, Tape & Reel | N/A | Black | 2500 | 94V-0 | No | 11.50mm | None | Copper Alloy | Gold over Palladium Nickel | Tin | High Temperature Thermoplastic | 2.367/g | Right Angle (Side Entry) | Embossed Tape on Reel | Yes | Yes | 1.57mm | 1.02mm | 1.27mm | 0.051µm, 0.600µm | 1.905µm | 1x1 | 8/8 | -40° to +85°C | Surface Mount | No | N/A |