産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 791091001 | Milli-Grid Vertical Receptacle, 2.00mm Pitch, Dual Row, Surface Mount, Top/Bottom Entry, Tube, 0.38µm Gold (Au) Plating, 4 Circuits, Lead-Free | 4 | 4 | Black | 50 | No | 94V-0 | No | No | Phosphor Bronze | Gold | Tin | Liquid Crystal Polymer | 0.110/g | 2 | Vertical | Tube | No | No | 2.00mm | 2.00mm | 0.381µm | 1.880µm | No | No | -55° to +125°C | Surface Mount | ||
| 791091002 | Milli-Grid Vertical Receptacle, 2.00mm Pitch, Dual Row, Surface Mount, Top/Bottom Entry, Tube, 0.38µm Gold (Au) Plating, 6 Circuits, Lead-Free | 6 | 6 | Black | 50 | No | 94V-0 | No | No | Phosphor Bronze | Gold | Tin | Liquid Crystal Polymer | 0.164/g | 2 | Vertical | Tube | No | No | 2.00mm | 2.00mm | 0.381µm | 1.880µm | No | No | -55° to +125°C | Surface Mount | ||
| 791091003 | Milli-Grid Vertical Receptacle, 2.00mm Pitch, Dual Row, Surface Mount, Top/Bottom Entry, Tube, 0.38µm Gold (Au) Plating, 8 Circuits, Lead-Free | 8 | 8 | Black | 50 | No | 94V-0 | No | No | Phosphor Bronze | Gold | Tin | Liquid Crystal Polymer | 218.999/mg | 2 | Vertical | Tube | No | No | 2.00mm | 2.00mm | 0.381µm | 1.880µm | No | No | -55° to +125°C | Surface Mount | ||
| 791091004 | Milli-Grid Vertical Receptacle, 2.00mm Pitch, Dual Row, Surface Mount, Top/Bottom Entry, Tube, 0.38µm Gold (Au) Plating, 10 Circuits, Lead-Free | 10 | 10 | Black | 50 | No | 94V-0 | No | No | Phosphor Bronze | Gold | Tin | Liquid Crystal Polymer | 0.273/g | 2 | Vertical | Tube | No | No | 2.00mm | 2.00mm | 0.381µm | 1.880µm | No | No | -55° to +125°C | Surface Mount | ||
| 791091005 | Milli-Grid Vertical Receptacle, 2.00mm Pitch, Dual Row, Surface Mount, Top/Bottom Entry, Tube, 0.38µm Gold (Au) Plating, 12 Circuits, Lead-Free | 12 | 12 | Black | 50 | No | 94V-0 | No | No | Phosphor Bronze | Gold | Tin | Liquid Crystal Polymer | 327.999/mg | 2 | Vertical | Tube | No | No | 2.00mm | 2.00mm | 0.381µm | 1.880µm | No | No | -55° to +125°C | Surface Mount | ||
| 791091006 | Milli-Grid Vertical Receptacle, 2.00mm Pitch, Dual Row, Surface Mount, Top/Bottom Entry, Tube, 0.38µm Gold (Au) Plating, 14 Circuits, Lead-Free | 14 | 14 | Black | 50 | No | 94V-0 | No | No | Phosphor Bronze | Gold | Tin | Liquid Crystal Polymer | 382.999/mg | 2 | Vertical | Tube | No | No | 2.00mm | 2.00mm | 0.381µm | 1.880µm | No | No | -55° to +125°C | Surface Mount | ||
| 791091007 | Milli-Grid Vertical Receptacle, 2.00mm Pitch, Dual Row, Surface Mount, Top/Bottom Entry, Tube, 0.38µm Gold (Au) Plating, 16 Circuits, Lead-Free | 16 | 16 | Black | 50 | No | 94V-0 | No | No | Phosphor Bronze | Gold | Tin | Liquid Crystal Polymer | 0.437/g | 2 | Vertical | Tube | No | No | 2.00mm | 2.00mm | 0.381µm | 1.880µm | No | No | -55° to +125°C | Surface Mount | ||
| 791091008 | Milli-Grid Vertical Receptacle, 2.00mm Pitch, Dual Row, Surface Mount, Top/Bottom Entry, Tube, 0.38µm Gold (Au) Plating, 18 Circuits, Lead-Free | 18 | 18 | Black | 50 | No | 94V-0 | No | No | Phosphor Bronze | Gold | Tin | Liquid Crystal Polymer | 0.492/g | 2 | Vertical | Tube | No | No | 2.00mm | 2.00mm | 0.381µm | 1.880µm | No | No | -55° to +125°C | Surface Mount | ||
| 791091009 | Milli-Grid Vertical Receptacle, 2.00mm Pitch, Dual Row, Surface Mount, Top/Bottom Entry, Tube, 0.38µm Gold (Au) Plating, 20 Circuits, Lead-Free | 20 | 20 | Black | 50 | No | 94V-0 | No | No | Phosphor Bronze | Gold | Tin | Liquid Crystal Polymer | 0.546/g | 2 | Vertical | Tube | No | No | 2.00mm | 2.00mm | 0.381µm | 1.880µm | No | No | -55° to +125°C | Surface Mount | ||
| 791091010 | Milli-Grid Vertical Receptacle, 2.00mm Pitch, Dual Row, Surface Mount, Top/Bottom Entry, Tube, 0.38µm Gold (Au) Plating, 22 Circuits, Lead-Free | 22 | 22 | Black | 50 | No | 94V-0 | No | No | Phosphor Bronze | Gold | Tin | Liquid Crystal Polymer | 0.601/g | 2 | Vertical | Tube | No | No | 2.00mm | 2.00mm | 0.381µm | 1.880µm | No | No | -55° to +125°C | Surface Mount | ||
| 791091011 | Milli-Grid Vertical Receptacle, 2.00mm Pitch, Dual Row, Surface Mount, Top/Bottom Entry, Tube, 0.38µm Gold (Au) Plating, 24 Circuits, Lead-Free | 24 | 24 | Black | 50 | No | 94V-0 | No | No | Phosphor Bronze | Gold | Tin | Liquid Crystal Polymer | 0.655/g | 2 | Vertical | Tube | No | No | 2.00mm | 2.00mm | 0.381µm | 1.880µm | No | No | -55° to +125°C | Surface Mount | ||
| 791091012 | Milli-Grid Vertical Receptacle, 2.00mm Pitch, Dual Row, Surface Mount, Top/Bottom Entry, Tube, 0.38µm Gold (Au) Plating, 26 Circuits, Lead-Free | No | 26 | 26 | Black | 50 | No | 94V-0 | No | No | Phosphor Bronze | Gold | Tin | Liquid Crystal Polymer | 0.704/g | 2 | Vertical | Tube | No | No | 2.00mm | 2.00mm | 0.381µm | 1.880µm | No | No | -55° to +125°C | Surface Mount | |
| 791091013 | Milli-Grid Vertical Receptacle, 2.00mm Pitch, Dual Row, Surface Mount, Top/Bottom Entry, Tube, 0.38µm Gold (Au) Plating, 28 Circuits, Lead-Free | No | 28 | 28 | Black | 50 | No | 94V-0 | No | No | Phosphor Bronze | Gold | Tin | Liquid Crystal Polymer | 0.764/g | 2 | Vertical | Tube | No | No | 2.00mm | 2.00mm | 0.381µm | 1.880µm | No | No | -55° to +125°C | Surface Mount | |
| 791091014 | Milli-Grid Vertical Receptacle, 2.00mm Pitch, Dual Row, Surface Mount, Top/Bottom Entry, Tube, 0.38µm Gold (Au) Plating, 30 Circuits, Lead-Free | 30 | 30 | Black | 50 | No | 94V-0 | No | No | Phosphor Bronze | Gold | Tin | Liquid Crystal Polymer | 0.811/g | 2 | Vertical | Tube | No | No | 2.00mm | 2.00mm | 0.381µm | 1.880µm | No | No | -55° to +125°C | Surface Mount | ||
| 791091015 | Milli-Grid Vertical Receptacle, 2.00mm Pitch, Dual Row, Surface Mount, Top/Bottom Entry, Tube, 0.38µm Gold (Au) Plating, 32 Circuits, Lead-Free | No | 32 | 32 | Black | 50 | No | 94V-0 | No | No | Phosphor Bronze | Gold | Tin | Liquid Crystal Polymer | 0.873/g | 2 | Vertical | Tube | No | No | 2.00mm | 2.00mm | 0.381µm | 1.880µm | No | No | -55° to +125°C | Surface Mount | |
| 791091016 | Milli-Grid Vertical Receptacle, 2.00mm Pitch, Dual Row, Surface Mount, Top/Bottom Entry, Tube, 0.38µm Gold (Au) Plating, 34 Circuits, Lead-Free | 34 | 34 | Black | 50 | No | 94V-0 | No | No | Phosphor Bronze | Gold | Tin | Liquid Crystal Polymer | 0.928/g | 2 | Vertical | Tube | No | No | 2.00mm | 2.00mm | 0.381µm | 1.880µm | No | No | -55° to +125°C | Surface Mount | ||
| 791091017 | Milli-Grid Vertical Receptacle, 2.00mm Pitch, Dual Row, Surface Mount, Top/Bottom Entry, Tube, 0.38µm Gold (Au) Plating, 36 Circuits, Lead-Free | No | 36 | 36 | Black | 50 | No | 94V-0 | No | No | Phosphor Bronze | Gold | Tin | Liquid Crystal Polymer | 0.982/g | 2 | Vertical | Tube | No | No | 2.00mm | 2.00mm | 0.381µm | 1.880µm | No | No | -55° to +125°C | Surface Mount | |
| 791091018 | Milli-Grid Vertical Receptacle, 2.00mm Pitch, Dual Row, Surface Mount, Top/Bottom Entry, Tube, 0.38µm Gold (Au) Plating, 38 Circuits, Lead-Free | No | 38 | 38 | Black | 50 | No | 94V-0 | No | No | Phosphor Bronze | Gold | Tin | Liquid Crystal Polymer | 1.037/g | 2 | Vertical | Tube | No | No | 2.00mm | 2.00mm | 0.381µm | 1.880µm | No | No | -55° to +125°C | Surface Mount | |
| 791091019 | Milli-Grid Vertical Receptacle, 2.00mm Pitch, Dual Row, Surface Mount, Top/Bottom Entry, Tube, 0.38µm Gold (Au) Plating, 40 Circuits, Lead-Free | 40 | 40 | Black | 50 | No | 94V-0 | No | No | Phosphor Bronze | Gold | Tin | Liquid Crystal Polymer | 1.091/g | 2 | Vertical | Tube | No | No | 2.00mm | 2.00mm | 0.381µm | 1.880µm | No | No | -55° to +125°C | Surface Mount | ||
| 791091020 | Milli-Grid Vertical Receptacle, 2.00mm Pitch, Dual Row, Surface Mount, Top/Bottom Entry, Tube, 0.38µm Gold (Au) Plating, 42 Circuits, Lead-Free | No | 42 | 42 | Black | 50 | No | 94V-0 | No | No | Phosphor Bronze | Gold | Tin | Liquid Crystal Polymer | 1.146/g | 2 | Vertical | Tube | No | No | 2.00mm | 2.00mm | 0.381µm | 1.880µm | No | No | -55° to +125°C | Surface Mount | |
| 791091021 | Milli-Grid Vertical Receptacle, 2.00mm Pitch, Dual Row, Surface Mount, Top/Bottom Entry, Tube, 0.38µm Gold (Au) Plating, 44 Circuits, Lead-Free | 44 | 44 | Black | 50 | No | 94V-0 | No | No | Phosphor Bronze | Gold | Tin | Liquid Crystal Polymer | 1.201/g | 2 | Vertical | Tube | No | No | 2.00mm | 2.00mm | 0.381µm | 1.880µm | No | No | -55° to +125°C | Surface Mount | ||
| 791091022 | Milli-Grid Vertical Receptacle, 2.00mm Pitch, Dual Row, Surface Mount, Top/Bottom Entry, Tube, 0.38µm Gold (Au) Plating, 46 Circuits, Lead-Free | No | 46 | 46 | Black | 50 | No | 94V-0 | No | No | Phosphor Bronze | Gold | Tin | Liquid Crystal Polymer | 1.255/g | 2 | Vertical | Tube | No | No | 2.00mm | 2.00mm | 0.381µm | 1.880µm | No | No | -55° to +125°C | Surface Mount | |
| 791091023 | Milli-Grid Vertical Receptacle, 2.00mm Pitch, Dual Row, Surface Mount, Top/Bottom Entry, Tube, 0.38µm Gold (Au) Plating, 48 Circuits, Lead-Free | No | 48 | 48 | Black | 50 | No | 94V-0 | No | No | Phosphor Bronze | Gold | Tin | Liquid Crystal Polymer | 1.310/g | 2 | Vertical | Tube | No | No | 2.00mm | 2.00mm | 0.381µm | 1.880µm | No | No | -55° to +125°C | Surface Mount | |
| 791091024 | Milli-Grid Vertical Receptacle, 2.00mm Pitch, Dual Row, Surface Mount, Top/Bottom Entry, Tube, 0.38µm Gold (Au) Plating, 50 Circuits, Lead-Free | No | 50 | 50 | Black | 50 | No | 94V-0 | No | No | Phosphor Bronze | Gold | Tin | Liquid Crystal Polymer | 1.364/g | 2 | Vertical | Tube | No | No | 2.00mm | 2.00mm | 0.381µm | 1.880µm | No | No | -55° to +125°C | Surface Mount | |
| 791091025 | Milli-Grid Vertical Receptacle, 2.00mm Pitch, Dual Row, Surface Mount, Top/Bottom Entry, with Cap, Tube, 0.38µm Gold (Au) Plating, 4 Circuits, Lead-Free | No | 4 | 4 | Black | 50 | No | 94V-0 | No | No | Phosphor Bronze | Gold | Tin | Liquid Crystal Polymer | 0.110/g | 2 | Vertical | Tube | No | No | 2.00mm | 2.00mm | 0.381µm | 1.880µm | No | No | Pick and Place Cap | -55° to +125°C | Surface Mount |