産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 787150002 | 1.27mm Signal Pitch, 0.80mm SCSI Pitch, 1.27mm Power Pitch SAS-3 Receptacle, Vertical, Surface Mount, with Blade, 3.70mm Peg Length, 1.60mm PCB Thickness, 29 Circuits, with Cap, Tray, Lead-Free | No | Signal 14, Power 15 | 29 | Black | 500 | 94V-0 | Female | Yes | No | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 1.851/g | 2 | Vertical | Tray | No | Yes | Yes | 1.60mm | 0.80mm, 1.27mm | 0.80mm, 1.27mm | 0.762µm | 2.540µm | Yes | Yes | 0° to +55°C | Surface Mount | No |
| 787150004 | 1.27mm Signal Pitch, 0.80mm SCSI Pitch, 1.27mm Power Pitch SAS-3 Receptacle, Vertical, Surface Mount, with Blade, 3.70mm Peg Length, 1.60mm PCB Thickness, 29 Circuits, with Cap, Embossed Tape on Reel, Lead-Free | Signal 14, Power 15 | 29 | Black | 500 | 94V-0 | Female | Yes | No | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 1.851/g | 2 | Vertical | Embossed Tape on Reel | No | Yes | Yes | 1.60mm | 0.80mm, 1.27mm | 0.80mm, 1.27mm | 0.762µm | 2.540µm | Yes | Yes | 0° to +55°C | Surface Mount | No | |
| 787150007 | 1.27mm Signal Pitch, 0.80mm SCSI Pitch, 1.27mm Power Pitch SAS-3 Receptacle, Vertical, Surface Mount, with Front Solder Tab, 2.00mm Peg Length, 2.54mm PCB Thickness, 29 Circuits, with Cap, Embossed Tape on Reel, Lead-Free | Signal 14, Power 15 | 29 | Black | 500 | 94V-0 | Female | Yes | No | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 1.833/g | 2 | Vertical | Embossed Tape on Reel | No | Yes | Yes | 2.54mm | 0.80mm, 1.27mm | 0.80mm, 1.27mm | 0.762µm | 2.540µm | Yes | Yes | 0° to +55°C | Surface Mount | No | |
| 787150011 | 1.27mm Signal Pitch, 0.80mm SCSI Pitch, 1.27mm Power Pitch SAS-3 Receptacle, Vertical, Surface Mount, with Front Solder Tab, 1.00mm Peg Length, 2.54mm PCB Thickness, 29 Circuits, with Cap, Embossed Tape on Reel, Lead-Free | No | Signal 14, Power 15 | 29 | Black | 500 | 94V-0 | Female | Yes | No | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 1.827/g | 2 | Vertical | Embossed Tape on Reel | No | Yes | Yes | 2.54mm | 0.80mm, 1.27mm | 0.80mm, 1.27mm | 0.762µm | 2.540µm | Yes | Yes | 0° to +55°C | Surface Mount | No |