産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 768250002 | Mega-Fit Right-Angle Header, 5.70mm Pitch, Through Hole, Dual Row, 2 Circuits, Matte Tin (Sn) Plating, 3.60mm Tail Length, Glow-Wire Capable, Tray, Black | No | 2 | 2 | Black | 25 | No | Yes | Yes | Yes | 16.78mm | High Conductivity Copper | Matte Tin | Matte Tin | Liquid Crystal Polymer | 1.935/g | 2 | Right Angle | Tray | 3.60mm | Yes | Yes | 1.58mm, 2.36mm | 5.70mm | 5.70mm | 1.524µm | 1.524µm | Yes | Yes | Yes | -40° to +105°C | Through Hole | 14.53mm | |
| 768250004 | Mega-Fit Right-Angle Header, 5.70mm Pitch, Through Hole, Dual Row, 4 Circuits, Matte Tin (Sn) Plating, 3.60mm Tail Length, Glow-Wire Capable, Tray, Black | No | 4 | 4 | Black | 25 | No | Yes | Yes | Yes | 16.78mm | High Conductivity Copper | Matte Tin | Matte Tin | Liquid Crystal Polymer | 2.836/g | 2 | Right Angle | Tray | 3.60mm | Yes | Yes | 1.58mm, 2.36mm | 5.70mm | 5.70mm | 1.524µm | 1.524µm | Yes | Yes | Yes | -40° to +105°C | Through Hole | 14.53mm | |
| 768250006 | Mega-Fit Right-Angle Header, 5.70mm Pitch, Through Hole, Dual Row, 6 Circuits, Matte Tin (Sn) Plating, 3.60mm Tail Length, Glow-Wire Capable, Tray, Black | No | 6 | 6 | Black | 25 | No | Yes | Yes | Yes | 16.78mm | High Conductivity Copper | Matte Tin | Matte Tin | Liquid Crystal Polymer | 4.106/g | 2 | Right Angle | Tray | 3.60mm | Yes | Yes | 1.58mm, 2.36mm | 5.70mm | 5.70mm | 1.524µm | 1.524µm | Yes | Yes | Yes | -40° to +105°C | Through Hole | 14.53mm | |
| 768250008 | Mega-Fit Right-Angle Header, 5.70mm Pitch, Through Hole, Dual Row, 8 Circuits, Matte Tin (Sn) Plating, 3.60mm Tail Length, Glow-Wire Capable, Tray, Black | No | 8 | 8 | Black | 25 | No | Yes | Yes | Yes | 16.78mm | High Conductivity Copper | Matte Tin | Matte Tin | Liquid Crystal Polymer | 5.356/g | 2 | Right Angle | Tray | 3.60mm | Yes | Yes | 1.58mm, 2.36mm | 5.70mm | 5.70mm | 1.524µm | 1.524µm | Yes | Yes | Yes | -40° to +105°C | Through Hole | 14.53mm | |
| 768250010 | Mega-Fit Right-Angle Header, 5.70mm Pitch, Through Hole, Dual Row, 10 Circuits, Matte Tin (Sn) Plating, 3.60mm Tail Length, Glow-Wire Capable, Tray, Black | No | 10 | 10 | Black | 25 | No | Yes | Yes | Yes | 16.78mm | High Conductivity Copper | Matte Tin | Matte Tin | Liquid Crystal Polymer | 6.620/g | 2 | Right Angle | Tray | 3.60mm | Yes | Yes | 1.58mm, 2.36mm | 5.70mm | 5.70mm | 1.524µm | 1.524µm | Yes | Yes | Yes | -40° to +105°C | Through Hole | 14.53mm | |
| 768250012 | Mega-Fit Right-Angle Header, 5.70mm Pitch, Through Hole, Dual Row, 12 Circuits, Matte Tin (Sn) Plating, 3.60mm Tail Length, Glow-Wire Capable, Tray, Black | No | 12 | 12 | Black | 25 | No | Yes | Yes | Yes | 16.78mm | High Conductivity Copper | Matte Tin | Matte Tin | Liquid Crystal Polymer | 7.883/g | 2 | Right Angle | Tray | 3.60mm | Yes | Yes | 1.58mm, 2.36mm | 5.70mm | 5.70mm | 1.524µm | 1.524µm | Yes | Yes | Yes | -40° to +105°C | Through Hole | 14.53mm | |
| 768250902 | Mega-Fit Right-Angle Header, 5.70mm Pitch, Through Hole, Dual Row, 2 Circuits, Matte Tin (Sn) Plating, 3.60mm Tail Length, Glow-Wire Capable, Tape and Reel, Black | No | No | 2 | 2 | Black | 25 | No | Yes | Yes | Yes | 16.78mm | High Conductivity Copper | Matte Tin | Matte Tin | Liquid Crystal Polymer | 1.935/g | 2 | Right Angle | Embossed Tape on Reel | 3.60mm | Yes | Yes | 1.58mm, 2.36mm | 5.70mm | 5.70mm | 1.524µm | 1.524µm | Yes | Yes | Yes | -40° to +105°C | Through Hole | 14.53mm |
| 768250904 | Mega-Fit Right-Angle Header, 5.70mm Pitch, Through Hole, Dual Row, 4 Circuits, Matte Tin (Sn) Plating, 3.60mm Tail Length, Glow-Wire Capable, Tape and Reel, Black | No | No | 4 | 4 | Black | 25 | No | Yes | Yes | Yes | 16.78mm | High Conductivity Copper | Matte Tin | Matte Tin | Liquid Crystal Polymer | 2.836/g | 2 | Right Angle | Embossed Tape on Reel | 3.60mm | Yes | Yes | 1.58mm, 2.36mm | 5.70mm | 5.70mm | 1.524µm | 1.524µm | Yes | Yes | Yes | -40° to +105°C | Through Hole | 14.53mm |
| 768250906 | Mega-Fit Right-Angle Header, 5.70mm Pitch, Through Hole, Dual Row, 6 Circuits, Matte Tin (Sn) Plating, 3.60mm Tail Length, Glow-Wire Capable, Tape and Reel, Black | No | No | 6 | 6 | Black | 25 | No | Yes | Yes | Yes | 16.78mm | High Conductivity Copper | Matte Tin | Matte Tin | Liquid Crystal Polymer | 4.106/g | 2 | Right Angle | Embossed Tape on Reel | 3.60mm | Yes | Yes | 1.58mm, 2.36mm | 5.70mm | 5.70mm | 1.524µm | 1.524µm | Yes | Yes | Yes | -40° to +105°C | Through Hole | 14.53mm |
| 768250908 | Mega-Fit Right-Angle Header, 5.70mm Pitch, Through Hole, Dual Row, 8 Circuits, Matte Tin (Sn) Plating, 3.60mm Tail Length, Glow-Wire Capable, Tape and Reel, Black | No | No | 8 | 8 | Black | 25 | No | Yes | Yes | Yes | 16.78mm | High Conductivity Copper | Matte Tin | Matte Tin | Liquid Crystal Polymer | 5.356/g | 2 | Right Angle | Embossed Tape on Reel | 3.60mm | Yes | Yes | 1.58mm, 2.36mm | 5.70mm | 5.70mm | 1.524µm | 1.524µm | Yes | Yes | Yes | -40° to +105°C | Through Hole | 14.53mm |
| 768250910 | Mega-Fit Right-Angle Header, 5.70mm Pitch, Through Hole, Dual Row, 10 Circuits, Matte Tin (Sn) Plating, 3.60mm Tail Length, Glow-Wire Capable, Tape and Reel, Black | No | No | 10 | 10 | Black | 25 | No | Yes | Yes | Yes | 16.78mm | High Conductivity Copper | Matte Tin | Matte Tin | Liquid Crystal Polymer | 6.620/g | 2 | Right Angle | Embossed Tape on Reel | 3.60mm | Yes | Yes | 1.58mm, 2.36mm | 5.70mm | 5.70mm | 1.524µm | 1.524µm | Yes | Yes | Yes | -40° to +105°C | Through Hole | 14.53mm |