産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|
| 738380002 | 2.54mm Pitch SL Terminal Position Assurance (TPA) Retainer, Single Row, Version N, Positive Latch, 2 Circuits, Natural | 2 | 2 | Natural | Polyester | 0.047/g | 1 | Carton | -40° to +105°C | |
| 738380003 | 2.54mm Pitch SL Terminal Position Assurance (TPA) Retainer, Single Row, Version N, Positive Latch, 3 Circuits, Natural | 3 | 3 | Natural | Polyester | 0.068/g | 1 | Carton | -40° to +105°C | |
| 738380004 | 2.54mm Pitch SL Terminal Position Assurance (TPA) Retainer, Single Row, Version N, Positive Latch, 4 Circuits, Natural | 4 | 4 | Natural | Polyester | 0.090/g | 1 | Carton | -40° to +105°C | |
| 738380005 | 2.54mm Pitch SL Terminal Position Assurance (TPA) Retainer, Single Row, Version N, Positive Latch, 5 Circuits, Natural | 5 | 5 | Natural | Polyester | 0.113/g | 1 | Carton | -40° to +105°C | |
| 738380006 | 2.54mm Pitch SL Terminal Position Assurance (TPA) Retainer, Single Row, Version N, Positive Latch, 6 Circuits, Natural | 6 | 6 | Natural | Polyester | 0.135/g | 1 | Carton | -40° to +105°C | |
| 738380007 | 2.54mm Pitch SL Terminal Position Assurance (TPA) Retainer, Single Row, Version N, Positive Latch, 7 Circuits, Natural | 7 | 7 | Natural | Polyester | 0.158/g | 1 | Carton | -40° to +105°C | |
| 738380008 | 2.54mm Pitch SL Terminal Position Assurance (TPA) Retainer, Single Row, Version N, Positive Latch, 8 Circuits, Natural | 8 | 8 | Natural | Polyester | 0.180/g | 1 | Carton | -40° to +105°C |