産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| 734190920 | MCX Right-Angle Plug to FAKRA SMB Jack Bulkhead Keying Code D Bordeaux Violet on RG-316 Cable, 90.00mm Length, 50 Ohms | No | 90.00mm | Jack/Plug | Zinc | Nickel | PTFE | Bag | No | RG-316 | |
| 734191581 | BNC Straight Jack 4 Hole Flange Mount to MMCX Right-Angle Plug on Belden 1671A Cable, 111.76mm Length, 50 Ohms | No | 111.76mm | Jack/Plug | Brass | Nickel, Gold | PTFE | 9.210/g | Bag | No | Belden 1671A |
| 734191711 | DIN 1.0/2.3 Straight Jack to MCX Right-Angle Plug on RG-316 Cable, 88.90mm Length, 50 Ohms | No | 88.90mm | Jack/Plug | Brass | Nickel, Gold | PTFE | Tray | No | RG-316 | |
| 734191714 | DIN 1.0/2.3 Straight Jack to MCX Right-Angle Plug on RG-316 Cable, 114.30mm Length, 50 Ohms | No | 114.30mm | Jack/Plug | Brass | Gold, Tin | PTFE | Tray | No | RG-316 | |
| 734192150 | SMA Straight Jack RP to MMCX Right-Angle Plug on RG-174 Cable, 125.30mm Length, 50 Ohms | No | 125.30mm | RP Jack/Plug | Stainless Steel, Brass | Passivated, Gold | PTFE | Bag | No | RG-174 | |
| 734192151 | SMA Straight Jack RP to MMCX Right-Angle Plug on RG-174 Cable, 182.45mm Length, 50 Ohms | No | 182.45mm | RP Jack/Plug | Stainless Steel, Brass | Passivated, Gold | PTFE | Bag | No | RG-174 | |
| 734192190 | SMA Straight Bulkhead Jack to MMCX Right-Angle Plug on RG-316 Cable, 184.15mm Length, 50 Ohms | No | 184.15mm | Jack/Plug | Brass | Nickel, Gold | PTFE | Bag | No | RG-316 | |
| 734192191 | SMA Straight Bulkhead Jack to MMCX Right-Angle Plug on RG-316 Cable, 304.80mm Length, 50 Ohms | No | 304.80mm | Jack/Plug | Brass | Nickel, Gold | PTFE | Bag | No | RG-316 | |
| 734192220 | MMCX Right-Angle Plug to MMCX Straight Plug on RG-178 Cable, 63.50mm Length, 50 Ohms | No | 63.50mm | Plug/Plug | Brass | Gold | PTFE | Bag | No | RG-178 | |
| 734192250 | BNC Straight Plug to BNC Straight Plug on RG 59 Cable, 457.20mm Length, 75 Ohms | No | 457.20mm | Plug/Plug | Brass | Nickel | PTFE | Bag | No | RG-59 | |
| 734192260 | MCX Right-Angle Plug to MCX Right-Angle Plug on RG-316 Cable, 406.40mm Length, 50 Ohms | No | 406.40mm | Plug/Plug | Brass | Nickel | PTFE | Bag | No | RG-316 | |
| 734192430 | MMCX Right-Angle Jack to MMCX Right-Angle Plug on RG-178 Cable, 584.20mm Length, 50 Ohms | No | 584.20mm | Jack/Plug | Brass | Gold | PTFE | Bag | No | RG-178 | |
| 734192440 | MMCX Right-Angle Plug to MMCX Straight Plug on 1.13mm Cable, 580.90mm Length, 50 Ohms | No | 580.90mm | Plug/Plug | Brass | Gold | PTFE | Bag | No | 1.13mm Coaxial | |
| 734192463 | MCX Right-Angle Plug to FAKRA SMB Jack Bulkhead Keying Code D Bordeaux Violet on RG-316 Cable, 39.50mm Length, 50 Ohms | No | 39.50mm | Jack/Plug | Zinc | Nickel | PTFE | Bag | No | RG-316 | |
| 734192810 | MCX Right-Angle Plug to MCX Right-Angle Plug on RG-316 Cable, 76.20mm Length, 50 Ohms | No | 76.20mm | Plug/Plug | Brass | Gold | PTFE | Bag | No | RG-316 | |
| 734192811 | MCX Right-Angle Plug to MCX Right-Angle Plug on RG-316 Cable, 254.00mm Length, 50 Ohms | No | 254.00mm | Plug/Plug | Brass | Gold | PTFE | Bag | No | RG-316 | |
| 734192870 | SMA Straight Bulkhead Jack to MCX Right-Angle Plug on RG-174 Cable, 165.10mm Length, 50 Ohms | No | 165.10mm | Jack/Plug | Brass, Zinc | Gold, Nickel | PTFE | Bag | No | RG-174 | |
| 734193120 | MMCX Right-Angle Plug to MCX Straight Bulkhead Jack RP on RG-178 Cable, 176.00mm Length, 50 Ohms | No | 176.00mm | RP Jack/Plug | Brass | Gold | PTFE | Bag | No | RG-178 | |
| 734193130 | MMCX Straight Jack to MCX Straight Plug RP on RG-178 Cable, 120.65mm Length, 50 Ohms | No | 120.65mm | Jack/RP Plug | Brass | Gold | PTFE | Bag | No | RG-178 | |
| 734193140 | SMA Straight Bulkhead Jack to MMCX Straight Plug on RG-178 Cable, 152.40mm Length, 50 Ohms | No | 152.40mm | Jack/Plug | Brass | Gold | PTFE | Bag | No | RG-178 | |
| 734193280 | MCX Right-Angle Plug to MCX Right-Angle Plug on RG-316 Cable, 88.90mm Length, 50 Ohms | No | 88.90mm | Plug/Plug | Zinc | Nickel | PTFE | Bag | No | RG-316 | |
| 734193330 | MCX Right-Angle Plug to MCX Right-Angle Plug on RG-316 Cable, 203.20mm Length, 50 Ohms | No | 203.20mm | Plug/Plug | Zinc | Nickel | PTFE | Bag | No | RG-316 | |
| 734193340 | BNC Straight Jack to MCX Right-Angle Plug on RG-179 Cable, 275.80mm Length, 50 Ohms | No | 275.80mm | Jack/Plug | Brass, Zinc | Nickel | PTFE | Bag | No | RG-179 | |
| 734193341 | BNC Straight Bulkhead Jack to MCX Right-Angle Plug on RG-179 Cable, 190.50mm Length, 75 Ohms | No | 190.50mm | Jack/Plug | Brass, Zinc | Nickel | PTFE | Bag | No | RG-179 | |
| 734193342 | BNC Straight Bulkhead Jack to MCX Right-Angle Plug on RG-179 Cable, 275.80mm Length, 75 Ohms | No | 275.80mm | Jack/Plug | Brass, Zinc | Nickel | PTFE | Bag | No | RG-179 |