産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 733000020 | SMPM Plug, Straight, Full Detent, PCB, Edge Mount, 80 Pieces Per Tray, 50 Ohms | N/A | Plug | N/A | 0.282/g | Straight | Tray | No | N/A | Edge Mount | N/A | No | N/A | |
| 733000021 | SMPM Plug, Straight, Full Detent, PCB, Edge Mount, 500 Pieces Per Reel, 50 Ohms | N/A | Plug | N/A | 0.282/g | Straight | Embossed Tape on Reel | No | N/A | Edge Mount | N/A | No | N/A | |
| 733000022 | SMPM Plug, Straight, Full Detent, PCB, Edge Mount, 1000 Pieces Per Reel, 50 Ohms | No | N/A | Plug | N/A | 0.282/g | Straight | Embossed Tape on Reel | No | N/A | Edge Mount | N/A | No | N/A |
| 733000030 | SMPM Plug, Straight, Smooth Bore, PCB, Edge Mount, 80 Pieces Per Tray, 50 Ohms | No | N/A | Plug | N/A | 0.282/g | Straight | Tray | No | N/A | Edge Mount | N/A | No | N/A |
| 733000031 | SMPM Plug, Straight, Smooth Bore, PCB, Edge Mount, 500 Pieces Per Reel, 50 Ohms | No | N/A | Plug | N/A | 0.282/g | Straight | Embossed Tape on Reel | No | N/A | Edge Mount | N/A | No | N/A |
| 733000080 | SMPM Plug, Straight, Full Detent, PCB, Surface Mount, 80 Pieces Per Tray, 50 Ohms | N/A | Plug | N/A | 0.282/g | Straight | Tray | No | N/A | Surface Mount | N/A | No | N/A | |
| 733000081 | SMPM Plug, Straight, Full Detent, PCB, Surface Mount, 1200 Pieces Per Reel, 50 Ohms | No | N/A | Plug | N/A | 0.282/g | Straight | Embossed Tape on Reel | No | N/A | Surface Mount | N/A | No | N/A |
| 733000082 | SMPM Plug, Straight, Full Detent, PCB, Surface Mount, Tape and Reel with Pick-and-Place Tape, 50 Ohms | No | N/A | Plug | N/A | 0.282/g | Straight | Embossed Tape on Reel | No | N/A | Surface Mount | N/A | No | N/A |
| 733000090 | SMPM Plug, Straight, Full Detent, PCB, Surface Mount, Tray, 50 Ohms | N/A | Plug | N/A | 0.235/g | Straight | Tray | No | N/A | Surface Mount | N/A | No | N/A | |
| 733000110 | SMPM Plug, Straight, Full Detent, PCB, Through Hole, Surface Mount Signal, 50 Ohms | N/A | Plug | N/A | Straight | Tray | No | N/A | Through Hole | 2.40mm | No | N/A | ||
| 733000140 | SMPM Jack, Straight, Solder, for RG-405 (.086\ Semi-Rigid) Cable, 50 Ohms | No | Solder | Jack | N/A | Straight | Tray | No | N/A | N/A | N/A | No | RG-405, .086" Semi-Rigid Coaxial | |
| 733000150 | SMPM Jack, Straight, Solder, for .047\ Semi-Rigid Cable, 50 Ohms | Solder | Jack | N/A | 0.192/g | Straight | Tray | No | N/A | N/A | N/A | No | .047" Semi-Rigid Coaxial | |
| 733000160 | SMPM Jack, Right-Angle, Solder, .047\ Semi-rigid Cable, 50 Ohms | Solder | Jack | N/A | 0.183/g | Right Angle | Tray | No | N/A | N/A | N/A | No | .047" Semi-Rigid Coaxial | |
| 733000190 | SMPM Jack, Right-Angle, Solder, .086\ Flexible Cable, 50 Ohms | No | Solder | Jack | N/A | 1.360/g | Right Angle | Tray | No | N/A | N/A | N/A | No | RG-405, .086" Semi-Rigid Coaxial |
| 733000220 | SMPM Jack-to-SMPM Jack Adapter, Straight, 5.33mm Length, Tray, 50 Ohms | N/A | Jack/Jack | N/A | 0.098/g | Straight | Tray | No | N/A | N/A | N/A | No | N/A | |
| 733000221 | SMPM Jack-to-SMPM Jack Adapter, Straight, 6.604mm Length, Tray, 50 Ohms | No | N/A | Jack/Jack | N/A | Straight | Tray | No | N/A | N/A | N/A | No | N/A | |
| 733000222 | SMPM Jack-to-SMPM Jack Adapter, Straight, 7.06mm Length, Tray, 50 Ohms | No | N/A | Jack/Jack | N/A | Straight | Tray | No | N/A | N/A | N/A | No | N/A | |
| 733000223 | SMPM Jack-to-SMPM Jack Adapter, Straight, 8.31mm Length, Tray, 50 Ohms | No | N/A | Jack/Jack | N/A | 0.170/g | Straight | Tray | No | N/A | N/A | N/A | No | N/A |
| 733000225 | SMPM Jack-to-SMPM Jack Adapter, Straight, 12.70mm Length, Tray, 50 Ohms | N/A | Jack/Jack | N/A | Straight | Tray | No | N/A | N/A | N/A | No | N/A | ||
| 733000227 | SMPM Jack-to-SMPM Jack Adapter, Straight, 8.48mm Length, Tray, 50 Ohms | No | N/A | Jack/Jack | N/A | 0.203/g | Straight | Tray | No | N/A | N/A | N/A | No | N/A |
| 733000229 | SMPM Jack-to-SMPM Jack Adapter, Straight, 13.30mm Length, Tray, 50 Ohms | No | N/A | Jack/Jack | N/A | 0.366/g | Straight | Tray | No | N/A | N/A | N/A | No | N/A |
| 733000230 | SMPM Jack-to-SMPM Jack Adapter, Straight, 23.00mm Length, Tray, 50 Ohms | No | N/A | Jack/Jack | N/A | 0.695/g | Straight | Tray | No | N/A | N/A | N/A | No | N/A |
| 733000232 | SMPM Jack-to-SMPM Jack Adapter, Straight, 11.887mm Length, Tray, 50 Ohms | No | N/A | Jack/Jack | N/A | 0.321/g | Straight | Tray | No | N/A | N/A | N/A | No | N/A |
| 733000233 | SMPM Jack-to-SMPM Jack Adapter, Straight, 5.309mm Length, Tray, 50 Ohms | No | N/A | Jack/Jack | N/A | 0.093/g | Straight | Tray | No | N/A | N/A | N/A | No | N/A |
| 733000290 | SMPM Jack, Straight, Solder, for .086\ Flexible Cable, 50 Ohms | Solder | Jack | N/A | 0.190/g | Straight | Tray | No | N/A | N/A | N/A | No | RG-405, .086" Semi-Rigid Coaxial |