産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 731626001 | 4.3-10 Jack, Straight, Panel Mount, 4-Hole Flange, 42.42mm Length, Tray, 50 Ohms | N/A | Jack | N/A | 83.670/g | Straight | Tray | Yes | Flange | N/A | No | N/A | |
| 731626090 | 4.3-10 Jack, Straight, Panel Mount, Press-In, Brass Body, Tri-metal Plating, Tray, 50 Ohms | No | N/A | Jack | N/A | 60.900/g | Straight | Tray | Yes | Press-In | N/A | No | N/A |
| 731626120 | 4.3-10 Plug, Straight, Panel Mount, Press-In, Brass Body, Tri-metal Plating, Tray, 50 Ohms | No | N/A | Plug | N/A | Straight | Tray | Yes | Press-In | N/A | No | N/A | |
| 731626141 | 4.3-10 Jack, Straight, Panel Mount, 4-Hole Flange, 25.00mm Length, Tray, 50 Ohms | N/A | Jack | N/A | 42.040/g | Straight | Tray | Yes | Flange | N/A | No | N/A | |
| 731626151 | 4.3-10 Plug, Straight, Wrench Tight, Solder, for 1/2\ Super Flexible Coaxial Cable, One Piece Per Carton, 50 Ohms | No | Solder | Plug | N/A | 39.820/g | Straight | Individual Carton | No | N/A | N/A | No | 1/2" Super Flex Coaxial |
| 731626161 | 4.3-10 Plug, Right-Angle, Wrench Tight, Solder, for 1/2\ Super Flexible Coaxial Cable, One Piece Per Carton, 50 Ohms | Solder | Plug | N/A | 134.500/g | Right Angle | Individual Carton | No | N/A | N/A | No | 1/2" Super Flex Coaxial | |
| 731626171 | 4.3-10 Plug, Straight, Hand Tight, Solder, for 1/2\ Super Flexible Coaxial Cable, One Piece Per Carton, 50 Ohms | No | Solder | Plug | N/A | 39.640/g | Straight | Individual Carton | No | N/A | N/A | No | 1/2" Super Flex Coaxial |
| 731626181 | 4.3-10 Plug, Right-Angle, Hand Tight, Solder, for 1/2\ Super Flexible Coaxial Cable, One Piece Per Carton, 50 Ohms | Solder | Plug | N/A | 134.317/g | Right Angle | Individual Carton | No | N/A | N/A | No | 1/2" Super Flex Coaxial | |
| 731626321 | 4.3-10 Plug, Straight, Wrench Tight, Solder, for 1/2\ Foam Coaxial Cable, One Piece Per Carton, 50 Ohms | No | Solder | Plug | N/A | 43.640/g | Straight | Individual Carton | No | N/A | N/A | No | 1/2" Flexible Coaxial |
| 731626661 | 4.3-10 Plug, Straight, Solder, Solder, for 3/8\ Super Flexible Coaxial Cable, One Piece Per Carton, 50 Ohms | No | Solder | Plug | N/A | Straight | Individual Carton | No | N/A | N/A | No | 3/8" Super Flex Coaxial | |
| 731626671 | 4.3-10 Plug, Right-Angle, Solder, Solder, for 3/8\ Super Flexible Coaxial Cable, One Piece Per Carton, 50 Ohms | No | Solder | Plug | N/A | 1.000/g | Right Angle | Individual Carton | No | N/A | N/A | No | 3/8" Super Flex Coaxial |
| 731626681 | 4.3-10 Plug, Straight, Solder, 4-Hole Flange Mount, Solder, for RG-402 (.141\ Semi-Rigid) Cable, Brass Body, Tri-Metal Plated, Tray, 50 Ohms | No | Solder | Plug | N/A | Straight | Tray | Yes | Flange | N/A | No | RG-402, .141" Semi-Rigid Coaxial | |
| 731626691 | 4.3-10 Jack, Straight, Solder, 4-Hole Flange Mount, Solder, RG-402 (.141\ Semi-Rigid) Cable, Brass Body, Tri-Metal Plated, Tray, 50 Ohms | No | Solder | Jack | N/A | 65.153/g | Straight | Tray | Yes | Flange | N/A | No | RG-402, .141" Semi-Rigid Coaxial |