産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 08520124 | KK Trifurcon Crimp Terminal 7258, 26-22 AWG, Reel, Phosphor Bronze Tin(Sn) | Female | Phosphor Bronze | Tin | Tin | 0.159/g | Reel | 2.540µm | 2.540µm | Crimp or Compression | 1.65mm max. | 22, 24, 26 | N/A | |
| 08520125 | KK Trifurcon Crimp Terminal 7258, 26-22 AWG, Bag, Phosphor Bronze Tin (Sn) | Female | Phosphor Bronze | Tin | Tin | 0.159/g | Bag | 2.540µm | 2.540µm | Crimp or Compression | 1.65mm max. | 22, 24, 26 | N/A | |
| 08560123 | KK Trifurcon Crimp Terminal 7258, 26-22 AWG, Reel, Phosphor Bronze Gold (Au) | Female | Phosphor Bronze | Gold | Gold | 0.159/g | Reel | 0.762µm | 0.051µm | Crimp or Compression | 1.65mm max. | 22, 24, 26 | N/A | |
| 08560124 | KK Trifurcon Crimp Terminal 7258, 26-22 AWG, Bag, Phosphor Bronze Gold(Au) | Female | Phosphor Bronze | Gold | Gold | 0.159/g | Bag | 0.762µm | 0.051µm | Crimp or Compression | 1.65mm max. | 22, 24, 26 | N/A | |
| 08650121 | KK Trifurcon Crimp Terminal 7258, 26-22 AWG, Reel, Phosphor Bronze Selective Gold (Au) | Female | Phosphor Bronze | Gold | Nickel | 0.158/g | Reel | 0.762µm | 1.270µm | Crimp or Compression | 1.65mm max. | 22, 24, 26 | N/A | |
| 08650122 | KK Trifurcon Crimp Terminal 7258, 26-22 AWG, Bag, Phosphor Bronze Selective Gold (Au) | Female | Phosphor Bronze | Gold | Nickel | 0.158/g | Bag | 0.762µm | 1.270µm | Crimp or Compression | 1.65mm max. | 22, 24, 26 | N/A |