産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 702871000 | 2.54mm Pitch C-Grid Header, Breakaway, Dual Row, Vertical, with Retention Pin, 4 Circuits, 6.10mm Mating Pin Length, Tin (Sn) Plating | No | Yes | 4 | 4 | Black | 25 | No | No | No | N/A | No | Brass | Tin | Tin | High Temperature Thermoplastic | 0.252/g | 2 | Vertical | Bag | 3.18mm | No | No | 1.57mm | 2.54mm | 2.54mm | 3.810µm | 3.810µm | No | No | No | Yes | -40° to +120°C | Through Hole |
| 702871001 | 2.54mm Pitch C-Grid Header, Breakaway, Dual Row, Vertical, with Retention Pin, 6 Circuits, 6.10mm Mating Pin Length, Tin (Sn) Plating | Yes | 6 | 6 | Black | 25 | No | No | No | N/A | No | Brass | Tin | Tin | High Temperature Thermoplastic | 0.382/g | 2 | Vertical | Bag | 3.18mm | No | No | 1.57mm | 2.54mm | 2.54mm | 3.810µm | 3.810µm | No | No | No | Yes | -40° to +120°C | Through Hole | |
| 702871002 | 2.54mm Pitch C-Grid Header, Breakaway, Dual Row, Vertical, with Retention Pin, 8 Circuits, 6.10mm Mating Pin Length, Tin (Sn) Plating | Yes | 8 | 8 | Black | 25 | No | No | No | N/A | No | Brass | Tin | Tin | High Temperature Thermoplastic | 0.509/g | 2 | Vertical | Bag | 3.18mm | No | No | 1.57mm | 2.54mm | 2.54mm | 3.810µm | 3.810µm | No | No | No | Yes | -40° to +120°C | Through Hole | |
| 702871003 | 2.54mm Pitch C-Grid Header, Breakaway, Dual Row, Vertical, with Retention Pin, 10 Circuits, 6.10mm Mating Pin Length, Tin (Sn) Plating | Yes | 10 | 10 | Black | 25 | No | No | No | N/A | No | Brass | Tin | Tin | High Temperature Thermoplastic | 0.628/g | 2 | Vertical | Bag | 3.18mm | No | No | 1.57mm | 2.54mm | 2.54mm | 3.810µm | 3.810µm | No | No | No | Yes | -40° to +120°C | Through Hole | |
| 702871004 | 2.54mm Pitch C-Grid Header, Breakaway, Dual Row, Vertical, with Retention Pin, 12 Circuits, 6.10mm Mating Pin Length, Tin (Sn) Plating | No | Yes | 12 | 12 | Black | 25 | No | No | No | N/A | No | Brass | Tin | Tin | High Temperature Thermoplastic | 0.764/g | 2 | Vertical | Bag | 3.18mm | No | No | 1.57mm | 2.54mm | 2.54mm | 3.810µm | 3.810µm | No | No | No | Yes | -40° to +120°C | Through Hole |
| 702871005 | 2.54mm Pitch C-Grid Header, Breakaway, Dual Row, Vertical, with Retention Pin, 14 Circuits, 6.10mm Mating Pin Length, Tin (Sn) Plating | Yes | 14 | 14 | Black | 25 | No | No | No | N/A | No | Brass | Tin | Tin | High Temperature Thermoplastic | 0.885/g | 2 | Vertical | Bag | 3.18mm | No | No | 1.57mm | 2.54mm | 2.54mm | 3.810µm | 3.810µm | No | No | No | Yes | -40° to +120°C | Through Hole | |
| 702871006 | 2.54mm Pitch C-Grid Header, Breakaway, Dual Row, Vertical, with Retention Pin, 16 Circuits, 6.10mm Mating Pin Length, Tin (Sn) Plating | No | Yes | 16 | 16 | Black | 25 | No | No | No | N/A | No | Brass | Tin | Tin | High Temperature Thermoplastic | 1.018/g | 2 | Vertical | Bag | 3.18mm | No | No | 1.57mm | 2.54mm | 2.54mm | 3.810µm | 3.810µm | No | No | No | Yes | -40° to +120°C | Through Hole |
| 702871018 | 2.54mm Pitch C-Grid Header, Breakaway, Dual Row, Vertical, with Retention Pin, 40 Circuits, 6.10mm Mating Pin Length, Tin (Sn) Plating | Yes | 40 | 40 | Black | 25 | No | No | No | N/A | No | Brass | Gold | Tin | High Temperature Thermoplastic | 2.709/g | 2 | Vertical | Bag | 3.18mm | No | No | 1.57mm | 2.54mm | 2.54mm | 3.810µm | 3.810µm | No | No | No | Yes | -40° to +120°C | Through Hole | |
| 702871021 | 2.54mm Pitch C-Grid Header, Breakaway, Dual Row, Vertical, with Retention Pin, 46 Circuits, 6.10mm Mating Pin Length, Tin (Sn) Plating | Yes | 46 | 46 | Black | 25 | No | No | No | N/A | No | Brass | Gold | Tin | High Temperature Thermoplastic | 2.967/g | 2 | Vertical | Bag | 3.18mm | No | No | 1.57mm | 2.54mm | 2.54mm | 3.810µm | 3.810µm | No | No | No | Yes | -40° to +120°C | Through Hole | |
| 702871050 | 2.54mm Pitch C-Grid Header, Breakaway, Dual Row, Vertical, with Retention Pin, 6 Circuits, 8.13mm Mating Pin Length, Tin (Sn) Plating | Yes | 6 | 6 | Black | 25 | No | No | No | N/A | No | Brass | Gold | Tin | High Temperature Thermoplastic | 0.430/g | 2 | Vertical | Bag | 3.18mm | No | No | 1.57mm | 2.54mm | 2.54mm | 3.810µm | 3.810µm | No | No | No | Yes | -40° to +120°C | Through Hole | |
| 702871051 | 2.54mm Pitch C-Grid Header, Breakaway, Dual Row, Vertical, with Retention Pin, 8 Circuits, 8.13mm Mating Pin Length, Tin (Sn) Plating | Yes | 8 | 8 | Black | 25 | No | No | No | N/A | No | Brass | Gold | Tin | High Temperature Thermoplastic | 0.573/g | 2 | Vertical | Bag | 3.18mm | No | No | 1.57mm | 2.54mm | 2.54mm | 3.810µm | 3.810µm | No | No | No | Yes | -40° to +120°C | Through Hole | |
| 702871054 | 2.54mm Pitch C-Grid Header, Breakaway, Dual Row, Vertical, with Retention Pin, 14 Circuits, 8.13mm Mating Pin Length, Tin (Sn) Plating | Yes | 14 | 14 | Black | 25 | No | No | No | N/A | No | Brass | Gold | Tin | High Temperature Thermoplastic | 0.997/g | 2 | Vertical | Bag | 3.18mm | No | No | 1.57mm | 2.54mm | 2.54mm | 3.810µm | 3.810µm | No | No | No | Yes | -40° to +120°C | Through Hole | |
| 702871055 | 2.54mm Pitch C-Grid Header, Breakaway, Dual Row, Vertical, with Retention Pin, 16 Circuits, 8.13mm Mating Pin Length, Tin (Sn) Plating | Yes | 16 | 16 | Black | 25 | No | No | No | N/A | No | Brass | Gold | Tin | High Temperature Thermoplastic | 1.146/g | 2 | Vertical | Bag | 3.18mm | No | No | 1.57mm | 2.54mm | 2.54mm | 3.810µm | 3.810µm | No | No | No | Yes | -40° to +120°C | Through Hole | |
| 702871098 | 2.54mm Pitch C-Grid Header, Breakaway, Dual Row, Vertical, with Retention Pin, 4 Circuits, 6.10mm Mating Pin Length, 0.38µm Gold (Au) Selective Plating | Yes | 4 | 4 | Black | 25 | No | No | No | N/A | No | Brass | Gold | Tin | High Temperature Thermoplastic | 0.248/g | 2 | Vertical | Bag | 3.18mm | No | No | 1.57mm | 2.54mm | 2.54mm | 0.381µm | 2.032µm | No | No | No | Yes | -40° to +120°C | Through Hole | |
| 702871099 | 2.54mm Pitch C-Grid Header, Breakaway, Dual Row, Vertical, with Retention Pin, 6 Circuits, 6.10mm Mating Pin Length, 0.38µm Gold (Au) Selective Plating | Yes | 6 | 6 | Black | 25 | No | No | No | N/A | No | Brass | Gold | Tin | High Temperature Thermoplastic | 0.376/g | 2 | Vertical | Bag | 3.18mm | No | No | 1.57mm | 2.54mm | 2.54mm | 0.381µm | 2.032µm | No | No | No | Yes | -40° to +120°C | Through Hole | |
| 702871100 | 2.54mm Pitch C-Grid Header, Breakaway, Dual Row, Vertical, with Retention Pin, 8 Circuits, 6.10mm Mating Pin Length, 0.38µm Gold (Au) Selective Plating | No | Yes | 8 | 8 | Black | 25 | No | No | No | N/A | No | Brass | Gold | Tin | High Temperature Thermoplastic | 0.501/g | 2 | Vertical | Bag | 3.18mm | No | No | 1.57mm | 2.54mm | 2.54mm | 0.381µm | 2.032µm | No | No | No | Yes | -40° to +120°C | Through Hole |
| 702871101 | 2.54mm Pitch C-Grid Header, Breakaway, Dual Row, Vertical, with Retention Pin, 10 Circuits, 6.10mm Mating Pin Length, 0.38µm Gold (Au) Selective Plating | Yes | 10 | 10 | Black | 25 | No | No | No | N/A | No | Brass | Gold | Tin | High Temperature Thermoplastic | 0.618/g | 2 | Vertical | Bag | 3.18mm | No | No | 1.57mm | 2.54mm | 2.54mm | 0.381µm | 2.032µm | No | No | No | Yes | -40° to +120°C | Through Hole | |
| 702871103 | 2.54mm Pitch C-Grid Header, Breakaway, Dual Row, Vertical, with Retention Pin, 14 Circuits, 6.10mm Mating Pin Length, 0.38µm Gold (Au) Selective Plating | Yes | 14 | 14 | Black | 25 | No | No | No | N/A | No | Brass | Gold | Tin | High Temperature Thermoplastic | 0.871/g | 2 | Vertical | Bag | 3.18mm | No | No | 1.57mm | 2.54mm | 2.54mm | 0.381µm | 2.032µm | No | No | No | Yes | -40° to +120°C | Through Hole | |
| 702871106 | 2.54mm Pitch C-Grid Header, Breakaway, Dual Row, Vertical, with Retention Pin, 20 Circuits, 6.10mm Mating Pin Length, 0.38µm Gold (Au) Selective Plating | Yes | 20 | 20 | Black | 25 | No | No | No | N/A | No | Brass | Gold | Tin | High Temperature Thermoplastic | 1.236/g | 2 | Vertical | Bag | 3.18mm | No | No | 1.57mm | 2.54mm | 2.54mm | 0.381µm | 2.032µm | No | No | No | Yes | -40° to +120°C | Through Hole | |
| 702871107 | 2.54mm Pitch C-Grid Header, Breakaway, Dual Row, Vertical, with Retention Pin, 22 Circuits, 6.10mm Mating Pin Length, 0.38µm Gold (Au) Selective Plating | No | Yes | 22 | 22 | Black | 25 | No | No | No | N/A | No | Brass | Gold | Tin | High Temperature Thermoplastic | 1.419/g | 2 | Vertical | Bag | 3.18mm | No | No | 1.57mm | 2.54mm | 2.54mm | 0.381µm | 2.032µm | No | No | No | Yes | -40° to +120°C | Through Hole |
| 702871110 | 2.54mm Pitch C-Grid Header, Breakaway, Dual Row, Vertical, with Retention Pin, 28 Circuits, 6.10mm Mating Pin Length, 0.38µm Gold (Au) Selective Plating | No | Yes | 28 | 28 | Black | 25 | No | No | No | N/A | No | Brass | Gold | Tin | High Temperature Thermoplastic | 1.835/g | 2 | Vertical | Bag | 3.18mm | No | No | 1.57mm | 2.54mm | 2.54mm | 0.381µm | 2.032µm | No | No | No | Yes | -40° to +120°C | Through Hole |
| 702871121 | 2.54mm Pitch C-Grid Header, Breakaway, Dual Row, Vertical, with Retention Pin, 50 Circuits, 6.10mm Mating Pin Length, 0.38µm Gold (Au) Selective Plating | Yes | 50 | 50 | Black | 25 | No | No | No | N/A | No | Brass | Gold | Tin | High Temperature Thermoplastic | 3.089/g | 2 | Vertical | Bag | 3.18mm | No | No | 1.57mm | 2.54mm | 2.54mm | 0.381µm | 2.032µm | No | No | No | Yes | -40° to +120°C | Through Hole | |
| 702871132 | 2.54mm Pitch C-Grid Header, Breakaway, Dual Row, Vertical, with Retention Pin, 72 Circuits, 6.10mm Mating Pin Length, 0.38µm Gold (Au) Selective Plating | No | Yes | 72 | 72 | Black | 25 | No | No | No | N/A | No | Brass | Gold | Tin | High Temperature Thermoplastic | 5.001/g | 2 | Vertical | Bag | 3.18mm | No | No | 1.57mm | 2.54mm | 2.54mm | 0.381µm | 2.032µm | No | No | No | Yes | -40° to +120°C | Through Hole |
| 702871135 | 2.54mm Pitch C-Grid Header, Breakaway, Dual Row, Vertical, with Retention Pin, 78 Circuits, 6.10mm Mating Pin Length, 0.38µm Gold (Au) Selective Plating | No | Yes | 78 | 78 | Black | 25 | No | No | No | N/A | No | Brass | Gold | Tin | High Temperature Thermoplastic | 5.253/g | 2 | Vertical | Bag | 3.18mm | No | No | 1.57mm | 2.54mm | 2.54mm | 0.381µm | 2.032µm | No | No | No | Yes | -40° to +120°C | Through Hole |
| 702871136 | 2.54mm Pitch C-Grid Header, Breakaway, Dual Row, Vertical, with Retention Pin, 80 Circuits, 6.10mm Mating Pin Length, 0.38µm Gold (Au) Selective Plating | No | Yes | 80 | 80 | Black | 25 | No | No | No | N/A | No | Brass | Gold | Tin | High Temperature Thermoplastic | 5.337/g | 2 | Vertical | Bag | 3.18mm | No | No | 1.57mm | 2.54mm | 2.54mm | 0.381µm | 2.032µm | No | No | No | Yes | -40° to +120°C | Through Hole |