産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 10897040 | 2.54mm Pitch C-Grid Breakaway Header, Dual Row, Vertical, High Temperature, 4 Circuits, 0.76µm Gold (Au) Selective Plating, Tin (Sn) PC Tail Plating, 2.72mm PC Tail | Yes | 4 | 4 | Black | 50 | No | 94V-0 | No | No | No | No | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 0.240/g | 2 | Vertical | Bag | 2.79mm | No | No | 1.60mm | 2.54mm | 0.813µm | 2.032µm | No | No | No | Yes | -40° to +105°C | Through Hole | |
| 10897041 | 2.54mm Pitch C-Grid Breakaway Header, Dual Row, Vertical, High Temperature, 4 Circuits, Tin (Sn) Plating, 2.72mm PC Tail Length | Yes | 4 | 4 | Black | 25 | No | 94V-0 | No | No | No | No | Copper Alloy | Tin | Tin | High Temperature Thermoplastic | 0.244/g | 2 | Vertical | Bag | 2.79mm | No | No | 1.60mm | 2.54mm | 3.810µm | 3.810µm | No | No | No | Yes | -40° to +105°C | Through Hole | |
| 10897042 | 2.54mm Pitch C-Grid Breakaway Header, Dual Row, Vertical, High Temperature, 4 Circuits, 0.38µm Gold (Au) Selective Plating, Tin (Sn) PC Tail Plating, 2.72mm PC Tail | Yes | 4 | 4 | Black | 50 | No | 94V-0 | No | No | No | No | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 0.240/g | 2 | Vertical | Bag | 2.79mm | No | No | 1.60mm | 2.54mm | 0.381µm | 2.032µm | No | No | No | Yes | -40° to +105°C | Through Hole | |
| 10897060 | 2.54mm Pitch C-Grid Breakaway Header, Dual Row, Vertical, High Temperature, 6 Circuits, 0.76µm Gold (Au) Selective Plating, Tin (Sn) PC Tail Plating, 2.72mm PC Tail | Yes | 6 | 6 | Black | 50 | No | 94V-0 | No | No | No | No | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 0.358/g | 2 | Vertical | Bag | 2.79mm | No | No | 1.60mm | 2.54mm | 0.813µm | 2.032µm | No | No | No | Yes | -40° to +105°C | Through Hole | |
| 10897061 | 2.54mm Pitch C-Grid Breakaway Header, Dual Row, Vertical, High Temperature, 6 Circuits, Tin (Sn) Plating, 2.72mm PC Tail Length | Yes | 6 | 6 | Black | 25 | No | 94V-0 | No | No | No | No | Copper Alloy | Tin | Tin | High Temperature Thermoplastic | 2.224/g | 2 | Vertical | Bag | 2.79mm | No | No | 1.60mm | 2.54mm | 3.810µm | 3.810µm | No | No | No | Yes | -40° to +105°C | Through Hole | |
| 10897062 | 2.54mm Pitch C-Grid Breakaway Header, Dual Row, Vertical, High Temperature, 6 Circuits, 0.38µm Gold (Au) Selective Plating, Tin (Sn) PC Tail Plating, 2.72mm PC Tail | Yes | 6 | 6 | Black | 50 | No | 94V-0 | No | No | No | No | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 0.364/g | 2 | Vertical | Bag | 2.79mm | No | No | 1.60mm | 2.54mm | 0.381µm | 2.032µm | No | No | No | Yes | -40° to +105°C | Through Hole | |
| 10897063 | 2.54mm Pitch C-Grid Breakaway Header, Dual Row, Vertical, High Temperature, 6 Circuits, 0.76µm Gold (Au) Selective Plating, Tin (Sn) PC Tail Plating, 2.79mm PC Tail | Yes | 6 | 6 | Black | 50 | No | 94V-0 | No | No | No | No | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 0.412/g | 2 | Vertical | Bag | 2.79mm | No | No | 1.60mm | 2.54mm | 0.813µm | 2.032µm | No | No | No | Yes | -40° to +105°C | Through Hole | |
| 10897080 | 2.54mm Pitch C-Grid Breakaway Header, Dual Row, Vertical, High Temperature, 8 Circuits, 0.76µm Gold (Au) Selective Plating, Tin (Sn) PC Tail Plating, 2.72mm PC Tail | Yes | 8 | 8 | Black | 50 | No | 94V-0 | No | No | No | No | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 0.485/g | 2 | Vertical | Bag | 2.79mm | No | No | 1.60mm | 2.54mm | 0.813µm | 2.032µm | No | No | No | Yes | -40° to +105°C | Through Hole | |
| 10897081 | 2.54mm Pitch C-Grid Breakaway Header, Dual Row, Vertical, High Temperature, 8 Circuits, Tin (Sn) Plating, 2.72mm PC Tail Length | Yes | 8 | 8 | Black | 25 | No | 94V-0 | No | No | No | No | Copper Alloy | Tin | Tin | High Temperature Thermoplastic | 0.493/g | 2 | Vertical | Bag | 2.79mm | No | No | 1.60mm | 2.54mm | 3.810µm | 3.810µm | No | No | No | Yes | -40° to +105°C | Through Hole | |
| 10897082 | 2.54mm Pitch C-Grid Breakaway Header, Dual Row, Vertical, High Temperature, 8 Circuits, 0.38µm Gold (Au) Selective Plating, Tin (Sn) PC Tail Plating, 2.72mm PC Tail | Yes | 8 | 8 | Black | 50 | No | 94V-0 | No | No | No | No | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 0.485/g | 2 | Vertical | Bag | 2.79mm | No | No | 1.60mm | 2.54mm | 0.381µm | 2.032µm | No | No | No | Yes | -40° to +105°C | Through Hole | |
| 10897100 | 2.54mm Pitch C-Grid Breakaway Header, Dual Row, Vertical, High Temperature, 10 Circuits, 0.76µm Gold (Au) Selective Plating, Tin (Sn) PC Tail Plating, 2.72mm PC Tail | Yes | 10 | 10 | Black | 50 | No | 94V-0 | No | No | No | No | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 0.598/g | 2 | Vertical | Bag | 2.79mm | No | No | 1.60mm | 2.54mm | 0.813µm | 2.032µm | No | No | No | Yes | -40° to +105°C | Through Hole | |
| 10897101 | 2.54mm Pitch C-Grid Breakaway Header, Dual Row, Vertical, High Temperature, 10 Circuits, Tin (Sn) Plating, 2.72mm PC Tail Length | Yes | 10 | 10 | Black | 25 | No | 94V-0 | No | No | No | No | Copper Alloy | Tin | Tin | High Temperature Thermoplastic | 0.764/g | 2 | Vertical | Bag | 2.79mm | No | No | 1.60mm | 2.54mm | 3.810µm | 3.810µm | No | No | No | Yes | -40° to +105°C | Through Hole | |
| 10897102 | 2.54mm Pitch C-Grid Breakaway Header, Dual Row, Vertical, High Temperature, 10 Circuits, 0.38µm Gold (Au) Selective Plating, Tin (Sn) PC Tail Plating, 2.72mm PC Tail | Yes | 10 | 10 | Black | 50 | No | 94V-0 | No | No | No | No | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 0.598/g | 2 | Vertical | Bag | 2.79mm | No | No | 1.60mm | 2.54mm | 0.381µm | 2.032µm | No | No | No | Yes | -40° to +105°C | Through Hole | |
| 10897120 | 2.54mm Pitch C-Grid Breakaway Header, Dual Row, Vertical, High Temperature, 12 Circuits, 0.76µm Gold (Au) Selective Plating, Tin (Sn) PC Tail Plating, 2.72mm PC Tail | Yes | 12 | 12 | Black | 50 | No | 94V-0 | No | No | No | No | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 0.930/g | 2 | Vertical | Bag | 2.79mm | No | No | 1.60mm | 2.54mm | 0.813µm | 2.032µm | No | No | No | Yes | -40° to +105°C | Through Hole | |
| 10897121 | 2.54mm Pitch C-Grid Breakaway Header, Dual Row, Vertical, High Temperature, 12 Circuits, Tin (Sn) Plating, 2.72mm PC Tail Length | Yes | 12 | 12 | Black | 25 | No | 94V-0 | No | No | No | No | Copper Alloy | Tin | Tin | High Temperature Thermoplastic | 0.740/g | 2 | Vertical | Bag | 2.79mm | No | No | 1.60mm | 2.54mm | 3.810µm | 3.810µm | No | No | No | Yes | -40° to +105°C | Through Hole | |
| 10897122 | 2.54mm Pitch C-Grid Breakaway Header, Dual Row, Vertical, High Temperature, 12 Circuits, 0.38µm Gold (Au) Selective Plating, Tin (Sn) PC Tail Plating, 2.72mm PC Tail | Yes | 12 | 12 | Black | 50 | No | 94V-0 | No | No | No | No | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 0.728/g | 2 | Vertical | Bag | 2.79mm | No | No | 1.60mm | 2.54mm | 0.381µm | 2.032µm | No | No | No | Yes | -40° to +105°C | Through Hole | |
| 10897140 | 2.54mm Pitch C-Grid Breakaway Header, Dual Row, Vertical, High Temperature, 14 Circuits, 0.76µm Gold (Au) Selective Plating, Tin (Sn) PC Tail Plating, 2.72mm PC Tail | Yes | 14 | 14 | Black | 50 | No | 94V-0 | No | No | No | No | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 1.093/g | 2 | Vertical | Bag | 2.79mm | No | No | 1.60mm | 2.54mm | 0.813µm | 2.032µm | No | No | No | Yes | -40° to +105°C | Through Hole | |
| 10897141 | 2.54mm Pitch C-Grid Breakaway Header, Dual Row, Vertical, High Temperature, 14 Circuits, Tin (Sn) Plating, 2.72mm PC Tail Length | Yes | 14 | 14 | Black | 25 | No | 94V-0 | No | No | No | No | Copper Alloy | Tin | Tin | High Temperature Thermoplastic | 0.857/g | 2 | Vertical | Bag | 2.79mm | No | No | 1.60mm | 2.54mm | 3.810µm | 3.810µm | No | No | No | Yes | -40° to +105°C | Through Hole | |
| 10897142 | 2.54mm Pitch C-Grid Breakaway Header, Dual Row, Vertical, High Temperature, 14 Circuits, 0.38µm Gold (Au) Selective Plating, Tin (Sn) PC Tail Plating, 2.72mm PC Tail | Yes | 14 | 14 | Black | 50 | No | 94V-0 | No | No | No | No | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 0.843/g | 2 | Vertical | Bag | 2.79mm | No | No | 1.60mm | 2.54mm | 0.381µm | 2.032µm | No | No | No | Yes | -40° to +105°C | Through Hole | |
| 10897160 | 2.54mm Pitch C-Grid Breakaway Header, Dual Row, Vertical, High Temperature, 16 Circuits, 0.76µm Gold (Au) Selective Plating, Tin (Sn) PC Tail Plating, 2.72mm PC Tail | Yes | 16 | 16 | Black | 50 | No | 94V-0 | No | No | No | No | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 1.207/g | 2 | Vertical | Bag | 2.79mm | No | No | 1.60mm | 2.54mm | 0.813µm | 2.032µm | No | No | No | Yes | -40° to +105°C | Through Hole | |
| 10897161 | 2.54mm Pitch C-Grid Breakaway Header, Dual Row, Vertical, High Temperature, 16 Circuits, Tin (Sn) Plating, 2.72mm PC Tail Length | Yes | 16 | 16 | Black | 25 | No | 94V-0 | No | No | No | No | Copper Alloy | Tin | Tin | High Temperature Thermoplastic | 2.399/g | 2 | Vertical | Bag | 2.79mm | No | No | 1.60mm | 2.54mm | 3.810µm | 3.810µm | No | No | No | Yes | -40° to +105°C | Through Hole | |
| 10897162 | 2.54mm Pitch C-Grid Breakaway Header, Dual Row, Vertical, High Temperature, 16 Circuits, 0.38µm Gold (Au) Selective Plating, Tin (Sn) PC Tail Plating, 2.72mm PC Tail | Yes | 16 | 16 | Black | 50 | No | 94V-0 | No | No | No | No | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 0.970/g | 2 | Vertical | Bag | 2.79mm | No | No | 1.60mm | 2.54mm | 0.381µm | 2.032µm | No | No | No | Yes | -40° to +105°C | Through Hole | |
| 10897180 | 2.54mm Pitch C-Grid Breakaway Header, Dual Row, Vertical, High Temperature, 18 Circuits, 0.76µm Gold (Au) Selective Plating, Tin (Sn) PC Tail Plating, 2.72mm PC Tail | Yes | 18 | 18 | Black | 50 | No | 94V-0 | No | No | No | No | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 1.033/g | 2 | Vertical | Bag | 2.79mm | No | No | 1.60mm | 2.54mm | 0.813µm | 2.032µm | No | No | No | Yes | -40° to +105°C | Through Hole | |
| 10897181 | 2.54mm Pitch C-Grid Breakaway Header, Dual Row, Vertical, High Temperature, 18 Circuits, Tin (Sn) Plating, 2.72mm PC Tail Length | Yes | 18 | 18 | Black | 25 | No | 94V-0 | No | No | No | No | Copper Alloy | Tin | Tin | High Temperature Thermoplastic | 1.412/g | 2 | Vertical | Bag | 2.79mm | No | No | 1.60mm | 2.54mm | 3.810µm | 3.810µm | No | No | No | Yes | -40° to +105°C | Through Hole | |
| 10897182 | 2.54mm Pitch C-Grid Breakaway Header, Dual Row, Vertical, High Temperature, 18 Circuits, 0.38µm Gold (Au) Selective Plating, Tin (Sn) PC Tail Plating, 2.72mm PC Tail | Yes | 18 | 18 | Black | 50 | No | 94V-0 | No | No | No | No | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 1.116/g | 2 | Vertical | Bag | 2.79mm | No | No | 1.60mm | 2.54mm | 0.381µm | 2.032µm | No | No | No | Yes | -40° to +105°C | Through Hole |