産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 26033021 | KK 3.96mm Crimp Terminal Housing, Use With Trifurcon Terminals, 2 Circuits, Natural | 2 | Natural | 94V-2 | Receptacle | No | Nylon | 0.520/g | 1 | Bag | No | 3.96mm | No | See Product Specification | ||
| 26033031 | KK 3.96mm Crimp Terminal Housing, Use With Trifurcon Terminals, 3 Circuits, Natural | 3 | Natural | 94V-2 | Receptacle | No | Nylon | 0.780/g | 1 | Bag | No | 3.96mm | No | See Product Specification | ||
| 26033041 | KK 3.96mm Crimp Terminal Housing, Use With Trifurcon Terminals, 4 Circuits, Natural | 4 | Natural | 94V-2 | Receptacle | No | Nylon | 1.040/g | 1 | Bag | No | 3.96mm | No | See Product Specification | ||
| 26033051 | KK 3.96mm Crimp Terminal Housing, Use With Trifurcon Terminals, 5 Circuits, Natural | 5 | Natural | 94V-2 | Receptacle | No | Nylon | 1.300/g | 1 | Bag | No | 3.96mm | No | See Product Specification | ||
| 26033061 | KK 3.96mm Crimp Terminal Housing, Use With Trifurcon Terminals, 6 Circuits, Natural | 6 | Natural | 94V-2 | Receptacle | No | Nylon | 1.560/g | 1 | Bag | No | 3.96mm | No | See Product Specification | ||
| 26033071 | KK 3.96mm Crimp Terminal Housing, Use With Trifurcon Terminals, 7 Circuits, Natural | 7 | Natural | 94V-2 | Receptacle | No | Nylon | 1.820/g | 1 | Bag | No | 3.96mm | No | See Product Specification | ||
| 26033081 | KK 3.96mm Crimp Terminal Housing, Use With Trifurcon Terminals, 8 Circuits, Natural | 8 | Natural | 94V-2 | Receptacle | No | Nylon | 2.080/g | 1 | Bag | No | 3.96mm | No | See Product Specification | ||
| 26033091 | KK 3.96mm Crimp Terminal Housing, Use With Trifurcon Terminals, 9 Circuits, Natural | 9 | Natural | 94V-2 | Receptacle | No | Nylon | 2.340/g | 1 | Bag | No | 3.96mm | No | See Product Specification | ||
| 26033101 | KK 3.96mm Crimp Terminal Housing, Use With Trifurcon Terminals, 10 Circuits, Natural | 10 | Natural | 94V-2 | Receptacle | No | Nylon | 2.600/g | 1 | Bag | No | 3.96mm | No | See Product Specification | ||
| 26033111 | KK 3.96mm Crimp Terminal Housing, Use With Trifurcon Terminals, 11 Circuits, Natural | 11 | Natural | 94V-2 | Receptacle | No | Nylon | 2.860/g | 1 | Bag | No | 3.96mm | No | See Product Specification | ||
| 26033121 | KK 3.96mm Crimp Terminal Housing, Use With Trifurcon Terminals, 12 Circuits, Natural | 12 | Natural | 94V-2 | Receptacle | No | Nylon | 3.120/g | 1 | Bag | No | 3.96mm | No | See Product Specification | ||
| 26033131 | KK 3.96mm Crimp Terminal Housing, Use With Trifurcon Terminals, 13 Circuits, Natural | 13 | Natural | 94V-2 | Receptacle | No | Nylon | 3.380/g | 1 | Bag | No | 3.96mm | No | See Product Specification | ||
| 26033151 | KK 3.96mm Crimp Terminal Housing, Use With Trifurcon Terminals, 15 Circuits, Natural | No | 15 | Natural | 94V-2 | Receptacle | No | Nylon | 3.900/g | 1 | Bag | No | 3.96mm | No | See Product Specification | |
| 26033161 | KK 3.96mm Crimp Terminal Housing, Use With Trifurcon Terminals, 16 Circuits, Natural | 16 | Natural | 94V-2 | Receptacle | No | Nylon | 4.160/g | 1 | Bag | No | 3.96mm | No | See Product Specification | ||
| 26033181 | KK 3.96mm Crimp Terminal Housing, Use With Trifurcon Terminals, 18 Circuits, Natural | 18 | Natural | 94V-2 | Receptacle | No | Nylon | 4.680/g | 1 | Bag | No | 3.96mm | No | See Product Specification | ||
| 26033201 | KK 3.96mm Crimp Terminal Housing, Use With Trifurcon Terminals, 20 Circuits, Natural | No | 20 | Natural | 94V-2 | Receptacle | No | Nylon | 5.200/g | 1 | Bag | No | 3.96mm | No | See Product Specification | |
| 26033241 | KK 3.96mm Crimp Terminal Housing, Use With Trifurcon Terminals, 24 Circuits, Natural | No | 24 | Natural | 94V-2 | Receptacle | No | Nylon | 6.240/g | 1 | Bag | No | 3.96mm | No | See Product Specification | |
| 26034020 | KK 3.96mm Crimp Terminal Housing, Use With Trifurcon Terminals, Friction Ramp, 2 Circuits, Natural | 2 | Natural | 94V-2 | Receptacle | No | Yes | Nylon | 0.538/g | 1 | Bag | No | 3.96mm | No | See Product Specification | |
| 26034030 | KK 3.96mm Crimp Terminal Housing, Use With Trifurcon Terminals, Friction Ramp, 3 Circuits, Natural | 3 | Natural | 94V-2 | Receptacle | No | Yes | Nylon | 0.807/g | 1 | Bag | No | 3.96mm | No | See Product Specification | |
| 26034041 | KK 3.96mm Crimp Terminal Housing, Use With Trifurcon Terminals, Friction Ramp, 4 Circuits, Natural | 4 | Natural | 94V-2 | Receptacle | No | Yes | Nylon | 1.076/g | 1 | Bag | No | 3.96mm | No | See Product Specification | |
| 26034050 | KK 3.96mm Crimp Terminal Housing, Use With Trifurcon Terminals, Friction Ramp, 5 Circuits, Natural | 5 | Natural | 94V-2 | Receptacle | No | Yes | Nylon | 1.345/g | 1 | Bag | No | 3.96mm | No | See Product Specification | |
| 26034070 | KK 3.96mm Crimp Terminal Housing, Use With Trifurcon Terminals, Friction Ramp, 7 Circuits, Natural | 7 | Natural | 94V-2 | Receptacle | No | Yes | Nylon | 1.883/g | 1 | Bag | No | 3.96mm | No | See Product Specification | |
| 26034081 | KK 3.96mm Crimp Terminal Housing, Use With Trifurcon Terminals, Friction Ramp, 8 Circuits, Natural | 8 | Natural | 94V-2 | Receptacle | No | Yes | Nylon | 2.152/g | 1 | Bag | No | 3.96mm | No | See Product Specification | |
| 26034090 | KK 3.96mm Crimp Terminal Housing, Use With Trifurcon Terminals, Friction Ramp, 9 Circuits, Natural | 9 | Natural | 94V-2 | Receptacle | No | Yes | Nylon | 2.412/g | 1 | Bag | No | 3.96mm | No | See Product Specification | |
| 26034101 | KK 3.96mm Crimp Terminal Housing, Use With Trifurcon Terminals, Friction Ramp, 10 Circuits, Natural | 10 | Natural | 94V-2 | Receptacle | No | Yes | Nylon | 2.672/g | 1 | Bag | No | 3.96mm | No | See Product Specification |