産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 643231029 | 1.50mm CMC CP Female Terminal, Tin Plated, for Tab Ddimensions 1.50mm x 0.80mm, Wire Size 0.50mm² - 1.0mm² | Female | High Copper Alloy | Tin | Tin | 0.340/g | Reel | 1.524µm, 3.048µm | Crimp or Compression | 1.40mm-2.15mm | 18, 20 | 0.50-1.00 | |
| 643231039 | 1.50mm CMC CP Female Terminal, Tin plated, for Tab Dimensions 1.50mm x 0.80mm, Wire Size > 1.0mm²- 2.0mm² | Female | High Copper Alloy | Tin | Tin | 0.340/g | Reel | 1.524µm, 3.048µm | Crimp or Compression | 2.10-2.80mm | 14, 16 | >1.00-2.00 | |
| 643231219 | 1.50mm CMC CP Female Terminal, Tin Plated with Selective 1.27µm Gold in Contact Area, for Tab Dimensions 1.5mm x 0.8mm, Wire Size > 1.0mm² -2.0mm² | Female | High Copper Alloy | Tin | Gold | 0.290/g | Reel | 1.016µm, 3.048µm | Crimp or Compression | 2.10-2.80mm | 14, 16 | >1.00-2.00 | |
| 643231319 | 1.50mm CMC CP Female Terminal, Tin plated with Selective 1.27µm Gold in Contact Area, for Tab Dimensions 1.5mm x 0.8mm, Wire Size 0.5mm² -1.0mm² | Female | High Copper Alloy | Tin | Gold | 0.285/g | Reel | 1.016µm, 3.048µm | Crimp or Compression | 1.40mm-2.15mm | 18, 20 | 0.50-1.00 |