産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 5600230721 | CTX50 Receptacle Terminal, Unsealed, Tin Plating, M-Grip, D-Wind, Left Payoff | 10 | Female | M | Copper Alloy | Tin | 0.044/g | Reel | Crimp or Compression | 0.95-1.05mm | N/A | 0.22 | |
| 5600230723 | CTX50 Receptacle Terminal, Unsealed, Tin Plating, M-Grip, B-Wind, Right Payoff | No | 10 | Female | M | Copper Alloy | Tin | 0.043/g | Reel | Crimp or Compression | 0.95-1.05mm | N/A | 0.22 |
| 5600230731 | CTX50 Receptacle Terminal, Unsealed, Tin Plating, M-Grip, D-Wind, Left Payoff | No | 10 | Female | M | Copper Alloy | Tin | 0.044/g | Reel | Crimp or Compression | 1.20mm | N/A | 0.22 |
| 5600230733 | CTX50 Receptacle Terminal, Unsealed, Tin Plating, M-Grip, B-Wind, Right Payoff | No | 10 | Female | M | Copper Alloy | Tin | 0.044/g | Reel | Crimp or Compression | 1.20mm | N/A | 0.22 |
| 5600230744 | CTX50 Receptacle Terminal, Unsealed, Tin Plating, S-Grip, D-Wind, Left Payoff | No | 10 | Female | S | Copper Alloy | Tin | 0.044/g | Reel | Crimp or Compression | 0.75-1.05mm | N/A | 0.13 |
| 5600230745 | CTX50 Receptacle Terminal, Unsealed, Tin Plating, S-Grip, B-Wind, Right Payoff | 10 | Female | S | Copper Alloy | Tin | 0.044/g | Reel | Crimp or Compression | 0.75-1.05mm | N/A | 0.13 | |
| 5600230748 | CTX50 Receptacle Terminal, Unsealed, Tin Plating, L-Grip, D-Wind, Left Payoff | 10 | Female | L | Copper Alloy | Tin | 0.069/g | Reel | Crimp or Compression | 1.10-1.40mm | N/A | 0.35 | |
| 5600230750 | CTX50 Receptacle Terminal, Unsealed, Tin Plating, L-Grip, B-Wind, Right Payoff | 10 | Female | L | Copper Alloy | Tin | 0.044/g | Reel | Crimp or Compression | 1.10-1.40mm | N/A | 0.35 | |
| 5600230758 | CTX50 Receptacle Terminal, Unsealed, Tin Plating, L-Grip, D-Wind, Left Payoff | No | 10 | Female | L | Copper Alloy | Tin | 0.044/g | Reel | Crimp or Compression | 1.40mm | N/A | 0.35 |
| 5600230760 | CTX50 Receptacle Terminal, Unsealed, Tin Plating, L-Grip, B-Wind, Right Payoff | No | 10 | Female | L | Copper Alloy | Tin | 0.044/g | Reel | Crimp or Compression | 1.40mm | N/A | 0.35 |
| 5600230844 | CTX50 Receptacle Terminal, Unsealed, Gold Plating, S-Grip, D-Wind, Left Payoff | No | 10 | Female | S | Copper Alloy | Gold | 0.044/g | Reel | Crimp or Compression | 0.75-1.05mm | N/A | 0.13 |
| 5600230845 | CTX50 Receptacle Terminal, Unsealed, Gold Plating, S-Grip, B-Wind, Right Payoff | No | 10 | Female | S | Copper Alloy | Gold | 0.044/g | Reel | Crimp or Compression | 0.75-1.05mm | N/A | 0.13 |
| 5600230848 | CTX50 Receptacle Terminal, Unsealed, Gold Plating, L-Grip, D-Wind, Left Payoff | 10 | Female | L | Copper Alloy | Gold | 0.044/g | Reel | Crimp or Compression | 1.10-1.40mm | N/A | 0.35 | |
| 5600230850 | CTX50 Receptacle Terminal, Unsealed, Gold Plating, L-Grip, B-Wind, Right Payoff | No | 10 | Female | L | Copper Alloy | Gold | 0.044/g | Reel | Crimp or Compression | 1.10-1.40mm | N/A | 0.35 |