産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 559350210 | MicroClasp Right-Angle Header, 2.00mm Pitch, Single Row, Through Hole, Tin (Sn) Plating, 2 Circuits, with PCB Locator | No | 2 | 2 | Natural | 30 | No | 94V-0 | No | No | No | Yes | Brass | Tin | Tin | Polyester | 1 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm | 2.00mm | 2.00mm | 1.000µm | 1.000µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | ||
| 559350230 | MicroClasp Right-Angle Header, 2.00mm Pitch, Single Row, Through Hole, Tin (Sn) Plating, 2 Circuits, without PCB Locator | No | 2 | 2 | Natural | 30 | No | 94V-0 | No | No | No | Yes | Brass | Tin | Tin | Polyester | 1 | Right Angle | Tray | 3.20mm | No | Yes | 1.60mm | 2.00mm | 2.00mm | 1.000µm | 1.000µm | Yes | No | Fully | No | -40° to +105°C | Through Hole | ||
| 559350310 | MicroClasp Right-Angle Header, 2.00mm Pitch, Single Row, Through Hole, Tin (Sn) Plating, 3 Circuits, with PCB Locator | No | 3 | 3 | Natural | 30 | No | 94V-0 | No | No | No | Yes | Brass | Tin | Tin | Polyester | 461.000/mg | 1 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm | 2.00mm | 2.00mm | 1.000µm | 1.000µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
| 559350330 | MicroClasp Right-Angle Header, 2.00mm Pitch, Single Row, Through Hole, Tin (Sn) Plating, 3 Circuits, without PCB Locator | No | 3 | 3 | Natural | 30 | No | 94V-0 | No | No | No | Yes | Brass | Tin | Tin | Polyester | 461.000/mg | 1 | Right Angle | Tray | 3.20mm | No | Yes | 1.60mm | 2.00mm | 2.00mm | 1.000µm | 1.000µm | Yes | No | Fully | No | -40° to +105°C | Through Hole | |
| 559350410 | MicroClasp Right-Angle Header, 2.00mm Pitch, Single Row, Through Hole, Tin (Sn) Plating, 4 Circuits, with PCB Locator | No | 4 | 4 | Natural | 30 | No | 94V-0 | No | No | No | Yes | Brass | Tin | Tin | Polyester | 546.000/mg | 1 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm | 2.00mm | 2.00mm | 1.000µm | 1.000µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
| 559350430 | MicroClasp Right-Angle Header, 2.00mm Pitch, Single Row, Through Hole, Tin (Sn) Plating, 4 Circuits, without PCB Locator | No | 4 | 4 | Natural | 30 | No | 94V-0 | No | No | No | Yes | Brass | Tin | Tin | Polyester | 546.000/mg | 1 | Right Angle | Tray | 3.20mm | No | Yes | 1.60mm | 2.00mm | 2.00mm | 1.000µm | 1.000µm | Yes | No | Fully | No | -40° to +105°C | Through Hole | |
| 559350510 | MicroClasp Right-Angle Header, 2.00mm Pitch, Single Row, Through Hole, Tin (Sn) Plating, 5 Circuits, with PCB Locator | No | 5 | 5 | Natural | 30 | No | 94V-0 | No | No | No | Yes | Brass | Tin | Tin | Polyester | 623.000/mg | 1 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm | 2.00mm | 2.00mm | 1.000µm | 1.000µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
| 559350530 | MicroClasp Right-Angle Header, 2.00mm Pitch, Single Row, Through Hole, Tin (Sn) Plating, 5 Circuits, without PCB Locator | No | 5 | 5 | Natural | 30 | No | 94V-0 | No | No | No | Yes | Brass | Tin | Tin | Polyester | 623.000/mg | 1 | Right Angle | Tray | 3.20mm | No | Yes | 1.60mm | 2.00mm | 2.00mm | 1.000µm | 1.000µm | Yes | No | Fully | No | -40° to +105°C | Through Hole | |
| 559350610 | MicroClasp Right-Angle Header, 2.00mm Pitch, Single Row, Through Hole, Tin (Sn) Plating, 6 Circuits, with PCB Locator | No | 6 | 6 | Natural | 30 | No | 94V-0 | No | No | No | Yes | Brass | Tin | Tin | Polyester | 684.000/mg | 1 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm | 2.00mm | 2.00mm | 1.000µm | 1.000µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
| 559350630 | MicroClasp Right-Angle Header, 2.00mm Pitch, Single Row, Through Hole, Tin (Sn) Plating, 6 Circuits, without PCB Locator | No | 6 | 6 | Natural | 30 | No | 94V-0 | No | No | No | Yes | Brass | Tin | Tin | Polyester | 684.000/mg | 1 | Right Angle | Tray | 3.20mm | No | Yes | 1.60mm | 2.00mm | 2.00mm | 1.000µm | 1.000µm | Yes | No | Fully | No | -40° to +105°C | Through Hole | |
| 559350710 | MicroClasp Right-Angle Header, 2.00mm Pitch, Single Row, Through Hole, Tin (Sn) Plating, 7 Circuits, with PCB Locator | No | 7 | 7 | Natural | 30 | No | 94V-0 | No | No | No | Yes | Brass | Tin | Tin | Polyester | 745.000/mg | 1 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm | 2.00mm | 2.00mm | 1.000µm | 1.000µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
| 559350730 | MicroClasp Right-Angle Header, 2.00mm Pitch, Single Row, Through Hole, Tin (Sn) Plating, 7 Circuits, without PCB Locator | No | 7 | 7 | Natural | 30 | No | 94V-0 | No | No | No | Yes | Brass | Tin | Tin | Polyester | 745.000/mg | 1 | Right Angle | Tray | 3.20mm | No | Yes | 1.60mm | 2.00mm | 2.00mm | 1.000µm | 1.000µm | Yes | No | Fully | No | -40° to +105°C | Through Hole | |
| 559350810 | MicroClasp Right-Angle Header, 2.00mm Pitch, Single Row, Through Hole, Tin (Sn) Plating, 8 Circuits, with PCB Locator | No | 8 | 8 | Natural | 30 | No | 94V-0 | No | No | No | Yes | Brass | Tin | Tin | Polyester | 806.000/mg | 1 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm | 2.00mm | 2.00mm | 1.000µm | 1.000µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
| 559350830 | MicroClasp Right-Angle Header, 2.00mm Pitch, Single Row, Through Hole, Tin (Sn) Plating, 8 Circuits, without PCB Locator | No | 8 | 8 | Natural | 30 | No | 94V-0 | No | No | No | Yes | Brass | Tin | Tin | Polyester | 806.000/mg | 1 | Right Angle | Tray | 3.20mm | No | Yes | 1.60mm | 2.00mm | 2.00mm | 1.000µm | 1.000µm | Yes | No | Fully | No | -40° to +105°C | Through Hole | |
| 559350910 | MicroClasp Right-Angle Header, 2.00mm Pitch, Single Row, Through Hole, Tin (Sn) Plating, 9 Circuits, with PCB Locator | No | 9 | 9 | Natural | 30 | No | 94V-0 | No | No | No | Yes | Brass | Tin | Tin | Polyester | 867.000/mg | 1 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm | 2.00mm | 2.00mm | 1.000µm | 1.000µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
| 559350930 | MicroClasp Right-Angle Header, 2.00mm Pitch, Single Row, Through Hole, Tin (Sn) Plating, 9 Circuits, without PCB Locator | No | 9 | 9 | Natural | 30 | No | 94V-0 | No | No | No | Yes | Brass | Tin | Tin | Polyester | 867.000/mg | 1 | Right Angle | Tray | 3.20mm | No | Yes | 1.60mm | 2.00mm | 2.00mm | 1.000µm | 1.000µm | Yes | No | Fully | No | -40° to +105°C | Through Hole | |
| 559351010 | MicroClasp Right-Angle Header, 2.00mm Pitch, Single Row, Through Hole, Tin (Sn) Plating, 10 Circuits, with PCB Locator | No | 10 | 10 | Natural | 30 | No | 94V-0 | No | No | No | Yes | Brass | Tin | Tin | Polyester | 981.000/mg | 1 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm | 2.00mm | 2.00mm | 1.000µm | 1.000µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
| 559351030 | MicroClasp Right-Angle Header, 2.00mm Pitch, Single Row, Through Hole, Tin (Sn) Plating, 10 Circuits, without PCB Locator | No | 10 | 10 | Natural | 30 | No | 94V-0 | No | No | No | Yes | Brass | Tin | Tin | Polyester | 981.000/mg | 1 | Right Angle | Tray | 3.20mm | No | Yes | 1.60mm | 2.00mm | 2.00mm | 1.000µm | 1.000µm | Yes | No | Fully | No | -40° to +105°C | Through Hole | |
| 559351130 | MicroClasp Right-Angle Header, 2.00mm Pitch, Single Row, Through Hole, Tin (Sn) Plating, 11 Circuits, without PCB Locator | No | 11 | 11 | Natural | 30 | No | 94V-0 | No | No | No | Yes | Brass | Tin | Tin | Polyester | 1056.000/mg | 1 | Right Angle | Tray | 3.20mm | No | Yes | 1.60mm | 2.00mm | 2.00mm | 1.000µm | 1.000µm | Yes | No | Fully | No | -40° to +105°C | Through Hole | |
| 559351210 | MicroClasp Right-Angle Header, 2.00mm Pitch, Single Row, Through Hole, Tin (Sn) Plating, 12 Circuits, with PCB Locator | No | 12 | 12 | Natural | 30 | No | 94V-0 | No | No | No | Yes | Brass | Tin | Tin | Polyester | 1132.000/mg | 1 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm | 2.00mm | 2.00mm | 1.000µm | 1.000µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
| 559351230 | MicroClasp Right-Angle Header, 2.00mm Pitch, Single Row, Through Hole, Tin (Sn) Plating, 12 Circuits, without PCB Locator | No | 12 | 12 | Natural | 30 | No | 94V-0 | No | No | No | Yes | Brass | Tin | Tin | Polyester | 1132.000/mg | 1 | Right Angle | Tray | 3.20mm | No | Yes | 1.60mm | 2.00mm | 2.00mm | 1.000µm | 1.000µm | Yes | No | Fully | No | -40° to +105°C | Through Hole | |
| 559351310 | MicroClasp Right-Angle Header, 2.00mm Pitch, Single Row, Through Hole, Tin (Sn) Plating, 13 Circuits, with PCB Locator | No | 13 | 13 | Natural | 30 | No | 94V-0 | No | No | No | Yes | Brass | Tin | Tin | Polyester | 1208.000/mg | 1 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm | 2.00mm | 2.00mm | 1.000µm | 1.000µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
| 559351410 | MicroClasp Right-Angle Header, 2.00mm Pitch, Single Row, Through Hole, Tin (Sn) Plating, 14 Circuits, with PCB Locator | No | 14 | 14 | Natural | 30 | No | 94V-0 | No | No | No | Yes | Brass | Tin | Tin | Polyester | 1284.000/mg | 1 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm | 2.00mm | 2.00mm | 1.000µm | 1.000µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
| 559351430 | MicroClasp Right-Angle Header, 2.00mm Pitch, Single Row, Through Hole, Tin (Sn) Plating, 14 Circuits, without PCB Locator | No | 14 | 14 | Natural | 30 | No | 94V-0 | No | No | No | Yes | Brass | Tin | Tin | Polyester | 1284.000/mg | 1 | Right Angle | Tray | 3.20mm | No | Yes | 1.60mm | 2.00mm | 2.00mm | 1.000µm | 1.000µm | Yes | No | Fully | No | -40° to +105°C | Through Hole | |
| 559351510 | MicroClasp Right-Angle Header, 2.00mm Pitch, Single Row, Through Hole, Tin (Sn) Plating, 15 Circuits, with PCB Locator | No | 15 | 15 | Natural | 30 | No | 94V-0 | No | No | No | Yes | Brass | Tin | Tin | Polyester | 1 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm | 2.00mm | 2.00mm | 1.000µm | 1.000µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |