産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 559170810 | MicroClasp Vertical Header, 2.00mm Pitch, Dual Row, Through Hole, Tin (Sn) Plating, 8 Circuits, with PCB Locator | No | 8 | 8 | Natural | 30 | No | 94V-0 | No | No | No | Yes | Brass | Tin | Tin | Polyester | 798.000/mg | 2 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm | 2.00mm | 2.00mm | 1.000µm | 1.000µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
| 559170830 | MicroClasp Vertical Header, 2.00mm Pitch, Dual Row, Through Hole, Tin (Sn) Plating, 8 Circuits, without PCB Locator | No | 8 | 8 | Natural | 30 | No | 94V-0 | No | No | No | Yes | Brass | Tin | Tin | Polyester | 806.100/mg | 2 | Vertical | Tray | 3.20mm | No | Yes | 1.60mm | 2.00mm | 2.00mm | 1.000µm | 1.000µm | Yes | No | Fully | No | -40° to +105°C | Through Hole | |
| 559170850 | MicroClasp Vertical Header, 2.00mm Pitch, Dual Row, Through Hole, Gold Flash (Au) Plating, 8 Circuits, without PCB Locator | No | No | 8 | 8 | Natural | 30 | No | No | No | No | Yes | Brass | Gold | Gold | Polyester | 0.806/g | 2 | Vertical | Tray | 3.20mm | No | Yes | 1.60mm | 2.00mm | 2.00mm | 0.100µm | 0.100µm | Yes | No | Fully | No | -40° to +105°C | Through Hole | |
| 559171010 | MicroClasp Vertical Header, 2.00mm Pitch, Dual Row, Through Hole, Tin (Sn) Plating, 10 Circuits, with PCB Locator | No | 10 | 10 | Natural | 30 | No | 94V-0 | No | No | No | Yes | Brass | Tin | Tin | Polyester | 918.100/mg | 2 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm | 2.00mm | 2.00mm | 1.000µm | 1.000µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
| 559171030 | MicroClasp Vertical Header, 2.00mm Pitch, Dual Row, Through Hole, Tin (Sn) Plating, 10 Circuits, without PCB Locator | No | 10 | 10 | Natural | 30 | No | 94V-0 | No | No | No | Yes | Brass | Tin | Tin | Polyester | 924.500/mg | 2 | Vertical | Tray | 3.20mm | No | Yes | 1.60mm | 2.00mm | 2.00mm | 1.000µm | 1.000µm | Yes | No | Fully | No | -40° to +105°C | Through Hole | |
| 559171050 | MicroClasp Vertical Header, 2.00mm Pitch, Dual Row, Through Hole, Gold Flash (Au) Plating, 10 Circuits, without PCB Locator | No | No | 10 | 10 | Natural | 30 | No | No | No | No | Yes | Brass | Gold | Gold | Polyester | 0.924/g | 2 | Vertical | Tray | 3.20mm | No | Yes | 1.60mm | 2.00mm | 2.00mm | 0.100µm | 0.100µm | Yes | No | Fully | No | -40° to +105°C | Through Hole | |
| 559171210 | MicroClasp Vertical Header, 2.00mm Pitch, Dual Row, Through Hole, Tin (Sn) Plating, 12 Circuits, with PCB Locator | No | 12 | 12 | Natural | 30 | No | 94V-0 | No | No | No | Yes | Brass | Tin | Tin | Polyester | 1038.300/mg | 2 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm | 2.00mm | 2.00mm | 1.000µm | 1.000µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
| 559171230 | MicroClasp Vertical Header, 2.00mm Pitch, Dual Row, Through Hole, Tin (Sn) Plating, 12 Circuits, without PCB Locator | No | 12 | 12 | Natural | 30 | No | 94V-0 | No | No | No | Yes | Brass | Tin | Tin | Polyester | 1042.900/mg | 2 | Vertical | Tray | 3.20mm | No | Yes | 1.60mm | 2.00mm | 2.00mm | 1.000µm | 1.000µm | Yes | No | Fully | No | -40° to +105°C | Through Hole | |
| 559171250 | MicroClasp Vertical Header, 2.00mm Pitch, Dual Row, Through Hole, Gold Flash (Au) Plating, 12 Circuits, without PCB Locator | No | No | 12 | 12 | Natural | 30 | No | No | No | No | Yes | Brass | Gold | Gold | Polyester | 1.042/g | 2 | Vertical | Tray | 3.20mm | No | Yes | 1.60mm | 2.00mm | 2.00mm | 0.100µm | 0.100µm | Yes | No | Fully | No | -40° to +105°C | Through Hole | |
| 559171410 | MicroClasp Vertical Header, 2.00mm Pitch, Dual Row, Through Hole, Tin (Sn) Plating, 14 Circuits, with PCB Locator | No | 14 | 14 | Natural | 30 | No | 94V-0 | No | No | No | Yes | Brass | Tin | Tin | Polyester | 1158.400/mg | 2 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm | 2.00mm | 2.00mm | 1.000µm | 1.000µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
| 559171430 | MicroClasp Vertical Header, 2.00mm Pitch, Dual Row, Through Hole, Tin (Sn) Plating, 14 Circuits, without PCB Locator | No | 14 | 14 | Natural | 30 | No | 94V-0 | No | No | No | Yes | Brass | Tin | Tin | Polyester | 1161.300/mg | 2 | Vertical | Tray | 3.20mm | No | Yes | 1.60mm | 2.00mm | 2.00mm | 1.000µm | 1.000µm | Yes | No | Fully | No | -40° to +105°C | Through Hole | |
| 559171450 | MicroClasp Vertical Header, 2.00mm Pitch, Dual Row, Through Hole, Gold Flash (Au) Plating, 14 Circuits, without PCB Locator | No | No | 14 | 14 | Natural | 30 | No | No | No | No | Yes | Brass | Gold | Gold | Polyester | 1.161/g | 2 | Vertical | Tray | 3.20mm | No | Yes | 1.60mm | 2.00mm | 2.00mm | 0.100µm | 0.100µm | Yes | No | Fully | No | -40° to +105°C | Through Hole | |
| 559171610 | MicroClasp Vertical Header, 2.00mm Pitch, Dual Row, Through Hole, Tin (Sn) Plating, 16 Circuits, with PCB Locator | No | 16 | 16 | Natural | 30 | No | 94V-0 | No | No | No | Yes | Brass | Tin | Tin | Polyester | 1278.500/mg | 2 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm | 2.00mm | 2.00mm | 1.000µm | 1.000µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
| 559171630 | MicroClasp Vertical Header, 2.00mm Pitch, Dual Row, Through Hole, Tin (Sn) Plating, 16 Circuits, without PCB Locator | No | 16 | 16 | Natural | 30 | No | 94V-0 | No | No | No | Yes | Brass | Tin | Tin | Polyester | 1279.700/mg | 2 | Vertical | Tray | 3.20mm | No | Yes | 1.60mm | 2.00mm | 2.00mm | 1.000µm | 1.000µm | Yes | No | Fully | No | -40° to +105°C | Through Hole | |
| 559171650 | MicroClasp Vertical Header, 2.00mm Pitch, Dual Row, Through Hole, Gold Flash (Au) Plating, 16 Circuits, without PCB Locator | No | No | 16 | 16 | Natural | 30 | No | No | No | No | Yes | Brass | Gold | Gold | Polyester | 1.279/g | 2 | Vertical | Tray | 3.20mm | No | Yes | 1.60mm | 2.00mm | 2.00mm | 0.100µm | 0.100µm | Yes | No | Fully | No | -40° to +105°C | Through Hole | |
| 559171810 | MicroClasp Vertical Header, 2.00mm Pitch, Dual Row, Through Hole, Tin (Sn) Plating, 18 Circuits, with PCB Locator | No | 18 | 18 | Natural | 30 | No | 94V-0 | No | No | No | Yes | Brass | Tin | Tin | Polyester | 1398.600/mg | 2 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm | 2.00mm | 2.00mm | 1.000µm | 1.000µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
| 559171830 | MicroClasp Vertical Header, 2.00mm Pitch, Dual Row, Through Hole, Tin (Sn) Plating, 18 Circuits, without PCB Locator | No | 18 | 18 | Natural | 30 | No | 94V-0 | No | No | No | Yes | Brass | Tin | Tin | Polyester | 1398.100/mg | 2 | Vertical | Tray | 3.20mm | No | Yes | 1.60mm | 2.00mm | 2.00mm | 1.000µm | 1.000µm | Yes | No | Fully | No | -40° to +105°C | Through Hole | |
| 559171850 | MicroClasp Vertical Header, 2.00mm Pitch, Dual Row, Through Hole, Gold Flash (Au) Plating, 18 Circuits, without PCB Locator | No | No | 18 | 18 | Natural | 30 | No | No | No | No | Yes | Brass | Gold | Gold | Polyester | 1.398/g | 2 | Vertical | Tray | 3.20mm | No | Yes | 1.60mm | 2.00mm | 2.00mm | 0.100µm | 0.100µm | Yes | No | Fully | No | -40° to +105°C | Through Hole | |
| 559172010 | MicroClasp Vertical Header, 2.00mm Pitch, Dual Row, Through Hole, Tin (Sn) Plating, 20 Circuits, with PCB Locator | No | 20 | 20 | Natural | 30 | No | 94V-0 | No | No | No | Yes | Brass | Tin | Tin | Polyester | 1518.800/mg | 2 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm | 2.00mm | 2.00mm | 1.000µm | 1.000µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
| 559172030 | MicroClasp Vertical Header, 2.00mm Pitch, Dual Row, Through Hole, Tin (Sn) Plating, 20 Circuits, without PCB Locator | No | 20 | 20 | Natural | 30 | No | 94V-0 | No | No | No | Yes | Brass | Tin | Tin | Polyester | 1516.500/mg | 2 | Vertical | Tray | 3.20mm | No | Yes | 1.60mm | 2.00mm | 2.00mm | 1.000µm | 1.000µm | Yes | No | Fully | No | -40° to +105°C | Through Hole | |
| 559172050 | MicroClasp Vertical Header, 2.00mm Pitch, Dual Row, Through Hole, Gold Flash (Au) Plating, 20 Circuits, without PCB Locator | No | No | 20 | 20 | Natural | 30 | No | No | No | No | Yes | Brass | Gold | Gold | Polyester | 1.516/g | 2 | Vertical | Tray | 3.20mm | No | Yes | 1.60mm | 2.00mm | 2.00mm | 0.100µm | 0.100µm | Yes | No | Fully | No | -40° to +105°C | Through Hole | |
| 559172210 | MicroClasp Vertical Header, 2.00mm Pitch, Dual Row, Through Hole, Tin (Sn) Plating, 22 Circuits, with PCB Locator | No | 22 | 22 | Natural | 30 | No | 94V-0 | No | No | No | Yes | Brass | Tin | Tin | Polyester | 1638.900/mg | 2 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm | 2.00mm | 2.00mm | 1.000µm | 1.000µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
| 559172230 | MicroClasp Vertical Header, 2.00mm Pitch, Dual Row, Through Hole, Tin (Sn) Plating, 22 Circuits, without PCB Locator | No | No | 22 | 22 | Natural | 30 | No | 94V-0 | No | No | No | Yes | Brass | Tin | Tin | Polyester | 1634.900/mg | 2 | Vertical | Tray | 3.20mm | No | Yes | 1.60mm | 2.00mm | 2.00mm | 1.000µm | 1.000µm | Yes | No | Fully | No | -40° to +105°C | Through Hole |
| 559172250 | MicroClasp Vertical Header, 2.00mm Pitch, Dual Row, Through Hole, Gold Flash (Au) Plating, 22 Circuits, without PCB Locator | No | No | 22 | 22 | Natural | 30 | No | No | No | No | Yes | Brass | Gold | Gold | Polyester | 1.634/g | 2 | Vertical | Tray | 3.20mm | No | Yes | 1.60mm | 2.00mm | 2.00mm | 0.100µm | 0.100µm | Yes | No | Fully | No | -40° to +105°C | Through Hole | |
| 559172410 | MicroClasp Vertical Header, 2.00mm Pitch, Dual Row, Through Hole, Tin (Sn) Plating, 24 Circuits, with PCB Locator | No | 24 | 24 | Natural | 30 | No | 94V-0 | No | No | No | Yes | Brass | Tin | Tin | Polyester | 1759.000/mg | 2 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm | 2.00mm | 2.00mm | 1.000µm | 1.000µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |