産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 545480472 | Easy-On FFC/FPC Connector, 0.50mm Pitch, 1.20mm Height, Right-Angle, Surface Mount, ZIF, Bottom Contact Style, 4 Circuits, Gold (Au) Plating | No | Slider | 4 | Natural (White) | Bottom | 20 | 1.20mm | Phosphor Bronze | Gold | Tin | Liquid Crystal Polymer | 42.374/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | Yes | No | -20° to +85°C | FFC/FPC |
| 545480572 | Easy-On FFC/FPC Connector, 0.50mm Pitch, 1.20mm Height, Right-Angle, Surface Mount, ZIF, Bottom Contact Style, 5 Circuits, Gold (Au) Plating | No | Slider | 5 | Natural (White) | Bottom | 20 | 1.20mm | Phosphor Bronze | Gold | Tin | Liquid Crystal Polymer | 46.055/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | Yes | No | -20° to +85°C | FFC/FPC |
| 545480672 | Easy-On FFC/FPC Connector, 0.50mm Pitch, 1.20mm Height, Right-Angle, Surface Mount, ZIF, Bottom Contact Style, 6 Circuits, Gold (Au) Plating | Slider | 6 | Natural (White) | Bottom | 20 | 1.20mm | Phosphor Bronze | Gold | Tin | Liquid Crystal Polymer | 49.737/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | Yes | No | -20° to +85°C | FFC/FPC | |
| 545480772 | Easy-On FFC/FPC Connector, 0.50mm Pitch, 1.20mm Height, Right-Angle, Surface Mount, ZIF, Bottom Contact Style, 7 Circuits, Gold (Au) Plating | No | Slider | 7 | Natural (White) | Bottom | 20 | 1.20mm | Phosphor Bronze | Gold | Tin | Liquid Crystal Polymer | 53.319/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | Yes | No | -20° to +85°C | FFC/FPC |
| 545480872 | Easy-On FFC/FPC Connector, 0.50mm Pitch, 1.20mm Height, Right-Angle, Surface Mount, ZIF, Bottom Contact Style, 8 Circuits, Gold (Au) Plating | Slider | 8 | Natural (White) | Bottom | 20 | 1.20mm | Phosphor Bronze | Gold | Tin | Liquid Crystal Polymer | 57.200/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | Yes | No | -20° to +85°C | FFC/FPC | |
| 545480972 | Easy-On FFC/FPC Connector, 0.50mm Pitch, 1.20mm Height, Right-Angle, Surface Mount, ZIF, Bottom Contact Style, 9 Circuits, Gold (Au) Plating | No | Slider | 9 | Natural (White) | Bottom | 20 | 1.20mm | Phosphor Bronze | Gold | Tin | Liquid Crystal Polymer | 60.781/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | Yes | No | -20° to +85°C | FFC/FPC |
| 545481072 | Easy-On FFC/FPC Connector, 0.50mm Pitch, 1.20mm Height, Right-Angle, Surface Mount, ZIF, Bottom Contact Style, 10 Circuits, Gold (Au) Plating | Slider | 10 | Natural (White) | Bottom | 20 | 1.20mm | Phosphor Bronze | Gold | Tin | Liquid Crystal Polymer | 64.463/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | Yes | No | -20° to +85°C | FFC/FPC | |
| 545481272 | Easy-On FFC/FPC Connector, 0.50mm Pitch, 1.20mm Height, Right-Angle, Surface Mount, ZIF, Bottom Contact Style, 12 Circuits, Gold (Au) Plating | Slider | 12 | Natural (White) | Bottom | 20 | 1.20mm | Phosphor Bronze | Gold | Tin | Liquid Crystal Polymer | 71.726/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | Yes | No | -20° to +85°C | FFC/FPC | |
| 545481372 | Easy-On FFC/FPC Connector, 0.50mm Pitch, 1.20mm Height, Right-Angle, Surface Mount, ZIF, Bottom Contact Style, 13 Circuits, Gold (Au) Plating | No | Slider | 13 | Natural (White) | Bottom | 20 | 1.20mm | Phosphor Bronze | Gold | Tin | Liquid Crystal Polymer | 75.408/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | Yes | No | -20° to +85°C | FFC/FPC |
| 545481472 | Easy-On FFC/FPC Connector, 0.50mm Pitch, 1.20mm Height, Right-Angle, Surface Mount, ZIF, Bottom Contact Style, 14 Circuits, Gold (Au) Plating | Slider | 14 | Natural (White) | Bottom | 20 | 1.20mm | Phosphor Bronze | Gold | Tin | Liquid Crystal Polymer | 79.189/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | Yes | No | -20° to +85°C | FFC/FPC | |
| 545481572 | Easy-On FFC/FPC Connector, 0.50mm Pitch, 1.20mm Height, Right-Angle, Surface Mount, ZIF, Bottom Contact Style, 15 Circuits, Gold (Au) Plating | No | Slider | 15 | Natural (White) | Bottom | 20 | 1.20mm | Phosphor Bronze | Gold | Tin | Liquid Crystal Polymer | 82.871/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | Yes | No | -20° to +85°C | FFC/FPC |
| 545481672 | Easy-On FFC/FPC Connector, 0.50mm Pitch, 1.20mm Height, Right-Angle, Surface Mount, ZIF, Bottom Contact Style, 16 Circuits, Gold (Au)Plating | No | Slider | 16 | Natural (White) | Bottom | 20 | 1.20mm | Phosphor Bronze | Gold | Tin | Liquid Crystal Polymer | 86.552/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | Yes | No | -20° to +85°C | FFC/FPC |
| 545481872 | Easy-On FFC/FPC Connector, 0.50mm Pitch, 1.20mm Height, Right-Angle, Surface Mount, ZIF, Bottom Contact Style, 18 Circuits, Gold (Au) Plating | No | Slider | 18 | Natural (White) | Bottom | 20 | 1.20mm | Phosphor Bronze | Gold | Tin | Liquid Crystal Polymer | 93.816/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | Yes | No | -20° to +85°C | FFC/FPC |
| 545482072 | Easy-On FFC/FPC Connector, 0.50mm Pitch, 1.20mm Height, Right-Angle, Surface Mount, ZIF, Bottom Contact Style, 20 Circuits, Gold (Au) Plating | Slider | 20 | Natural (White) | Bottom | 20 | 1.20mm | Phosphor Bronze | Gold | Tin | Liquid Crystal Polymer | 101.278/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | Yes | No | -20° to +85°C | FFC/FPC | |
| 545482272 | Easy-On FFC/FPC Connector, 0.50mm Pitch, 1.20mm Height, Right-Angle, Surface Mount, ZIF, Bottom Contact Style, 22 Circuits, Gold (Au)Plating | Slider | 22 | Natural (White) | Bottom | 20 | 1.20mm | Phosphor Bronze | Gold | Tin | Liquid Crystal Polymer | 108.542/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | Yes | No | -20° to +85°C | FFC/FPC | |
| 545482472 | Easy-On FFC/FPC Connector, 0.50mm Pitch, 1.20mm Height, Right-Angle, Surface Mount, ZIF, Bottom Contact Style, 24 Circuits, Gold (Au) Plating | Slider | 24 | Natural (White) | Bottom | 20 | 1.20mm | Phosphor Bronze | Gold | Tin | Liquid Crystal Polymer | 115.905/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | Yes | No | -20° to +85°C | FFC/FPC | |
| 545482672 | Easy-On FFC/FPC Connector, 0.50mm Pitch, 1.20mm Height, Right-Angle, Surface Mount, ZIF, Bottom Contact Style, 26 Circuits, Gold (Au) Plating | No | Slider | 26 | Natural (White) | Bottom | 20 | 1.20mm | Phosphor Bronze | Gold | Tin | Liquid Crystal Polymer | 123.706/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | Yes | No | -20° to +85°C | FFC/FPC |