産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 541323062 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Bottom Contact, 2.00mm Height, 30 Circuits, Gold Plating | Slider | 30 | Black, Natural | Bottom | 20 | 2.00mm | Phosphor Bronze | Gold | Gold | High Temperature Thermoplastic | 354.970/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | 0.102µm | 0.051µm | Yes | No | -20° to +85°C | FFC/FPC | |
| 541323097 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Bottom Contact, 2.00mm Height, 30 Circuits, Tin-Bismuth Plating | Slider | 30 | Black, Natural | Bottom | 20 | 2.00mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Nylon | 356.000/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | Yes | No | -40° to +85°C | FFC/FPC | |||
| 541323262 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Bottom Contact, 2.00mm Height, 32 Circuits, Gold Plating | Slider | 32 | Black, Natural | Bottom | 20 | 2.00mm | Phosphor Bronze | Gold | Gold | High Temperature Thermoplastic | 373.688/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | 0.102µm | 0.051µm | Yes | No | -20° to +85°C | FFC/FPC | |
| 541323297 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Bottom Contact, 2.00mm Height, 32 Circuits, Tin-Bismuth Plating | Slider | 32 | Black, Natural | Bottom | 20 | 2.00mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Nylon | 374.800/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | Yes | No | -40° to +85°C | FFC/FPC | |||
| 541323362 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Bottom Contact, 2.00mm Height, 33 Circuits, Gold Plating | Slider | 33 | Black, Natural | Bottom | 20 | 2.00mm | Phosphor Bronze | Gold | Gold | High Temperature Thermoplastic | 383.047/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | 0.102µm | 0.051µm | Yes | No | -20°C to +85°C | FFC/FPC | |
| 541323397 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Bottom Contact, 2.00mm Height, 33 Circuits, Tin-Bismuth Plating | Slider | 33 | Black, Natural | Bottom | 20 | 2.00mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Nylon | 384.200/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | Yes | No | -40° to +85°C | FFC/FPC | |||
| 541323462 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Bottom Contact, 2.00mm Height, 34 Circuits, Gold Plating | Slider | 34 | Black, Natural | Bottom | 20 | 2.00mm | Phosphor Bronze | Gold | Gold | High Temperature Thermoplastic | 392.406/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | 0.102µm | 0.051µm | Yes | No | -20° to +85°C | FFC/FPC | |
| 541323497 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Bottom Contact, 2.00mm Height, 34 Circuits, Tin-Bismuth Plating | Slider | 34 | Black, Natural | Bottom | 20 | 2.00mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Nylon | 393.600/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | Yes | No | -40° to +85°C | FFC/FPC | |||
| 541323562 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Bottom Contact, 2.00mm Height, 35 Circuits, Gold Plating | Slider | 35 | Black, Natural | Bottom | 20 | 2.00mm | Phosphor Bronze | Gold | Gold | High Temperature Thermoplastic | 401.965/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | 0.102µm | 0.051µm | Yes | No | -20° to +85°C | FFC/FPC | |
| 541323597 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Bottom Contact, 2.00mm Height, 35 Circuits, Tin-Bismuth Plating | Slider | 35 | Black, Natural | Bottom | 20 | 2.00mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Nylon | 403.200/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | Yes | No | -40° to +85°C | FFC/FPC | |||
| 541323662 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Bottom Contact, 2.00mm Height, 36 Circuits, Gold Plating | Slider | 36 | Black, Natural | Bottom | 20 | 2.00mm | Phosphor Bronze | Gold | Gold | High Temperature Thermoplastic | 411.324/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | 0.102µm | 0.051µm | Yes | No | -20° to +85°C | FFC/FPC | |
| 541323697 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Bottom Contact, 2.00mm Height, 36 Circuits, Tin-Bismuth Plating | Slider | 36 | Black, Natural | Bottom | 20 | 2.00mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Nylon | 412.800/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | Yes | No | -40° to +85°C | FFC/FPC | |||
| 541323862 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Bottom Contact, 2.00mm Height, 38 Circuits, Gold Plating | Slider | 38 | Black, Natural | Bottom | 20 | 2.00mm | Phosphor Bronze | Gold | Gold | High Temperature Thermoplastic | 430.042/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | 0.102µm | 0.051µm | Yes | No | -20° to +85°C | FFC/FPC | |
| 541323897 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Bottom Contact, 2.00mm Height, 38 Circuits, Tin-Bismuth Plating | Slider | 38 | Black, Natural | Bottom | 20 | 2.00mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Nylon | 431.400/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | Yes | No | -40° to +85°C | FFC/FPC | |||
| 541324062 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Bottom Contact, 2.00mm Height, 40 Circuits, Gold Plating | Slider | 40 | Black, Natural | Bottom | 20 | 2.00mm | Phosphor Bronze | Gold | Gold | High Temperature Thermoplastic | 448.760/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | 0.102µm | 0.051µm | Yes | No | -20° to +85°C | FFC/FPC | |
| 541324097 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Bottom Contact, 2.00mm Height, 40 Circuits, Tin-Bismuth Plating | Slider | 40 | Black, Natural | Bottom | 20 | 2.00mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Nylon | 450.200/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | Yes | No | -40° to +85°C | FFC/FPC | |||
| 541324362 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Bottom Contact, 2.00mm Height, 43 Circuits, Gold Plating | Slider | 43 | Black, Natural | Bottom | 20 | 2.00mm | Phosphor Bronze | Gold | Gold | High Temperature Thermoplastic | 477.000/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | 0.102µm | 0.051µm | Yes | No | -20° to +85°C | FFC/FPC | |
| 541324397 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Bottom Contact, 2.00mm Height, 43 Circuits, Tin-Bismuth Plating | No | Slider | 43 | Black, Natural | Bottom | 20 | 2.00mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Nylon | 478.400/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | Yes | No | -40° to +85°C | FFC/FPC | ||
| 541324562 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Bottom Contact, 2.00mm Height, 45 Circuits, Gold Plating | Slider | 45 | Black, Natural | Bottom | 20 | 2.00mm | Phosphor Bronze | Gold | Gold | High Temperature Thermoplastic | 495.755/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | 0.102µm | 0.051µm | Yes | No | -20° to +85°C | FFC/FPC | |
| 541324597 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Bottom Contact, 2.00mm Height, 45 Circuits, Tin-Bismuth Plating | Slider | 45 | Black, Natural | Bottom | 20 | 2.00mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Nylon | 497.400/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | Yes | No | -40° to +85°C | FFC/FPC | |||
| 541325062 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Bottom Contact, 2.00mm Height, 50 Circuits, Gold Plating | Slider | 50 | Black, Natural | Bottom | 20 | 2.00mm | Phosphor Bronze | Gold | Gold | High Temperature Thermoplastic | 544.000/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | 0.102µm | 0.051µm | Yes | No | -20° to +85°C | FFC/FPC | |
| 541325097 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Bottom Contact, 2.00mm Height, 50 Circuits, Tin-Bismuth Plating | Slider | 50 | Black, Natural | Bottom | 20 | 2.00mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Nylon | 544.600/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | Yes | No | -40° to +85°C | FFC/FPC |