産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 541043031 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Top Contact, 2.00mm Height, 30 Circuits, Gold Plating | Slider | 30 | Natural | Top | 20 | 94V-0 | 2.00mm | Phosphor Bronze | Gold | Gold | High Temperature Thermoplastic | 355.810/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | 0.102µm | 0.051µm | Yes | No | -20° to +85°C | FFC/FPC | |
| 541043096 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Top Contact, 2.00mm Height, 30 Circuits, Tin-Bismuth Plating | Slider | 30 | Natural | Top | 20 | 94V-0 | 2.00mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Nylon | 357.100/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | Yes | No | -40° to +85°C | FFC/FPC | |||
| 541043231 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Top Contact, 2.00mm Height, 32 Circuits, Gold Plating | Slider | 32 | Natural | Top | 20 | 94V-0 | 2.00mm | Phosphor Bronze | Gold | Gold | High Temperature Thermoplastic | 375.524/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | Yes | No | -20° to +85°C | FFC/FPC | |||
| 541043296 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Top Contact, 2.00mm Height, 32 Circuits, Tin-Bismuth Plating | No | Slider | 32 | Natural | Top | 20 | 94V-0 | 2.00mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Nylon | 376.900/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | Yes | No | -40° to +85°C | FFC/FPC | ||
| 541043331 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Top Contact, 2.00mm Height, 33 Circuits, Gold Plating | Slider | 33 | Natural | Top | 20 | 94V-0 | 2.00mm | Phosphor Bronze | Gold | Gold | High Temperature Thermoplastic | 385.381/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | Yes | No | -20° to +85°C | FFC/FPC | |||
| 541043396 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Top Contact, 2.00mm Height, 33 Circuits, Tin-Bismuth Plating | Slider | 33 | Natural | Top | 20 | 94V-0 | 2.00mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Nylon | 386.800/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | Yes | No | -40° to +85°C | FFC/FPC | |||
| 541043431 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Top Contact, 2.00mm Height, 34 Circuits, Gold Plating | Slider | 34 | Natural | Top | 20 | 94V-0 | 2.00mm | Phosphor Bronze | Gold | Gold | High Temperature Thermoplastic | 395.238/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | Yes | No | -20° to +85°C | FFC/FPC | |||
| 541043496 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Top Contact, 2.00mm Height, 34 Circuits, Tin-Bismuth Plating | No | Slider | 34 | Natural | Top | 20 | 94V-0 | 2.00mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Nylon | 396.700/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | Yes | No | -40° to +85°C | FFC/FPC | ||
| 541043531 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Top Contact, 2.00mm Height, 35 Circuits, Gold Plating | Slider | 35 | Natural | Top | 20 | 94V-0 | 2.00mm | Phosphor Bronze | Gold | Gold | High Temperature Thermoplastic | 405.195/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | Yes | No | -20° to +85°C | FFC/FPC | |||
| 541043596 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Top Contact, 2.00mm Height, 35 Circuits, Tin-Bismuth Plating | No | Slider | 35 | Natural | Top | 20 | 94V-0 | 2.00mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Nylon | 406.700/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | Yes | No | -40° to +85°C | FFC/FPC | ||
| 541043631 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Top Contact, 2.00mm Height, 36 Circuits, Gold Plating | Slider | 36 | Natural | Top | 20 | 94V-0 | 2.00mm | Phosphor Bronze | Gold | Gold | High Temperature Thermoplastic | 414.952/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | 0.102µm | 0.051µm | Yes | No | -20° to +85°C | FFC/FPC | |
| 541043696 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Top Contact, 2.00mm Height, 36 Circuits, Tin-Bismuth Plating | Slider | 36 | Natural | Top | 20 | 94V-0 | 2.00mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Nylon | 416.500/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | Yes | No | -40° to +85°C | FFC/FPC | |||
| 541043831 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Top Contact, 2.00mm Height, 38 Circuits, Gold Plating | No | Slider | 38 | Natural | Top | 20 | 94V-0 | 2.00mm | Phosphor Bronze | Gold | Gold | High Temperature Thermoplastic | 434.766/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | 0.102µm | 0.051µm | Yes | No | -20° to +85°C | FFC/FPC |
| 541043896 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Top Contact, 2.00mm Height, 38 Circuits, Tin-Bismuth Plating | Slider | 38 | Natural | Top | 20 | 94V-0 | 2.00mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Nylon | 436.400/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | Yes | No | -40° to +85°C | FFC/FPC | |||
| 541044031 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Top Contact, 2.00mm Height, 40 Circuits, Gold Plating | Slider | 40 | Natural | Top | 20 | 94V-0 | 2.00mm | Phosphor Bronze | Gold | Gold | High Temperature Thermoplastic | 454.480/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | Yes | No | -20° to +85°C | FFC/FPC | |||
| 541044096 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Top Contact, 2.00mm Height, 40 Circuits, Tin-Bismuth Plating | Slider | 40 | Natural | Top | 20 | 94V-0 | 2.00mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Nylon | 456.200/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | Yes | No | -40° to +85°C | FFC/FPC | |||
| 541044331 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Top Contact, 2.00mm Height, 43 Circuits, Gold Plating | Slider | 43 | Natural | Top | 20 | 94V-0 | 2.00mm | Phosphor Bronze | Gold | Gold | High Temperature Thermoplastic | 484.151/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | 0.102µm | 0.051µm | Yes | No | -20° to +85°C | FFC/FPC | |
| 541044531 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Top Contact, 2.00mm Height, 45 Circuits, Gold Plating | Slider | 45 | Natural | Top | 20 | 94V-0 | 2.00mm | Phosphor Bronze | Gold | Gold | High Temperature Thermoplastic | 503.865/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | 0.102µm | 0.051µm | Yes | No | -20° to +85°C | FFC/FPC | |
| 541044596 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Top Contact, 2.00mm Height, 45 Circuits, Tin-Bismuth Plating | Slider | 45 | Natural | Top | 20 | 94V-0 | 2.00mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Nylon | 505.800/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | Yes | No | -40° to +85°C | FFC/FPC | |||
| 541044631 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Top Contact, 2.00mm Height, 46 Circuits, Gold Plating | Slider | 46 | Natural | Top | 20 | 94V-0 | 2.00mm | Phosphor Bronze | Gold | Gold | High Temperature Thermoplastic | 513.722/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | 0.102µm | 0.051µm | Yes | No | -20° to +85°C | FFC/FPC | |
| 541044696 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Top Contact, 2.00mm Height, 46 Circuits, Tin-Bismuth Plating | No | Slider | 46 | Natural | Top | 20 | 94V-0 | 2.00mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Nylon | 515.700/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | Yes | No | -40° to +85°C | FFC/FPC | ||
| 541045031 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Top Contact, 2.00mm Height, 50 Circuits, Gold Plating | Slider | 50 | Natural | Top | 20 | 94V-0 | 2.00mm | Phosphor Bronze | Gold | Gold | High Temperature Thermoplastic | 553.150/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | Yes | No | -20° to +85°C | FFC/FPC | |||
| 541045096 | Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Top Contact, 2.00mm Height, 50 Circuits, Tin-Bismuth Plating | Slider | 50 | Natural | Top | 20 | 94V-0 | 2.00mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Nylon | 555.300/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | No | 0.50mm | Yes | No | -40° to +85°C | FFC/FPC |